Telescopic Linear Slides / With one side extension, S-shaped / GN 2406

Telescopic Linear Slides / With one side extension, S-shaped / GN 2406
  • Volume Discount
Telescopic linear slides GN 2406 consist of two slides linked by an intermediate profile. They are used when the lateral space requires a small width, and when large extension is required. The S-shape of the intermediate profile gives the configuration a high degree of sturdiness.
The rails and the intermediate profile are equal in length. Both rails can be extended so that an extension is reached which is longer than the base length l1.
External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2406-28-290-E
2406-28-370-E
2406-28-450-E
2406-28-530-E
2406-28-610-E
2406-35-450-E
2406-35-530-E
2406-35-690-E
2406-35-850-E
2406-43-1010-E
2406-43-1490-E
2406-43-530-E
2406-43-690-E
2406-43-850-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height h1 Length of the rail l1

539.62 €

1 Available 7 Days 28290

583.40 €

1 Available 7 Days 28370

627.22 €

1 Available 7 Days 28450

696.28 €

1 Available 7 Days 28530

734.58 €

1 Available 7 Days 28610

695.06 €

1 Available 7 Days 35450

797.18 €

1 Available 7 Days 35530

917.06 €

1 Available 7 Days 35690

1,032.56 €

1 Available 7 Days 35850

1,317.32 €

1 Available 7 Days 431010

1,754.58 €

1 Available 7 Days 431490

866.10 €

1 Available 7 Days 43530

1,017.76 €

1 Available 7 Days 43690

1,136.06 €

1 Available 7 Days 43850

Loading...

  1. 1

Basic information

Type E, Extraction, each rail one side only

Tech Support