T-Handles, Aluminium

T-Handles, Aluminium
  • Volume Discount
T-Handles GN 563.2 can be used as either operating handles or for clamping purposes, producing high clamping forces.
T-Handles are produced using a stamping process which yields a high density material of high strength and a smooth surface.
An original ELESA-Design, produced in metal with permission of ELESA s. p. a.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
563.2-55-B6-BL
563.2-55-B6-SR
563.2-55-B6-SW
563.2-55-M6-BL
563.2-55-M6-SR
563.2-55-M6-SW
563.2-55-M8-BL
563.2-55-M8-SR
563.2-55-M8-SW
563.2-67-B8-BL
563.2-67-B8-SR
563.2-67-B8-SW
563.2-67-M8-BL
563.2-67-M8-SR
563.2-67-M8-SW
563.2-80-B8-BL
563.2-80-B8-SR
563.2-80-B8-SW
563.2-80-M8-BL
563.2-80-M8-SR
563.2-80-M8-SW
563.2-80-M10-BL
563.2-80-M10-SR
563.2-80-M10-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length l Bore diameter d1 Thread d2 Finish

9.92 €

1 Available 7 Days 55B 6-BL

11.40 €

1 Available Same day

Stock

55B 6-SR

11.40 €

1 Available 4 Days 55B 6-SW

9.92 €

1 Available 7 Days 55-M 6BL

11.40 €

1 Available 7 Days 55-M 6SR

11.40 €

1 Available 7 Days 55-M 6SW

9.92 €

1 Available 7 Days 55-M 8BL

11.40 €

1 Available Same day

Stock

55-M 8SR

11.40 €

1 Available Same day

Stock

55-M 8SW

12.56 €

1 Available Same day

Stock

67B 8-BL

14.18 €

1 Available Same day

Stock

67B 8-SR

14.18 €

1 Available 7 Days 67B 8-SW

12.56 €

1 Available 7 Days 67-M 8BL

14.18 €

1 Available Same day

Stock

67-M 8SR

14.18 €

1 Available 4 Days 67-M 8SW

14.38 €

1 Available Same day

Stock

80B 8-BL

16.34 €

1 Available Same day

Stock

80B 8-SR

16.34 €

1 Available Same day

Stock

80B 8-SW

14.38 €

1 Available Same day

Stock

80-M 8BL

16.34 €

1 Available 7 Days 80-M 8SR

16.34 €

1 Available 4 Days 80-M 8SW

14.38 €

1 Available 7 Days 80-M 10BL

16.34 €

1 Available Same day

Stock

80-M 10SR

16.34 €

1 Available 7 Days 80-M 10SW

Loading...

  1. 1

Tech Support