Screw plugs / hexagon socket / conical thread / GN 906

Screw plugs / hexagon socket / conical thread / GN 906
  • Volume Discount
Threaded plugs DIN 906 are used to close bore holes with cylindrical internal thread.
The tightness depends on the medium, pressure, temperature and material pairing. The design with GPC thread coating provides a higher degree of safety.
The official DIN 906 standard sheet also provides for thread sizes M33x2; M38x1,5; M39x2; M52x1.5; M52x2; M56x2 and M60x2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
906-ST-M8X1-A
906-ST-M8X1-GPC
906-ST-M10X1-A
906-ST-M10X1-GPC
906-ST-M12X1,​5-A
906-ST-M12X1,​5-GPC
906-ST-M14X1,​5-A
906-ST-M14X1,​5-GPC
906-ST-M16X1,​5-A
906-ST-M16X1,​5-GPC
906-ST-M18X1,​5-A
906-ST-M18X1,​5-GPC
906-ST-M20X1,​5-A
906-ST-M20X1,​5-GPC
906-ST-M22X1,​5-A
906-ST-M22X1,​5-GPC
906-ST-M24X1,​5-A
906-ST-M24X1,​5-GPC
906-ST-M26X1,​5-A
906-ST-M26X1,​5-GPC
906-ST-M30X1,​5-A
906-ST-M30X1,​5-GPC
906-ST-M36X1,​5-A
906-ST-M36X1,​5-GPC
906-ST-M42X1,​5-A
906-ST-M42X1,​5-GPC
906-ST-M45X1,​5-A
906-ST-M45X1,​5-GPC
906-ST-M48X1,​5-A
906-ST-M48X1,​5-GPC
906-ST-R1/2-A
906-ST-R1/2-GPC
906-ST-R1/4-A
906-ST-R1/4-GPC
906-ST-R1/8-A
906-ST-R1/8-GPC
906-ST-R1-A
906-ST-R1-GPC
906-ST-R3/4-A
906-ST-R3/4-GPC
906-ST-R3/8-A
906-ST-R3/8-GPC
906-ST-R11/2-A
906-ST-R11/2-GPC
906-ST-R11/4-A
906-ST-R11/4-GPC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fine thread d Bayonet d Type

0.28 €

1 Available 7 Days M 8 x 1-A-without thread coating

0.80 €

1 Available 7 Days M 8 x 1-GPC-with micro encapsulation

0.36 €

1 Available 7 Days M 10 x 1-A-without thread coating

1.10 €

1 Available 7 Days M 10 x 1-GPC-with micro encapsulation

0.38 €

1 Available 7 Days M 12 x 1,5-A-without thread coating

1.02 €

1 Available 7 Days M 12 x 1,5-GPC-with micro encapsulation

0.48 €

1 Available 7 Days M 14 x 1,5-A-without thread coating

1.16 €

1 Available 7 Days M 14 x 1,5-GPC-with micro encapsulation

0.70 €

1 Available 7 Days M 16 x 1,5-A-without thread coating

1.68 €

1 Available 7 Days M 16 x 1,5-GPC-with micro encapsulation

0.86 €

1 Available 7 Days M 18 x 1,5-A-without thread coating

2.58 €

1 Available 7 Days M 18 x 1,5-GPC-with micro encapsulation

1.48 €

1 Available 7 Days M 20 x 1,5-A-without thread coating

2.10 €

1 Available 7 Days M 20 x 1,5-GPC-with micro encapsulation

1.30 €

1 Available 7 Days M 22 x 1,5-A-without thread coating

3.88 €

1 Available 7 Days M 22 x 1,5-GPC-with micro encapsulation

1.92 €

1 Available 7 Days M 24 x 1,5-A-without thread coating

3.96 €

1 Available 7 Days M 24 x 1,5-GPC-with micro encapsulation

3.40 €

1 Available 7 Days M 26 x 1,5-A-without thread coating

5.58 €

1 Available 7 Days M 26 x 1,5-GPC-with micro encapsulation

3.18 €

1 Available 7 Days M 30 x 1,5-A-without thread coating

5.32 €

1 Available 7 Days M 30 x 1,5-GPC-with micro encapsulation

6.88 €

1 Available 7 Days M 36 x 1,5-A-without thread coating

23.36 €

1 Available 7 Days M 36 x 1,5-GPC-with micro encapsulation

18.76 €

1 Available 7 Days M 42 x 1,5-A-without thread coating

37.16 €

1 Available 7 Days M 42 x 1,5-GPC-with micro encapsulation

45.52 €

1 Available 7 Days M 45 x 1,5-A-without thread coating

69.62 €

1 Available 7 Days M 45 x 1,5-GPC-with micro encapsulation

24.08 €

1 Available 7 Days M 48 x 1,5-A-without thread coating

43.76 €

1 Available 7 Days M 48 x 1,5-GPC-with micro encapsulation

1.18 €

1 Available 7 Days -R 1/2A-without thread coating

3.56 €

1 Available 7 Days -R 1/2GPC-with micro encapsulation

0.42 €

1 Available 7 Days -R 1/4A-without thread coating

2.26 €

1 Available 7 Days -R 1/4GPC-with micro encapsulation

0.30 €

1 Available 3 Days -R 1/8A-without thread coating

2.16 €

1 Available 7 Days -R 1/8GPC-with micro encapsulation

3.82 €

1 Available 7 Days -R 1A-without thread coating

8.66 €

1 Available 7 Days -R 1GPC-with micro encapsulation

2.26 €

1 Available 7 Days -R 3/4A-without thread coating

4.86 €

1 Available 7 Days -R 3/4GPC-with micro encapsulation

0.78 €

1 Available 7 Days -R 3/8A-without thread coating

2.62 €

1 Available 7 Days -R 3/8GPC-with micro encapsulation

20.26 €

1 Available 7 Days -R 1 1/2A-without thread coating

26.76 €

1 Available 7 Days -R 1 1/2GPC-with micro encapsulation

9.22 €

1 Available 7 Days -R 1 1/4A-without thread coating

14.98 €

1 Available 7 Days -R 1 1/4GPC-with micro encapsulation

Loading...

  1. 1

Basic information

Material Steel

Tech Support