Tommy screws, with fixed bar

Tommy screws, with fixed bar
  • Volume Discount
The thrust point of these screws DIN 6304 is designed to be used with or without a thrust pad for clamping.
The snap ring is a simple and quick method to connect the thrust pad to the tommy screw.
Instead of DIN 6311 a thrust pad GN 6311.1 can be used. In that case the tommy screw and the thrust pad have to be ordered separately.
Hint for installation (Type F)
The thrust pad has to be held at an angle allowing the circlip to drop to the bottom of its groove with the split end downwards. The thrust point is then offered up to the split end of the circlip at the lowest possible angle and pressed home.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6304-M6-40-E
6304-M6-40-F
6304-M6-50-E
6304-M6-50-F
6304-M8-50-E
6304-M8-50-F
6304-M8-60-E
6304-M8-60-F
6304-M10-60-E
6304-M10-60-F
6304-M10-70-E
6304-M10-70-F
6304-M12-70-E
6304-M12-70-F
6304-M12-80-E
6304-M12-80-F
6304-M16-75-E
6304-M16-75-F
6304-M16-90-E
6304-M16-90-F
6304-M16-110-E
6304-M16-110-F
6304-M20-75-E
6304-M20-75-F
6304-M20-90-E
6304-M20-90-F
6304-M20-110-E
6304-M20-110-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l
(mm)
Connection thread d1 Type

9.20 €

1 Available 5 Days 40M 6E, without thrust pad

11.18 €

1 Available 5 Days 40M 6F, with thrust pad DIN 6311

9.46 €

1 Available 5 Days 50M 6E, without thrust pad

11.44 €

1 Available 5 Days 50M 6F, with thrust pad DIN 6311

9.40 €

1 Available Same day

Stock

50M 8E, without thrust pad

11.68 €

1 Available 5 Days 50M 8F, with thrust pad DIN 6311

9.76 €

1 Available 5 Days 60M 8E, without thrust pad

12.04 €

1 Available 5 Days 60M 8F, with thrust pad DIN 6311

11.16 €

1 Available 5 Days 60M 10E, without thrust pad

13.56 €

1 Available 5 Days 60M 10F, with thrust pad DIN 6311

12.44 €

1 Available 5 Days 70M 10E, without thrust pad

14.84 €

1 Available 5 Days 70M 10F, with thrust pad DIN 6311

13.70 €

1 Available 6 Days 70M 12E, without thrust pad

17.16 €

1 Available Same day

Stock

70M 12F, with thrust pad DIN 6311

14.28 €

1 Available 5 Days 80M 12E, without thrust pad

17.74 €

1 Available 5 Days 80M 12F, with thrust pad DIN 6311

16.50 €

1 Available 5 Days 75M 16E, without thrust pad

20.80 €

1 Available 5 Days 75M 16F, with thrust pad DIN 6311

19.48 €

1 Available 5 Days 90M 16E, without thrust pad

23.78 €

1 Available 5 Days 90M 16F, with thrust pad DIN 6311

18.74 €

1 Available 5 Days 110M 16E, without thrust pad

23.04 €

1 Available 5 Days 110M 16F, with thrust pad DIN 6311

27.14 €

1 Available 5 Days 75M 20E, without thrust pad

33.14 €

1 Available 5 Days 75M 20F, with thrust pad DIN 6311

28.54 €

1 Available 5 Days 90M 20E, without thrust pad

34.54 €

1 Available 5 Days 90M 20F, with thrust pad DIN 6311

26.94 €

1 Available 5 Days 110M 20E, without thrust pad

32.94 €

1 Available 5 Days 110M 20F, with thrust pad DIN 6311

Loading...

  1. 1

Tech Support