Tommy screws, with movable bar

Tommy screws, with movable bar
  • Volume Discount
The thrust point of these screws DIN 6306 is designed to be used with or without the thrust pad for clamping.
The snap ring is a simple and quick method to connect the thrust pad to the tommy screw.
Instead of DIN 6311 a thrust pad GN 6311.1 can be used. In that case the tommy screw and the thrust pad have to be ordered separately.
The movable bar of the tommy screw DIN 6306 is held in any position by the pressure spring.
The end caps are pressed on to the bar and thus limit the bar travel, they can also be supplied separately should the bar be plated first.The official DIN standard sheets provides for steel rings at this point.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6306-M10-40-D
6306-M10-40-E
6306-M10-50-D
6306-M10-50-E
6306-M12-50-D
6306-M12-50-E
6306-M12-60-D
6306-M12-60-E
6306-M16-55-D
6306-M16-55-E
6306-M16-70-D
6306-M16-70-E
6306-M16-90-D
6306-M16-90-E
6306-M20-55-D
6306-M20-55-E
6306-M20-70-D
6306-M20-70-E
6306-M20-90-D
6306-M20-90-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l
(mm)
Connection thread d1 Type

18.00 €

1 Available 7 Days 40M 10D, without thrust pad

20.52 €

1 Available 7 Days 40M 10E, with thrust pad DIN 6311

19.12 €

1 Available 7 Days 50M 10D, without thrust pad

21.66 €

1 Available 7 Days 50M 10E, with thrust pad DIN 6311

21.70 €

1 Available 7 Days 50M 12D, without thrust pad

25.30 €

1 Available 7 Days 50M 12E, with thrust pad DIN 6311

23.32 €

1 Available 7 Days 60M 12D, without thrust pad

26.92 €

1 Available 7 Days 60M 12E, with thrust pad DIN 6311

27.12 €

1 Available 7 Days 55M 16D, without thrust pad

31.68 €

1 Available 7 Days 55M 16E, with thrust pad DIN 6311

28.02 €

1 Available 7 Days 70M 16D, without thrust pad

32.58 €

1 Available 7 Days 70M 16E, with thrust pad DIN 6311

28.76 €

1 Available 7 Days 90M 16D, without thrust pad

33.30 €

1 Available 7 Days 90M 16E, with thrust pad DIN 6311

34.30 €

1 Available 7 Days 55M 20D, without thrust pad

40.46 €

1 Available 7 Days 55M 20E, with thrust pad DIN 6311

35.50 €

1 Available 7 Days 70M 20D, without thrust pad

41.66 €

1 Available 7 Days 70M 20E, with thrust pad DIN 6311

37.38 €

1 Available 7 Days 90M 20D, without thrust pad

43.52 €

1 Available 7 Days 90M 20E, with thrust pad DIN 6311

Loading...

  1. 1

Tech Support