Triangular knobs, Stainless Steel

Triangular knobs, Stainless Steel
  • Volume Discount
Stainless Steel - Triangular knobs GN 5339.5 have been specially designed for use on machinery in the food industry.
The smooth and enclosed areas as well as the corner radii comply with the requirements of hygiene standards.
Original ELESA-Design, manufactured in metal version under permission of ELESA s.p.a.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5339.5-32-B6-C-MT
5339.5-32-M5-E-MT
5339.5-32-M5-E-PL
5339.5-32-M6-D-MT
5339.5-32-M6-D-PL
5339.5-32-M6-E-MT
5339.5-32-M6-E-PL
5339.5-40-B8-C-MT
5339.5-40-M6-E-MT
5339.5-40-M6-E-PL
5339.5-40-M8-D-MT
5339.5-40-M8-D-PL
5339.5-40-M8-E-MT
5339.5-40-M8-E-PL
5339.5-50-B10-C-MT
5339.5-50-M8-E-MT
5339.5-50-M8-E-PL
5339.5-50-M10-D-MT
5339.5-50-M10-D-PL
5339.5-50-M10-E-MT
5339.5-50-M10-E-PL
5339.5-60-B12-C-MT
5339.5-60-M10-E-MT
5339.5-60-M10-E-PL
5339.5-60-M12-D-MT
5339.5-60-M12-D-PL
5339.5-60-M12-E-MT
5339.5-60-M12-E-PL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2/d4 Diameter d1
(φ)
Bore d3 Type Finish

15.54 €

1 Available 7 Days -32B 6C, with plain blind bore, Tol H7MT, matte shot-blasted

15.54 €

1 Available 7 Days M 532-E, with threaded blind boreMT, matte shot-blasted

23.44 €

1 Available 7 Days M 532-E, with threaded blind borePL, highly polished

16.00 €

1 Available 7 Days M 632-D, with threaded through boreMT, matte shot-blasted

23.60 €

1 Available 7 Days M 632-D, with threaded through borePL, highly polished

15.54 €

1 Available 7 Days M 632-E, with threaded blind boreMT, matte shot-blasted

23.44 €

1 Available 7 Days M 632-E, with threaded blind borePL, highly polished

19.36 €

1 Available 7 Days -40B 8C, with plain blind bore, Tol H7MT, matte shot-blasted

19.36 €

1 Available 7 Days M 640-E, with threaded blind boreMT, matte shot-blasted

27.00 €

1 Available 7 Days M 640-E, with threaded blind borePL, highly polished

20.00 €

1 Available 7 Days M 840-D, with threaded through boreMT, matte shot-blasted

27.66 €

1 Available 7 Days M 840-D, with threaded through borePL, highly polished

19.36 €

1 Available 7 Days M 840-E, with threaded blind boreMT, matte shot-blasted

27.00 €

1 Available 7 Days M 840-E, with threaded blind borePL, highly polished

23.70 €

1 Available 7 Days -50B 10C, with plain blind bore, Tol H7MT, matte shot-blasted

23.70 €

1 Available 7 Days M 850-E, with threaded blind boreMT, matte shot-blasted

31.52 €

1 Available 7 Days M 850-E, with threaded blind borePL, highly polished

24.34 €

1 Available 7 Days M 1050-D, with threaded through boreMT, matte shot-blasted

32.10 €

1 Available 7 Days M 1050-D, with threaded through borePL, highly polished

23.70 €

1 Available 7 Days M 1050-E, with threaded blind boreMT, matte shot-blasted

31.52 €

1 Available 7 Days M 1050-E, with threaded blind borePL, highly polished

33.90 €

1 Available 7 Days -60B 12C, with plain blind bore, Tol H7MT, matte shot-blasted

33.90 €

1 Available 7 Days M 1060-E, with threaded blind boreMT, matte shot-blasted

42.50 €

1 Available 7 Days M 1060-E, with threaded blind borePL, highly polished

35.10 €

1 Available 7 Days M 1260-D, with threaded through boreMT, matte shot-blasted

43.14 €

1 Available 7 Days M 1260-D, with threaded through borePL, highly polished

33.90 €

1 Available 7 Days M 1260-E, with threaded blind boreMT, matte shot-blasted

42.50 €

1 Available 7 Days M 1260-E, with threaded blind borePL, highly polished

Loading...

  1. 1

Tech Support