Tubular handles, Tube Aluminium or Stainless Steel

Tubular handles, Tube Aluminium or Stainless Steel
  • Volume Discount
Owing to their large range of variants and their classic design, GN 666 .1 tubular handles are the perfect choice for many applications.
The mounting screws included allow the installation both from the operator side and the rear side. GN 666.1 and GN 666 tubular handles of identical length are also suitable for double mounting, e.g. for sliding doors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
666.1-30-200-EL
666.1-30-200-ELG
666.1-30-200-NG
666.1-30-200-SW
666.1-30-250-EL
666.1-30-250-ELG
666.1-30-250-NG
666.1-30-250-SW
666.1-30-300-EL
666.1-30-300-ELG
666.1-30-300-NG
666.1-30-300-SW
666.1-30-400-EL
666.1-30-400-ELG
666.1-30-400-NG
666.1-30-400-SW
666.1-30-500-EL
666.1-30-500-ELG
666.1-30-500-NG
666.1-30-500-SW
666.1-30-600-EL
666.1-30-600-ELG
666.1-30-600-NG
666.1-30-600-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish

36.84 €

1 Available 7 Days 200EL

36.84 €

1 Available 7 Days 200ELG

40.24 €

1 Available 7 Days 200NG

36.00 €

1 Available 7 Days 200SW

37.58 €

1 Available 7 Days 250EL

37.58 €

1 Available 7 Days 250ELG

42.16 €

1 Available 7 Days 250NG

36.58 €

1 Available 7 Days 250SW

38.24 €

1 Available 7 Days 300EL

38.24 €

1 Available 7 Days 300ELG

43.58 €

1 Available 7 Days 300NG

37.28 €

1 Available 7 Days 300SW

40.28 €

1 Available 7 Days 400EL

40.28 €

1 Available 7 Days 400ELG

47.30 €

1 Available 7 Days 400NG

39.50 €

1 Available 7 Days 400SW

42.32 €

1 Available 7 Days 500EL

42.32 €

1 Available 7 Days 500ELG

52.06 €

1 Available 7 Days 500NG

42.02 €

1 Available 7 Days 500SW

48.60 €

1 Available 7 Days 600EL

48.60 €

1 Available 7 Days 600ELG

54.06 €

1 Available 7 Days 600NG

46.22 €

1 Available 7 Days 600SW

Loading...

  1. 1

Basic information

Handle diameter d(mm) 30

Tech Support