Tubular handles, Tube Aluminium or Stainless Steel

Tubular handles, Tube Aluminium or Stainless Steel
  • Volume Discount
Owing to their large range of variants and their classic design, GN 666 tubular handles are the perfect choice for many applications.
With the modular structure, special lengths are avaiable even in comparatively small unit quanitites. Large handle can be supplied with additional centre struts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
666-30-M6-200-EL
666-30-M6-200-ELG
666-30-M6-200-NG
666-30-M6-200-SW
666-30-M6-250-EL
666-30-M6-250-ELG
666-30-M6-250-NG
666-30-M6-250-SW
666-30-M6-300-EL
666-30-M6-300-ELG
666-30-M6-300-NG
666-30-M6-300-SW
666-30-M6-350-EL
666-30-M6-350-ELG
666-30-M6-350-NG
666-30-M6-350-SW
666-30-M6-400-EL
666-30-M6-400-ELG
666-30-M6-400-NG
666-30-M6-400-SW
666-30-M6-500-EL
666-30-M6-500-ELG
666-30-M6-500-NG
666-30-M6-500-SW
666-30-M6-600-EL
666-30-M6-600-ELG
666-30-M6-600-NG
666-30-M6-600-SW
666-30-M8-200-EL
666-30-M8-200-ELG
666-30-M8-200-NG
666-30-M8-200-SW
666-30-M8-250-EL
666-30-M8-250-ELG
666-30-M8-250-NG
666-30-M8-250-SW
666-30-M8-300-EL
666-30-M8-300-ELG
666-30-M8-300-NG
666-30-M8-300-SW
666-30-M8-350-EL
666-30-M8-350-ELG
666-30-M8-350-NG
666-30-M8-350-SW
666-30-M8-400-EL
666-30-M8-400-ELG
666-30-M8-400-NG
666-30-M8-400-SW
666-30-M8-500-EL
666-30-M8-500-ELG
666-30-M8-500-NG
666-30-M8-500-SW
666-30-M8-600-EL
666-30-M8-600-ELG
666-30-M8-600-NG
666-30-M8-600-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Thread d/d2 Finish

27.24 €

1 Available 5 Days 200M 6EL

27.24 €

1 Available 5 Days 200M 6ELG

31.52 €

1 Available 5 Days 200M 6NG

29.38 €

1 Available 5 Days 200M 6SW

27.98 €

1 Available 5 Days 250M 6EL

27.98 €

1 Available 5 Days 250M 6ELG

33.38 €

1 Available 5 Days 250M 6NG

29.98 €

1 Available 5 Days 250M 6SW

28.50 €

1 Available 5 Days 300M 6EL

28.50 €

1 Available 5 Days 300M 6ELG

35.08 €

1 Available 5 Days 300M 6NG

30.76 €

1 Available 5 Days 300M 6SW

29.50 €

1 Available 5 Days 350M 6EL

29.50 €

1 Available 5 Days 350M 6ELG

37.10 €

1 Available 5 Days 350M 6NG

31.64 €

1 Available 5 Days 350M 6SW

30.34 €

1 Available 5 Days 400M 6EL

30.34 €

1 Available 5 Days 400M 6ELG

38.50 €

1 Available 5 Days 400M 6NG

32.58 €

1 Available 5 Days 400M 6SW

32.08 €

1 Available 5 Days 500M 6EL

32.08 €

1 Available 5 Days 500M 6ELG

42.72 €

1 Available 5 Days 500M 6NG

34.52 €

1 Available 5 Days 500M 6SW

39.20 €

1 Available 5 Days 600M 6EL

39.20 €

1 Available 5 Days 600M 6ELG

45.26 €

1 Available 5 Days 600M 6NG

38.60 €

1 Available 5 Days 600M 6SW

27.24 €

1 Available 5 Days 200M 8EL

27.24 €

1 Available 5 Days 200M 8ELG

31.52 €

1 Available Same day

Stock

200M 8NG

29.38 €

1 Available 5 Days 200M 8SW

27.98 €

1 Available 5 Days 250M 8EL

27.98 €

1 Available 5 Days 250M 8ELG

33.38 €

1 Available 5 Days 250M 8NG

29.98 €

1 Available 5 Days 250M 8SW

28.50 €

1 Available 5 Days 300M 8EL

28.50 €

1 Available 5 Days 300M 8ELG

35.08 €

1 Available 5 Days 300M 8NG

30.76 €

1 Available 5 Days 300M 8SW

29.50 €

1 Available 5 Days 350M 8EL

29.50 €

1 Available 5 Days 350M 8ELG

37.10 €

1 Available 5 Days 350M 8NG

31.64 €

1 Available 5 Days 350M 8SW

30.34 €

1 Available 5 Days 400M 8EL

30.34 €

1 Available 5 Days 400M 8ELG

38.50 €

1 Available 6 Days 400M 8NG

32.58 €

1 Available 5 Days 400M 8SW

32.08 €

1 Available 5 Days 500M 8EL

32.08 €

1 Available 5 Days 500M 8ELG

42.72 €

1 Available 5 Days 500M 8NG

34.52 €

1 Available 5 Days 500M 8SW

39.20 €

1 Available 5 Days 600M 8EL

39.20 €

1 Available 5 Days 600M 8ELG

45.26 €

1 Available 5 Days 600M 8NG

38.60 €

1 Available 5 Days 600M 8SW

Loading...

  1. 1

Basic information

Handle diameter d(mm) 30

Tech Support