Universal joint shafts with needle bearing

Universal joint shafts with needle bearing
  • Volume Discount
Universal joint shafts with needle bearing GN 808.3 do not only bridge the misaligenment of two shafts, they also provide a length compensation which, in turn, allows the appropriate extraction length l2 as factor of the total length l1. The power transmission is achive-bed by two universal joints DIN 808 (type EW) a splined shaft and a sliding sleeve.
It is important to check the accuracy when connecting the splined shaft to the sliding sleeve.
The markings -> <- have to be opposite to each other. Any kind of misconnection leads to an inhomogeneous output and to a quick abrasion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 808.3 / Universal Joint Shafts with Needle Bearing, with Longitudinal Compensation

Information


Universal joint shafts with needle bearing GN 808.3 not only join the offset between two shafts, but also enable the alignment of lengths, which depending on the overall length l1 enables the corresponding extraction length l2. The power transmission is achieved by two universal joints DIN 808 (type EW) a splined shaft and a sliding sleeve.
It is important to check the accuracy when connecting the splined shaft to the sliding sleeve.
The markings → ← have to be opposite to each other. Any kind of misconnection leads to an inhomogeneous output and to a quick abrasion.

see also...
• Universal joints with friction bearing GN 808.2

How to Order

How to order1d1
 2Bore code
3d2 (s)
 4l1 - l2

Specification

• Steel
  blank
• Joint bearing areas, pins
  case hardened
• Keyway JS9 DIN 6885
• Cross holes GN 110.1
• ISO-Fundamental tolerances
• RoHS compliant
 

On Request

• Different length l1 - l2
• Bores without keyway
• Bores with square
• With other or unequal bores

Dimensions


 
        
d1d2 H7l- l2   d3l3l5+1 
 Bore     Guide length max. assembly length 
         of the shaft 
22K 10140-30160- 40180- 60-22304812 
25K 12160-30180- 45200- 70250-10526405613 
28K 14170-30200- 60220- 80280-14029406013 
32K 16190-30240- 80275-115380-21032406816Permissible r.p.m. / torque /
36K 18230-50270-100290-110400-22037407417Selection of the size → See catalog
42K 20250-50320-120420-220-42458218 
45K 22270-50330-100470-240-47509522 
50K 25295-50350-100420-170-525010826 
58K 30330-50400-110--586012229 
Part Number
808.3-22-K10-140-30
808.3-22-K10-160-40
808.3-22-K10-180-60
808.3-25-K12-160-30
808.3-25-K12-180-45
808.3-25-K12-200-70
808.3-25-K12-250-105
808.3-28-K14-170-30
808.3-28-K14-200-60
808.3-28-K14-220-80
808.3-28-K14-280-140
808.3-32-K16-190-30
808.3-32-K16-240-80
808.3-32-K16-275-115
808.3-32-K16-380-210
808.3-36-K18-230-50
808.3-36-K18-270-100
808.3-36-K18-290-110
808.3-36-K18-400-220
808.3-42-K20-250-50
808.3-42-K20-320-120
808.3-42-K20-420-220
808.3-45-K22-270-50
808.3-45-K22-330-100
808.3-45-K22-470-240
808.3-50-K25-295-50
808.3-50-K25-350-100
808.3-50-K25-420-170
808.3-58-K30-330-50
808.3-58-K30-400-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d2
(Ø)
Outside diameter d1
(Ø)
l1 - l2

461.00 €

1 Available 5 Days 1022140-30

465.58 €

1 Available 5 Days 1022-

474.30 €

1 Available 5 Days 1022-

479.64 €

1 Available 5 Days 1225160-30

479.66 €

1 Available 5 Days 1225-

492.84 €

1 Available 5 Days 1225-

491.76 €

1 Available 5 Days 1225-

492.20 €

1 Available 5 Days 1428170-30

492.20 €

1 Available 5 Days 1428-

507.08 €

1 Available 5 Days 1428-

504.36 €

1 Available 5 Days 1428-

513.10 €

1 Available 5 Days 1632190-30

523.26 €

1 Available 5 Days 1632-

523.26 €

1 Available 5 Days 1632-

512.94 €

1 Available 5 Days 1632-

558.08 €

1 Available 5 Days 1836230-50

556.36 €

1 Available 5 Days 1836-

568.46 €

1 Available 5 Days 1836-

571.16 €

1 Available 5 Days 1836-

609.04 €

1 Available 5 Days 2042250-50

628.16 €

1 Available 5 Days 2042-

627.08 €

1 Available 5 Days 2042-

657.00 €

1 Available 5 Days 2245270-50

684.36 €

1 Available 5 Days 2245-

684.36 €

1 Available 5 Days 2245-

684.24 €

1 Available 5 Days 2550295-50

708.88 €

1 Available 5 Days 2550-

708.56 €

1 Available 5 Days 2550-

790.18 €

1 Available 5 Days 3058330-50

810.86 €

1 Available 5 Days 3058-

Loading...

  1. 1

Basic information

Bore code K, with keyway

Tech Support