Part number:
possible part numbers found.How to order | 1 | d1 |
2 | Bore code | |
![]() | 3 | d2 (s) |
4 | l1 (l2) | |
5 | Type |
![]() | ![]() | ![]() | ![]() | ![]() | ||||
d1 | d2 H7 Bore | s H10 Square | l1 Type EG | l2 Type DG | l3 | l4 | t +1 max. assembly length of the shaft | |
16 | 6 | V 6* | 34 | 56 | 17 | 22 | 8 | Permissible r.p.m. / torque / Selection of the size → See catalog |
16 | 8 | V 8* | 40 | 62 | 20 | 22 | 11 | |
16 | 10 | V 8* | 52 | 74 | 26 | 22 | 14 | |
22 | 10 | V 10* | 48 | 74 | 24 | 26 | 12 | |
22 | 12 | V 10* | 62 | 88 | 31 | 26 | 18 | |
25 | 12 | V 12* | 56 | 86 | 28 | 30 | 13 | |
25 | 16 | V 12* | 74 | 104 | 37 | 30 | 21 | |
28 | 14 | V 14* | 60 | 96 | 30 | 36 | 13 | |
32 | 16 | V 16* | 68 | 105 | 34 | 37 | 16 | |
32 | 20 | V 16* | 86 | 124 | 43 | 38 | 24 | |
36 | 18 | V 18* | 74 | 114 | 37 | 40 | 17 | |
42 | 20 | V 20* | 82 | 128 | 41 | 46 | 18 | |
42 | 25 | V 20* | 108 | 156 | 54 | 48 | 31 | |
45 | 22 | V 22* | 95 | 145 | 47.5 | 50 | 22 | |
50 | 25 | V 25* | 108 | 163 | 54 | 55 | 26 | |
50 | 30 | V 25* | 132 | 188 | 66 | 56 | 38 | |
58 | 30 | V 30* | 122 | 190 | 61 | 68 | 29 | |
58 | 32 | V 30* | 130 | 198 | 65 | 68 | 33 | |
70* | 35 | V 35 | 140 | 212 | 70 | 72 | 35 |
Part number |
---|
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
37.36 € ( 44.46 € ) | 7 working days |
71.26 € ( 84.80 € ) | 7 working days |
37.36 € ( 44.46 € ) | 7 working days |
71.26 € ( 84.80 € ) | 7 working days |
37.36 € ( 44.46 € ) | 7 working days |
71.26 € ( 84.80 € ) | 7 working days |
58.50 € ( 69.61 € ) | 32 working days |
92.38 € ( 109.93 € ) | 32 working days |
58.50 € ( 69.61 € ) | 7 working days |
92.38 € ( 109.93 € ) | 7 working days |
53.26 € ( 63.38 € ) | 7 working days |
87.22 € ( 103.79 € ) | 7 working days |
37.36 € ( 44.46 € ) | 7 working days |
71.26 € ( 84.80 € ) | 7 working days |
41.86 € ( 49.81 € ) | 7 working days |
71.26 € ( 84.80 € ) | 7 working days |
53.26 € ( 63.38 € ) | 7 working days |
87.22 € ( 103.79 € ) | 7 working days |
57.62 € ( 68.57 € ) | 7 working days |
87.26 € ( 103.84 € ) | 7 working days |
41.86 € ( 49.81 € ) | 7 working days |
75.38 € ( 89.70 € ) | 7 working days |
42.92 € ( 51.07 € ) | 7 working days |
75.38 € ( 89.70 € ) | 7 working days |
57.62 € ( 68.57 € ) | 7 working days |
91.36 € ( 108.72 € ) | 7 working days |
58.70 € ( 69.85 € ) | 7 working days |
91.36 € ( 108.72 € ) | 7 working days |
42.92 € ( 51.07 € ) | 7 working days |
85.46 € ( 101.70 € ) | 7 working days |
58.70 € ( 69.85 € ) | 7 working days |
101.50 € ( 120.78 € ) | 7 working days |
45.62 € ( 54.29 € ) | 7 working days |
89.90 € ( 106.98 € ) | 7 working days |
53.16 € ( 63.26 € ) | 7 working days |
97.70 € ( 116.26 € ) | 7 working days |
61.62 € ( 73.33 € ) | 7 working days |
105.60 € ( 125.66 € ) | 7 working days |
72.02 € ( 85.70 € ) | 7 working days |
116.82 € ( 139.02 € ) | 32 working days |
53.40 € ( 63.55 € ) | 7 working days |
110.88 € ( 131.95 € ) | 7 working days |
72.38 € ( 86.13 € ) | 7 working days |
131.06 € ( 155.96 € ) | 7 working days |
59.28 € ( 70.54 € ) | 7 working days |
121.70 € ( 144.82 € ) | 7 working days |
73.50 € ( 87.47 € ) | 7 working days |
136.00 € ( 161.84 € ) | 7 working days |
78.46 € ( 93.37 € ) | 7 working days |
141.06 € ( 167.86 € ) | 7 working days |
94.10 € ( 111.98 € ) | 7 working days |
156.70 € ( 186.47 € ) | 7 working days |
73.86 € ( 87.89 € ) | 7 working days |
162.56 € ( 193.45 € ) | 7 working days |
92.76 € ( 110.38 € ) | 7 working days |
181.70 € ( 216.22 € ) | 7 working days |
88.56 € ( 105.39 € ) | 7 working days |
200.36 € ( 238.43 € ) | 32 working days |
98.72 € ( 117.48 € ) | 7 working days |
214.92 € ( 255.75 € ) | 7 working days |
The permissible r.p.m. of universal joints with friction bearing DIN 808 is to a large extent dependent on the type of application such as load, duration, angular disposition as well as lubrication . For over 1000 r.p.m. universal joints with needle bearing should be used
For continuous use ample lubrication is essential. This achieved by fitting the joint with a grease filled gaiter GN 808.1.