Vertical hook type toggle clamps

Vertical hook type toggle clamps
  • Volume Discount
The stroke of the U-bolt latch of GN 851.1 hook type toggle clamps can be adjusted within its range.
In the clamped position the U-bolt latch with clamping arm is perpendicular to the clamping arm and the plane of the operating handle.
In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.1 series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
851.1-160-T
851.1-160-T3
851.1-320-T
851.1-320-T3
851.1-700-T
851.1-700-T3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

24.38 €

1 Available 7 Days 160T, without U-bolt latch, with catch

26.76 €

1 Available 7 Days 160T3, with U-bolt latch, with catch

36.92 €

1 Available 7 Days 320T, without U-bolt latch, with catch

39.68 €

1 Available 7 Days 320T3, with U-bolt latch, with catch

56.88 €

1 Available 7 Days 700T, without U-bolt latch, with catch

62.72 €

1 Available 7 Days 700T3, with U-bolt latch, with catch

Loading...

  1. 1

Tech Support