Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | Material |
2 | d1 | |
3 | d2 | |
4 | s |
d1 | +0.1 | d2 −0.2 | s ±0.1 | ||
+0.3 | |||||
4 | 8 | 1 | 2 | - | |
4 | 12 | 1 | 2 | 3 | |
5 | 10 | 1 | 2 | 3 | |
5 | 15 | 2 | 3 | - | |
6 | 12 | 1 | 2 | 3 | |
6 | 20 | 2 | 3 | 5 | |
8 | 16 | 2 | 3 | 5 | |
8 | 25 | 2 | 3 | 5 | |
10 | 20 | 2 | 3 | 5 | |
10 | 30 | 3 | 5 | - | |
12 | 20 | 2 | 3 | 5 | |
12 | 30 | 3 | 5 | - | |
16 | 20 | 2 | 3 | 5 | |
16 | 30 | 3 | 5 | - |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | s (mm) | Outside diameter d2 | Outer diameter d1 | |
---|---|---|---|---|---|---|---|
1.80 € 1.26 € | 1 | Available |
Same day
Stock | 1 | 8 | 4 | |
1.96 € | 1 | Available | 7 Days | 2 | 8 | 4 | |
2.02 € | 1 | Available | 3 Days | 1 | 12 | 4 | |
2.18 € | 1 | Available | 7 Days | 2 | 12 | 4 | |
2.06 € | 1 | Available | 7 Days | 3 | 12 | 4 | |
2.06 € 1.44 € | 1 | Available |
Same day
Stock | 1 | 10 | 5 | |
2.18 € 1.53 € | 1 | Available |
Same day
Stock | 2 | 10 | 5 | |
2.12 € 1.48 € | 1 | Available |
Same day
Stock | 3 | 10 | 5 | |
2.46 € | 1 | Available | 7 Days | 2 | 15 | 5 | |
2.52 € | 1 | Available | 7 Days | 3 | 15 | 5 | |
1.98 € | 1 | Available | 7 Days | 1 | 12 | 6 | |
1.98 € | 1 | Available | 7 Days | 2 | 12 | 6 | |
2.08 € | 1 | Available | 7 Days | 3 | 12 | 6 | |
2.90 € | 1 | Available | 7 Days | 2 | 20 | 6 | |
3.00 € | 1 | Available |
Same day
Stock | 3 | 20 | 6 | |
3.16 € | 1 | Available | 3 Days | 5 | 20 | 6 | |
2.46 € | 1 | Available | 7 Days | 2 | 16 | 8 | |
2.52 € | 1 | Available |
Same day
Stock | 3 | 16 | 8 | |
2.66 € 1.86 € | 1 | Available |
Same day
Stock | 5 | 16 | 8 | |
3.00 € 2.10 € | 1 | Available |
Same day
Stock | 2 | 25 | 8 | |
3.12 € | 1 | Available | 7 Days | 3 | 25 | 8 | |
3.26 € | 1 | Available | 7 Days | 5 | 25 | 8 | |
2.90 € 2.03 € | 1 | Available |
Same day
Stock | 2 | 20 | 10 | |
3.02 € 2.11 € | 1 | Available |
Same day
Stock | 3 | 20 | 10 | |
3.12 € | 1 | Available | 7 Days | 5 | 20 | 10 | |
3.68 € | 1 | Available | 7 Days | 3 | 30 | 10 | |
3.88 € | 1 | Available | 7 Days | 5 | 30 | 10 | |
2.90 € 2.03 € | 1 | Available |
Same day
Stock | 2 | 20 | 12 | |
3.00 € | 1 | Available | 7 Days | 3 | 20 | 12 | |
3.12 € 2.18 € | 1 | Available |
Same day
Stock | 5 | 20 | 12 | |
3.68 € | 1 | Available | 7 Days | 3 | 30 | 12 | |
3.86 € | 1 | Available | 7 Days | 5 | 30 | 12 | |
3.08 € 2.16 € | 1 | Available |
Same day
Stock | 2 | 20 | 16 | |
3.28 € 2.30 € | 1 | Available |
Same day
Stock | 3 | 20 | 16 | |
3.18 € 2.23 € | 1 | Available |
Same day
Stock | 5 | 20 | 16 | |
3.66 € | 1 | Available | 7 Days | 3 | 30 | 16 | |
3.82 € | 1 | Available |
Same day
Stock | 5 | 30 | 16 |
Loading...
Material | NI-Stainless Steel |
---|
Configure
Stock
Basic Attributes
s(mm)
Outside diameter d2
Outer diameter d1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes