Welding sockets with and without collar

Welding sockets with and without collar
  • Volume Discount
Welding sockets GN 7490 are used in container construction or in hydraulics for mounting instruments such as oil level sight glasses or
locking caps.
The plane surfaces are machined, with the effect that they can be used as sealing surface in connection with a sealing element or compound.
The favourably dimensioned wall thickness prevents deformation or burn-through during welding.
Type B is used if exact positioning through the mounting bore or a low construction height is required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7490-ST-G1/2-A
7490-ST-G1/2-B
7490-ST-G1/4-A
7490-ST-G1/4-B
7490-ST-G1/8-A
7490-ST-G1/8-B
7490-ST-G1-A
7490-ST-G1-B
7490-ST-G3/4-A
7490-ST-G3/4-B
7490-ST-G3/8-A
7490-ST-G3/8-B
7490-ST-G11/2-A
7490-ST-G11/2-B
7490-ST-G11/4-A
7490-ST-G11/4-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type

3.40 €

1 Available 5 Days 1/2A-with chamfer

3.74 €

1 Available 5 Days 1/2B-with collar

2.46 €

1 Available 5 Days 1/4A-with chamfer

2.60 €

1 Available Same day

Stock

1/4B-with collar

2.08 €

1 Available 5 Days 1/8A-with chamfer

2.26 €

1 Available 5 Days 1/8B-with collar

6.54 €

1 Available Same day

Stock

1A-with chamfer

7.08 €

1 Available 5 Days 1B-with collar

4.26 €

1 Available 5 Days 3/4A-with chamfer

4.48 €

1 Available 5 Days 3/4B-with collar

2.78 €

1 Available 5 Days 3/8A-with chamfer

2.78 €

1 Available 5 Days 3/8B-with collar

10.66 €

1 Available 5 Days 1 1/2A-with chamfer

12.24 €

1 Available 5 Days 1 1/2B-with collar

8.74 €

1 Available 5 Days 1 1/4A-with chamfer

9.10 €

1 Available 5 Days 1 1/4B-with collar

Loading...

  1. 1

Basic information

Material Steel

Tech Support