Wing screws, Stainless Steel

Wing screws, Stainless Steel

Click on this image to zoom in.

Click on this image to zoom in.

  • Wing screws, Stainless Steel
  • Wing screws, Stainless Steel
  • Promotional pricing
  • Volume Discount
[Specifications]
・Stainless Steel AISI 316L, matt shot-blasted
・Thread d2: M6-M10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
431-25-M6-16
431-25-M6-20
431-25-M6-25
431-30-M6-16
431-30-M6-20
431-30-M6-25
431-30-M8-16
431-30-M8-20
431-30-M8-25
431-30-M8-32
431-36-M8-16
431-36-M8-20
431-36-M8-25
431-36-M8-32
431-36-M10-20
431-36-M10-30
431-36-M10-40
835-46-M6-16-MT
835-46-M6-20-MT
835-46-M6-25-MT
835-46-M8-16-MT
835-46-M8-20-MT
835-46-M8-25-MT
835-58-M8-20-MT
835-58-M8-25-MT
835-58-M8-30-MT
835-58-M10-20-MT
835-58-M10-25-MT
835-58-M10-30-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Thread length l
(mm)
Handle diameter d1 Finish Weight

5.80 €

3.07 €

1 Available Same day

Stock

M 61625-0.014

5.90 €

3.13 €

1 Available Same day

Stock

M 62025-0.016

5.98 €

3.17 €

1 Available Same day

Stock

M 62525-0.010

7.50 €

3.98 €

1 Available Same day

Stock

M 61630-0.025

7.52 €

1 Available 7 Days M 62030-0.025

7.62 €

4.04 €

1 Available Same day

Stock

M 62530-0.025

7.32 €

1 Available 7 Days M 81630-0.027

7.28 €

3.86 €

1 Available Same day

Stock

M 82030-0.028

7.36 €

3.90 €

1 Available Same day

Stock

M 82530-0.030

7.46 €

1 Available 7 Days M 83230-0.032

9.40 €

4.98 €

1 Available Same day

Stock

M 81636-0.044

9.48 €

5.02 €

1 Available Same day

Stock

M 82036-0.045

9.60 €

5.09 €

1 Available Same day

Stock

M 82536-0.050

9.70 €

5.14 €

1 Available Same day

Stock

M 83236-0.049

9.88 €

1 Available 3 Days M 102036-0.058

10.02 €

5.31 €

1 Available Same day

Stock

M 103036-0.053

10.62 €

5.63 €

1 Available Same day

Stock

M 104036-0.055

14.20 €

1 Available 7 Days M 61646MT-matte surface (ground)0.040

14.86 €

1 Available 7 Days M 62046MT-matte surface (ground)0.041

16.30 €

1 Available 7 Days M 62546MT-matte surface (ground)0.042

14.20 €

1 Available 7 Days M 81646MT-matte surface (ground)0.050

14.86 €

1 Available 7 Days M 82046MT-matte surface (ground)0.041

16.30 €

1 Available 7 Days M 82546MT-matte surface (ground)0.052

21.34 €

1 Available 7 Days M 82058MT-matte surface (ground)0.083

21.16 €

1 Available 7 Days M 82558MT-matte surface (ground)0.084

21.60 €

1 Available 7 Days M 83058MT-matte surface (ground)0.085

21.34 €

1 Available 7 Days M 102058MT-matte surface (ground)0.080

21.16 €

1 Available 7 Days M 102558MT-matte surface (ground)0.081

21.60 €

1 Available 7 Days M 103058MT-matte surface (ground)0.082

Loading...

  1. 1

Tech Support