B.193 - Knurled grip knobs -Duroplast

B.193 - Knurled grip knobs -Duroplast
  • Promotional pricing
  • Volume Discount
Phenolic based duroplast knurled knob.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
102101
102102
102103
102115
102116
102117
102121
102122
102123
102131
102132
102133
102221
102222
102224
102301
102321
102322
102323
102325
102326
102401
102421
102422
102501
102521
102522
102523
2101
2102
2103
2111
2115
2116
2117
2121
2122
2123
2131
2132
2133
2201
2211
2221
2222
2223
2224
2301
2311
2321
2322
2323
2324
2325
2326
2401
2411
2412
2421
2422
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 d3 Diameter H h High performing lines l2 Type of assembly Sub execution Material 2 External diameter Description Weight

3.21 €

25 Available 4 Days M3-[Phenol] Duroplast151111---6-Inox2AG Blind holeB.193-SSTStainless steel15B.193/15 SST-M34

3.21 €

25 Available 4 Days M4-[Phenol] Duroplast151111---6-Inox2AG Blind holeB.193-SSTStainless steel15B.193/15 SST-M44

3.21 €

25 Available 4 Days M5-Stainless steel1511-11-15-6Inox2Blind holeB.193-SST--B.193/15-SST-M5-

5.53 €

2.65 €

1 Available Same day

Stock

M36[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M3x6-

5.64 €

2.71 €

1 Available Same day

Stock

M310[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M3x10-

5.75 €

2.76 €

1 Available Same day

Stock

M316[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M3x16-

4.75 €

2.28 €

1 Available Same day

Stock

M46Stainless steel1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M4x6-

5.24 €

2.52 €

1 Available Same day

Stock

M410Stainless steel1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M4x10-

5.59 €

25 Available 4 Days M416[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M4x16-

3.72 €

1.79 €

1 Available Same day

Stock

M510Stainless steel1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M5x10-

3.76 €

1.80 €

1 Available Same day

Stock

M516[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M5x16-

3.72 €

1.79 €

1 Available Same day

Stock

M525[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M5x25-

4.09 €

1.96 €

1 Available Same day

Stock

M510Stainless steel1812-13-20--Inox3Threaded screwB.193-SST-p--B.193/18-SST-p-M5x10-

4.24 €

2.04 €

1 Available Same day

Stock

M516[Phenol] Duroplast1812-13-20--Inox3Threaded screwB.193-SST-p--B.193/18-SST-p-M5x16-

4.09 €

1 Available Same day

Stock

M525Stainless steel1812-13-20--Inox3Threaded screwB.193-SST-p--B.193/18-SST-p-M5x25-

4.05 €

25 Available 4 Days M6-[Phenol] Duroplast2214-15-20-6Inox4Blind holeB.193-SST--B.193/20-SST-M6-

4.58 €

2.20 €

1 Available Same day

Stock

M610[Phenol] Duroplast2214-15-20--Inox4Threaded screwB.193-SST-p--B.193/20-SST-p-M6x10-

4.60 €

2.21 €

1 Available Same day

Stock

M616[Phenol] Duroplast2214-15-20--Inox4Threaded screwB.193-SST-p--B.193/20-SST-p-M6x16-

4.64 €

2.23 €

1 Available Same day

Stock

M625Stainless steel2214-15-20--Inox4Threaded screwB.193-SST-p--B.193/20-SST-p-M6x25-

4.22 €

25 4 Days M620Stainless steel2214-15-20--Inox4Threaded screwB.193-SST-p--B.193/20-SST-p-M6x20-

4.69 €

25 Available 5 Days M630[Phenol] Duroplast2214-15-20--Inox4Threaded screwB.193-SST-p--B.193/20-SST-p-M6x30-

4.38 €

2.10 €

1 Available Same day

Stock

M6-[Phenol] Duroplast2618-19-25-10Inox6Blind holeB.193-SST--B.193/25-SST-M6-

4.80 €

25 Available 5 Days M616Stainless steel2618-19-25--Inox6Threaded screwB.193-SST-p--B.193/25-SST-p-M6x16-

4.91 €

2.36 €

1 Available Same day

Stock

M625[Phenol] Duroplast2618-19-25--Inox6Threaded screwB.193-SST-p--B.193/25-SST-p-M6x25-

3.98 €

25 Available 5 Days M8-Stainless steel3118-24-30-10Inox6Blind holeB.193-SST--B.193/30-SST-M8-

6.51 €

3.12 €

1 Available Same day

Stock

M816Stainless steel3118-24-30--Inox6Threaded screwB.193-SST-p--B.193/30-SST-p-M8x16-

7.28 €

3.49 €

1 Available Same day

Stock

M825Stainless steel3118-24-30--Inox6Threaded screwB.193-SST-p--B.193/30-SST-p-M8x25-

7.90 €

3.79 €

1 Available Same day

Stock

M840[Phenol] Duroplast3118-24-30--Inox6Threaded screwB.193-SST-p--B.193/30-SST-p-M8x40-

1.72 €

0.83 €

1 Available Same day

Stock

M3-[Phenol] Duroplast1511-11-15-6-2Blind holeB.193-B--B.193/15 B-M3-

1.56 €

25 4 Days M4-[Phenol] Duroplast1511-11-15-6-2Blind holeB.193-B--B.193/15 B-M4-

1.74 €

0.84 €

1 Available Same day

Stock

M5-[Phenol] Duroplast1511-11-15-5-2Blind holeB.193-B--B.193/15 B-M5-

2.38 €

1.14 €

1 Available Same day

Stock

M4-[Phenol] Duroplast1511-11615-10-2Pass-through holeB.193-FP--B.193/15 FP-M4-

2.82 €

1.35 €

1 Available Same day

Stock

M36[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M3x6-

2.82 €

25 Available 4 Days M310[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M3x10-

3.06 €

1.47 €

1 Available Same day

Stock

M316[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M3x16-

1.65 €

25 Available 4 Days M46[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M4x6-

1.67 €

25 Available 4 Days M410[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M4x10-

1.72 €

25 Available 4 Days M416[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M4x16-

1.67 €

25 Available 5 Days M510[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M5x10-

1.96 €

0.94 €

1 Available Same day

Stock

M516[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M5x16-

1.96 €

0.94 €

1 Available Same day

Stock

M525[Phenol] Duroplast1511-11-15---2Threaded screwB.193-p--B.193/15 p-M5x25-

1.94 €

0.93 €

1 Available Same day

Stock

M5-[Phenol] Duroplast1812-13-20-5-3Blind holeB.193-B--B.193/18 B-M5-

2.27 €

25 Available 4 Days M5-[Phenol] Duroplast1812-13720-10-3Pass-through holeB.193-FP--B.193/18 FP-M5-

2.00 €

0.96 €

1 Available Same day

Stock

M510[Phenol] Duroplast1812-13-20---3Threaded screwB.193-p--B.193/18 p-M5x10-

2.00 €

0.96 €

1 Available Same day

Stock

M516[Phenol] Duroplast1812-13-20---3Threaded screwB.193-p--B.193/18 p-M5x16-

2.07 €

0.99 €

1 Available Same day

Stock

M540[Phenol] Duroplast1812-13-20---3Threaded screwB.193-p--B.193/18 p-M5x40-

2.31 €

1.11 €

1 Available Same day

Stock

M525[Phenol] Duroplast1812-13-20---3Threaded screwB.193-p--B.193/18 p-M5x25-

2.16 €

25 Available 4 Days M6-[Phenol] Duroplast2214-15-20-6-4Blind holeB.193-B--B.193/20 B-M6-

2.27 €

1.09 €

1 Available Same day

Stock

M6-[Phenol] Duroplast2214-15820-11-4Pass-through holeB.193-FP--B.193/20 FP-M6-

1.98 €

25 Available 5 Days M610[Phenol] Duroplast2214-15-20---4Threaded screwB.193-p--B.193/20 p-M6x10-

1.80 €

25 4 Days M616[Phenol] Duroplast2214-15-20---4Threaded screwB.193-p--B.193/20 p-M6x16-

1.98 €

0.95 €

1 Available Same day

Stock

M625[Phenol] Duroplast2214-15-20---4Threaded screwB.193-p--B.193/20 p-M6x25-

2.07 €

0.99 €

1 Available Same day

Stock

M640[Phenol] Duroplast2214-15-20---4Threaded screwB.193-p--B.193/20 p-M6x40-

2.07 €

1 Available Same day

Stock

M620[Phenol] Duroplast2214-15-20---4Threaded screwB.193-p--B.193/20 p-M6x20-

2.18 €

1.05 €

1 Available Same day

Stock

M630[Phenol] Duroplast2214-15-20---4Threaded screwB.193-p--B.193/20 p-M6x30-

2.56 €

25 Available 4 Days M6-[Phenol] Duroplast2618-19-25-10-6Blind holeB.193-B--B.193/25 B-M6-

3.15 €

1.51 €

1 Available Same day

Stock

M6-[Phenol] Duroplast2618-191025-15-6Pass-through holeB.193-FP--B.193/25 FP-M6-

3.15 €

1.51 €

1 Available Same day

Stock

M8-[Phenol] Duroplast2618-191025-15-6Pass-through holeB.193-FP--B.193/25 FP-M8-

2.31 €

1.11 €

1 Available Same day

Stock

M616[Phenol] Duroplast2618-19-25---6Threaded screwB.193-p--B.193/25 p-M6x16-

2.18 €

1.05 €

25 4 Days M625[Phenol] Duroplast2618-19-25---6Threaded screwB.193-p--B.193/25 p-M6x25-

Loading...

Tech Support