BT. - Fluted grip knobs -Technopolymer【1-10 Pieces Per Package】

BT. - Fluted grip knobs -Technopolymer
  • Volume Discount
Polyamide based technopolymer fluted grip knob.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
106321
106337
106338
106339
106350
106351
106356
106521
106530
106541
106542
106621
106631
106642
106644
106647
106721
106731
106752
106754
106757
6310
6311
6312
6320
6321
6322
6323
6331
6336
6337
6338
6339
6340
6341
6342
6343
6344
6347
6348
6349
6350
6351
6356
6361
6366
6371
6376
6521
6522
6530
6531
6541
6546
6548
6551
6571
6576
6581
6591
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 d2 d3 Diameter H h High performing lines l2 Type of assembly Sub execution Material 2 External diameter Description Weight

2.29 €

10 Available 4 Days M4-[Polyamide] Technopolymer161311-9--6-Inox5AG Blind holeBT-SSTStainless steel15BT.16-SST-M45

2.42 €

10 Available 4 Days M36[Polyamide] Technopolymer1211.59.5-6----Inox4AL Threaded screwBT-SST-pStainless steel10BT.12-SST-p-M3x62

2.31 €

10 Available 4 Days M310[Polyamide] Technopolymer1211.59.5-6----Inox4AL Threaded screwBT-SST-pStainless steel10BT.12-SST-p-M3x102

2.31 €

10 Available 4 Days M316[Polyamide] Technopolymer1211.59.5-6----Inox4AL Threaded screwBT-SST-pStainless steel10BT.12-SST-p-M3x163

2.29 €

10 Available 4 Days M46[Polyamide] Technopolymer161311-9----Inox5AL Threaded screwBT-SST-pStainless steel15BT.16-SST-p-M4x62

2.29 €

10 Available 4 Days M410[Polyamide] Technopolymer161311-9----Inox5AL Threaded screwBT-SST-pStainless steel15BT.16-SST-p-M4x103

2.29 €

10 Available 4 Days M416[Polyamide] Technopolymer161311-9----Inox5AL Threaded screwBT-SST-pStainless steel15BT.16-SST-p-M4x163

2.29 €

10 Available 5 Days M5-[Polyamide] Technopolymer2016-11.511-20-5Inox6Blind holeBT-SST--BT.20-SST-M5-

2.31 €

10 Available Same day

Stock

M5-Stainless steel2016-11.511620-12Inox6Pass-through holeBT-SST-FP--BT.20-SST-FP-M5-

2.10 €

25 4 Days M510Stainless steel2016-11.511-20--Inox6Threaded screwBT-SST-p--BT.20-SST-p-M5x10-

2.31 €

10 Available Same day

Stock

M516Stainless steel2016-11.511-20--Inox6Threaded screwBT-SST-p--BT.20-SST-p-M5x16-

2.40 €

10 Available Same day

Stock

M6-Stainless steel2619-1615-25-8Inox8Blind holeBT-SST--BT.25-SST-M6-

2.44 €

10 Available Same day

Stock

M6-[Polyamide] Technopolymer2619-1615725-14Inox8Pass-through holeBT-SST-FP--BT.25-SST-FP-M6-

1.89 €

10 Available Same day

Stock

M616[Polyamide] Technopolymer2619-1615-25--Inox8Threaded screwBT-SST-p--BT.25-SST-p-M6x16-

1.98 €

10 Available Same day

Stock

M620Stainless steel2619-1615-25--Inox8Threaded screwBT-SST-p--BT.25-SST-p-M6x20-

2.18 €

10 Available Same day

Stock

M630Stainless steel2619-1615-25--Inox8Threaded screwBT-SST-p--BT.25-SST-p-M6x30-

2.66 €

10 Available Same day

Stock

M8-[Polyamide] Technopolymer3222-1721-30-10Inox9Blind holeBT-SST--BT.32-SST-M8-

2.71 €

10 Available Same day

Stock

M8-[Polyamide] Technopolymer3222-17211030-16Inox9Pass-through holeBT-SST-FP--BT.32-SST-FP-M8-

2.66 €

10 Available Same day

Stock

M816[Polyamide] Technopolymer3222-1721-30--Inox9Threaded screwBT-SST-p--BT.32-SST-p-M8x16-

2.66 €

10 Available Same day

Stock

M820[Polyamide] Technopolymer3222-1721-30--Inox9Threaded screwBT-SST-p--BT.32-SST-p-M8x20-

2.66 €

10 Available Same day

Stock

M830Stainless steel3222-1721-30--Inox9Threaded screwBT-SST-p--BT.32-SST-p-M8x30-

1.19 €

1 Available Same day

Stock

M3-[Polyamide] Technopolymer1211.5-9.56-10-6-4Blind holeBT-B--BT.12 B-M3-

1.19 €

10 Available Same day

Stock

M4-[Polyamide] Technopolymer1211.5-9.56-10-6-4Blind holeBT-B--BT.12 B-M4-

1.19 €

10 Available Same day

Stock

M5-[Polyamide] Technopolymer1211.5-9.56-10-6-4Blind holeBT-B--BT.12 B-M5-

1.17 €

10 Available Same day

Stock

M3-[Polyamide] Technopolymer1613-119-15-6-5Blind holeBT-B--BT.16 B-M3-

1.17 €

10 Available Same day

Stock

M4-[Polyamide] Technopolymer1613-119-15-6-5Blind holeBT-B--BT.16 B-M4-

1.17 €

10 Available Same day

Stock

M5-[Polyamide] Technopolymer1613-119-15-6-5Blind holeBT-B--BT.16 B-M5-

1.17 €

10 Available 4 Days M6-[Polyamide] Technopolymer161311-9--6--5AG Blind holeBT-B-15BT.16 B-M63

1.17 €

10 Available 4 Days M4-[Polyamide] Technopolymer1613-119515-10-5Pass-through holeBT-FP--BT.16 FP-M4-

1.17 €

10 Pieces Per Package

10 packs Available Same day

Stock

M5-[Polyamide] Technopolymer1613-119615-10-5Pass-through holeBT-FP--BT.16 FP-M5-

1.83 €

10 Available 4 Days M36[Polyamide] Technopolymer1211.59.5-6-----4AL Threaded screwBT-p-10BT.12 p-M3x62

1.76 €

10 Available 4 Days M310[Polyamide] Technopolymer1211.59.5-6-----4AL Threaded screwBT-p-10BT.12 p-M3x102

1.83 €

10 Available 4 Days M316[Polyamide] Technopolymer1211.59.5-6-----4AL Threaded screwBT-p-10BT.12 p-M3x163

1.10 €

10 Available 4 Days M46[Polyamide] Technopolymer1211.59.5-6-----4AL Threaded screwBT-p-10BT.12 p-M4x62

1.10 €

10 Available Same day

Stock

M410[Polyamide] Technopolymer1211.5-9.56-10---4Threaded screwBT-p--BT.12 p-M4x10-

1.17 €

10 Available Same day

Stock

M416[Polyamide] Technopolymer1211.5-9.56-10---4Threaded screwBT-p--BT.12 p-M4x16-

1.17 €

10 Available Same day

Stock

M510[Polyamide] Technopolymer1211.5-9.56-10---4Threaded screwBT-p--BT.12 p-M5x10-

1.17 €

10 Available Same day

Stock

M516[Polyamide] Technopolymer1211.5-9.56-10---4Threaded screwBT-p--BT.12 p-M5x16-

1.72 €

10 Available 4 Days M36[Polyamide] Technopolymer161311-9-----5AL Threaded screwBT-p-15BT.16 p-M3x62

1.72 €

10 Available 4 Days M310[Polyamide] Technopolymer161311-9-----5AL Threaded screwBT-p-15BT.16 p-M3x102

1.72 €

10 Available 4 Days M316[Polyamide] Technopolymer161311-9-----5AL Threaded screwBT-p-15BT.16 p-M3x163

1.17 €

10 Available 4 Days M46[Polyamide] Technopolymer161311-9-----5AL Threaded screwBT-p-15BT.16 p-M4x62

1.17 €

10 Available 6 Days M410[Polyamide] Technopolymer1613-119-15---5Threaded screwBT-p--BT.16 p-M4x10-

1.17 €

10 Available Same day

Stock

M416[Polyamide] Technopolymer1613-119-15---5Threaded screwBT-p--BT.16 p-M4x16-

1.61 €

10 Available 6 Days M420[Polyamide] Technopolymer1613-119-15---5Threaded screwBT-p--BT.16 p-M4x20-

1.72 €

10 Available Same day

Stock

M430[Polyamide] Technopolymer1613-119-15---5Threaded screwBT-p--BT.16 p-M4x30-

1.19 €

10 Available 6 Days M510[Polyamide] Technopolymer1613-119-15---5Threaded screwBT-p--BT.16 p-M5x10-

1.19 €

10 Available 5 Days M516[Polyamide] Technopolymer1613-119-15---5Threaded screwBT-p--BT.16 p-M5x16-

1.19 €

10 Available Same day

Stock

M5-[Polyamide] Technopolymer2016-11.511-20-6-6Blind holeBT-B--BT.20 B-M5-

1.19 €

10 Available 6 Days M6-[Polyamide] Technopolymer2016-11.511-20-6-6Blind holeBT-B--BT.20 B-M6-

1.17 €

10 Available Same day

Stock

M5-[Polyamide] Technopolymer2016-11.511615-12-6Pass-through holeBT-FP--BT.20 FP-M5-

1.17 €

10 Available Same day

Stock

M6-[Polyamide] Technopolymer2016-11.511720-12-6Pass-through holeBT-FP--BT.20 FP-M6-

1.10 €

10 Available Same day

Stock

M510[Polyamide] Technopolymer2016-11.511-20---6Threaded screwBT-p--BT.20 p-M5x10-

1.19 €

10 Available Same day

Stock

M516[Polyamide] Technopolymer2016-11.511-20---6Threaded screwBT-p--BT.20 p-M5x16-

1.30 €

10 Available Same day

Stock

M520[Polyamide] Technopolymer2016-11.511-20---6Threaded screwBT-p--BT.20 p-M5x20-

1.21 €

10 Available Same day

Stock

M525[Polyamide] Technopolymer2016-11.511-20---6Threaded screwBT-p--BT.20 p-M5x25-

1.10 €

10 Available Same day

Stock

M610[Polyamide] Technopolymer2016-11.511-20---6Threaded screwBT-p--BT.20 p-M6x10-

1.19 €

10 Available Same day

Stock

M616[Polyamide] Technopolymer2016-11.511-20---6Threaded screwBT-p--BT.20 p-M6x16-

1.19 €

10 Available 5 Days M625[Polyamide] Technopolymer2016-11.511-20---6Threaded screwBT-p--BT.20 p-M6x25-

1.21 €

10 Available Same day

Stock

M640[Polyamide] Technopolymer2016-11.511-20---6Threaded screwBT-p--BT.20 p-M6x40-

Loading...

Tech Support