Flat hinges / conical counterbores, slotted holes / 215° (-35° +180°) / plastic (technopolymer) / CFA-SL / ELESA

Flat hinges / conical counterbores, slotted holes / 215° (-35° +180°) / plastic (technopolymer) / CFA-SL / ELESA
  • Promotional pricing
  • Volume Discount
Hinges with adjusting slots.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
Rotation angles: -35° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
422272
422276
422280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description

7.02 €

3.37 €

1 Available Same day

Stock

CFA.65-SL-H

7.02 €

10 Available 1 Day CFA.65-SL-V

7.02 €

10 Available 4 Days CFA.65-SL-HV

Loading...

  1. 1

Basic information

L(mm) 65 Material Technopolymer B(mm) 64
f 40 b1 24 b2 6.5
b3 10.5 d 5 H 23
h1 15 h2 13.5 h3 6.5
Hole 6.5 torque 1 3 Type of assembly Pass-through holes
High performing lines Profile systems

Tech Support