Corner Hinges / internal thread, Countersunk Screws / < 205° (-5° +190°) / plastic (Technopolymer) / CFD / ELESA

Corner Hinges / internal thread, Countersunk Screws / < 205° (-5° +190°) / plastic (Technopolymer) / CFD / ELESA
  • Promotional pricing
  • Volume Discount
Hinges for thin doors.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
The hinge is made up of two bodies with different dimensions (a narrow one and a larger one) and can be assembled for example on structures with thin frame or door.
Rotation angles: -15° and +190°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
422711
422721
422731
422741
422751
422761
422811
422821
422831
422841
422851
422861
422911
422921
422931
422941
422951
422961
423011
423021
423031
423041
423051
423061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 b2 b3 d d1 d2 d3 d5 h H h1 l Hole Threaded screw torque B torque CH torque p Type of assembly Description

7.55 €

20 Available 15 Days 30.526.5151522.51572.5M3---412.59.5-M3-1--Blind holesCFD.30 B-M3

6.27 €

20 Available 1 Day 30.526.5151522.51572.5-M3---12.59.513-M3--1Threaded screwsCFD.30 p-M3x13

7.77 €

20 Available 1 Day 30.526.5151522.51572.5M3---412.59.513M3M31-1Blind holes-Threaded screwsCFD.30 p-M3x13-B-M3

6.05 €

20 Available 1 Day 30.526.5151522.51572.5-M3--412.59.513M3M31-1Blind holes-Threaded screwsCFD.30 B-M3-p-M3x13

5.06 €

20 Available 5 Days 30.526.5151522.51572.5M3-3.56412.59.5-M3-10.5-Pass-through holes-Blind holesCFD.30 CH-3-B-M3

3.61 €

1.73 €

1 Available Same day

Stock

30.526.5151522.51572.5-M33.56-12.59.5133.5M3-0.51Pass-through holes-Threaded screwsCFD.30 CH-3-p-M3x13

8.14 €

3.91 €

1 Available Same day

Stock

40.5342020.229.5209.54M4---5.516.512.5-M4-4--Blind holesCFD.40 B-M4

7.99 €

20 Available 1 Day 40.5342020.229.5209.54-M4---16.512.518-M4--1.5Threaded screwsCFD.40 p-M4x18

9.26 €

20 Available 4 Days 40.5342020.229.5209.54M4M4--5.516.512.518M4M44-1.5Blind holes-Threaded screwsCFD.40 p-M4x18-B-M4

6.82 €

3.27 €

1 Available Same day

Stock

40.5342020.229.5209.54-M4--5.516.512.518M4M44-1.5Pass-through holes-Blind holesCFD.40 B-M4-p-M4x18

6.01 €

2.88 €

1 Available Same day

Stock

40.5342020.229.5209.54M4-4.57.55.516.512.5-M4-41-Pass-through holes-Blind holesCFD.40 CH-4-B-M4

4.69 €

20 Available 1 Day 40.5342020.229.5209.54-M44.57.5-16.512.5184.5M4-11.5Pass-through holes-Threaded screwsCFD.40 CH-4-p-M4x18

8.80 €

10 Available 5 Days 48.540.52423352411.55M5---6.52015-M5-5--Blind holesCFD.48 B-M5

8.56 €

4.11 €

1 Available Same day

Stock

48.540.52423352411.55-M5---201517-M5--3Threaded screwsCFD.48 p-M5x17

9.00 €

10 Available 1 Day 48.540.52423352411.55M5M5--6.5201517M5M55-3Blind holes-Threaded screwsCFD.48 p-M5x17-B-M5

8.32 €

3.99 €

1 Available Same day

Stock

48.540.52423352411.55-M5--6.5201517M5M55-3Blind holes-Threaded screwsCFD.48 B-M5-p-M5x17

6.51 €

10 Available 1 Day 48.540.52423352411.55M5-5.596.52015-M5--2-Pass-through holes-Blind holesCFD.48 CH-5-B-M5

6.03 €

10 Available 1 Day 48.540.52423352411.55-M55.59-201517-M5-23Pass-through holes-Threaded screwsCFD.48 CH-5-p-M5x17

10.76 €

10 Available 1 Day 66563331.848.533156M6---927.521-M6-5--Blind holesCFD.66 B-M6

11.13 €

10 Available 1 Day 66563331.848.533156-M6---27.52116-M6--5Threaded screwsCFD.66 p-M6x16

11.68 €

10 Available 1 Day 66563331.848.533156M6M6--927.52116M6M65-5Blind holes-Threaded screwsCFD.66 p-M6x16-B-M6

10.19 €

10 Available 1 Day 66563331.848.533156-M6--927.52116M6M65-5Blind holes-Threaded screwsCFD.66 B-M6-p-M6x16

8.21 €

10 Available 1 Day 66563331.848.533156M6-6.510.5927.521-M6-55-Pass-through holes-Blind holesCFD.66 CH-6-B-M6

7.70 €

10 Available 1 Day 66563331.848.533156-M66.510.5-27.521166.5M6-55Pass-through holes-Threaded screwsCFD.66 CH-6-p-M6x16

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support