Flat hinges / conical recesses / 280º (-100° +180°) / plastic (technopolymer) / CFG / ELESA

Flat hinges / conical recesses / 280º (-100° +180°) / plastic (technopolymer) / CFG / ELESA
  • Volume Discount
Hinges for profiles.
Glass-fibre reinforced polyamide based (PA) technopolymer, black or grey colour RAL 7040 (C33), matte finish.
Rotation pin in nickel-plated steel.
Pass-through holes for M6 countersunk head screws.
This type of hinge can be used with profiles from 30 up to 60 mm, also combining different dimensions.
Rotation angles: -100° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
423911
423911-C33
423912
423912-C33
423913
423913-C33
423914
423914-C33
423921
423921-C33
423922
423922-C33
423923
423923-C33
423931
423931-C33
423932
423932-C33
423941
423941-C33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
f1 f2 f3 b1 b2 s1 s2 Sub execution Description

7.00 €

10 Available 4 Days 543517.517.527273030CFG.CFG.30/30 SH-6

7.00 €

10 Available 4 Days 543517.517.527273030CFG-C33CFG.30/30 SH-6-C33

7.04 €

10 Available 1 Day 644017.522.527373040CFG.CFG.30/40 SH-6

7.04 €

10 Available 4 Days 644017.522.527373040CFG-C33CFG.30/40 SH-6-C33

7.35 €

10 Available 1 Day 6942.517.52527423045CFG.CFG.30/45 SH-6

7.35 €

10 Available 4 Days 6942.517.52527423045CFG-C33CFG.30/45 SH-6-C33

7.55 €

10 Available 1 Day 845017.532.527573060CFG.CFG.30/60 SH-6

7.55 €

10 Available 4 Days 645017.532.527573060CFG-C33CFG.30/60 SH-6-C33

7.06 €

10 Available 1 Day 744522.522.537374040CFG.CFG.40/40 SH-6

7.06 €

10 Available 4 Days 744522.522.537374040CFG-C33CFG.40/40 SH-6-C33

7.39 €

10 Available 1 Day 7947.522.52537424045CFG.CFG.40/45 SH-6

7.39 €

10 Available 4 Days 7947.522.522.537424045CFG-C33CFG.40/45 SH-6-C33

7.61 €

10 Available 1 Day 945522.532.537574060CFG.CFG.40/60 SH-6

7.61 €

10 Available 4 Days 945522.532.537574060CFG-C33CFG.40/60 SH-6-C33

7.77 €

1 Available Same day

Stock

8450252542424545CFG.CFG.45/45 SH-6

7.77 €

10 Available 4 Days 9450252542424545CFG-C33CFG.45/45 SH-6-C33

7.90 €

10 Available 1 Day 9957.52532.542574560CFG.CFG.45/60 SH-6

7.90 €

10 Available 4 Days 9957.52532.542574560CFG-C33CFG.45/60 SH-6-C33

8.05 €

10 Available 1 Day 1146532.532.557576060CFG.CFG.60/60 SH-6

8.05 €

10 Available 4 Days 1146532.532.557576060CFG-C33CFG.60/60 SH-6-C33

Loading...

  1. 1

Basic information

L(mm) 36 Material Technopolymer d 8
d3 6.5 d4 12.5 H 16
h1 8 Hole 6 torque 1 5
Type of assembly Pass-through holes High performing lines Profile systems

Tech Support