Flat hinges / conical countersinks / integrated safety switch / integrated safety switch / plastic (technopolymer) / CFSQ / ELESA

Flat hinges / conical countersinks / integrated safety switch / integrated safety switch / plastic (technopolymer) / CFSQ / ELESA
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Hinges with built-in safety switch.
High-rigidity self-extinguishing SUPER-technopolymer.
The hinge with built-in switch (ELESA patent) is a safety device because in case of accidental opening of doors, machine protections, or safety doors on machines and production equipment, it automatically breaks off the power supply hence protecting the operators.
Switch equipped with two contacts: one NC contact and one change-over NO contact, form C, see IEC EN 60947-5-1 standard.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
427011
427011-EA
427013
427013-EA
427015
427015-EA
427017
427017-EA
427021
427023
427025
427027
427031
427033
427035
427037
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f2 f3 Sub execution High performing lines Description

100.54 €

1 Available 5 Days --CFSQProfile systemsCFSQ.60-SH-6-C-A-D

131.47 €

1 Available 1 Day --CFSQ-EASUPER-TechnopolymerCFSQ.60-SH-6-C-A-D-EA

100.54 €

1 Available 5 Days --CFSQProfile systemsCFSQ.60-SH-6-C-A-S

131.47 €

1 Available 1 Day --CFSQ-EASUPER-TechnopolymerCFSQ.60-SH-6-C-A-S-EA

100.54 €

1 Available 1 Day 51.522.5CFSQProfile systemsCFSQ.60-SH-6-C-B-D

131.47 €

1 Available 1 Day 51.522.5CFSQ-EASUPER-TechnopolymerCFSQ.60-SH-6-C-B-D-EA

100.54 €

1 Available 1 Day 51.522.5CFSQProfile systemsCFSQ.60-SH-6-C-B-S

131.47 €

1 Available 1 Day 51.522.5CFSQ-EASUPER-TechnopolymerCFSQ.60-SH-6-C-B-S-EA

97.31 €

1 Available 5 Days --CFSQSUPER-TechnopolymerCFSQ.60-SH-6-F-A-D-2

97.31 €

68.12 €

1 Available Same day

Stock

--CFSQProfile systemsCFSQ.60-SH-6-F-A-S-2

97.31 €

1 Available 1 Day 51.522.5CFSQSUPER-TechnopolymerCFSQ.60-SH-6-F-B-D-2

97.31 €

1 Available 4 Days 51.522.5CFSQProfile systemsCFSQ.60-SH-6-F-B-S-2

104.30 €

73.01 €

1 Available Same day

Stock

--CFSQSUPER-TechnopolymerCFSQ.60-SH-6-F-A-D-5

104.30 €

1 Available 1 Day --CFSQProfile systemsCFSQ.60-SH-6-F-A-S-5

104.30 €

1 Available 1 Day 51.522.5CFSQProfile systemsCFSQ.60-SH-6-F-B-D-5

104.30 €

1 Available 1 Day 51.522.5CFSQProfile systemsCFSQ.60-SH-6-F-B-S-5

Loading...

  1. 1

Basic information

L(mm) 53 Material Technopolymer B(mm) 70
f 34 f1 45 d 7
d3 6.5 d4 12.5 H 16
h1 8 h2 7.5 h4 15
L1 110 Hole 6 torque 1 5
Type of assembly Pass-through holes

Tech Support