CMC - Torque amplifier collar -Technopolymer

CMC - Torque amplifier collar -Technopolymer
  • Volume Discount
Torque amplifier collar
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Used in combination with clamping handles ERX., ERW., MRX., ERF., clamping handwheels type VCT.SOFT or handles type L.652, the CMC collar makes it possible to double, with the same applied torque, the clamping force between surfaces thanks to the presence of a bearing that reduces friction between the surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32401
32402
32403
32411
32412
32413
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
Material Sub execution High performing lines Description

11.42 €

1 Available Same day

Stock

8TechnopolymerCMC-CMC.32-8

11.42 €

1 Available Same day

Stock

10TechnopolymerCMC-CMC.32-10

11.42 €

1 Available Same day

Stock

12TechnopolymerCMC-CMC.32-12

25.17 €

1 Available Same day

Stock

8TechnopolymerCMC-SSTInoxCMC.32-SST-8

25.17 €

1 Available Same day

Stock

10TechnopolymerCMC-SSTInoxCMC.32-SST-10

25.17 €

1 Available Same day

Stock

12Stainless steelCMC-SSTInoxCMC.32-SST-12

Loading...

  1. 1

Basic information

D(mm) 32 h 14

Tech Support