CTL.476 - Wing knobs -Technopolymer

CTL.476 - Wing knobs -Technopolymer
  • Volume Discount
Wing knob in glass fibre reinforced polyamide-based technopolymer that permits high tightening torques, with elongated hub for an easier grip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8686
8691
8696
8701
8702
8711
8715
8721
8722
8723
8741
8745
8751
8753
8771
8775
8781
8783
8801
8811
8813
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
B b D1 d1 d2 Diameter H h l2 Type of assembly Sub execution External diameter Description Weight

1.32 €

10 Available 4 Days M5-261711-9---10-4AG Blind holeCTL.476-B25CTL.476/25 B-M58

1.67 €

10 Available 4 Days M310261711-9-----4AL Threaded screwCTL.476-p25CTL.476/25 p-M3x106

1.63 €

10 Available 4 Days M410261711-9-----4AL Threaded screwCTL.476-p25CTL.476/25 p-M4x107

1.32 €

10 Available 4 Days M510261711-9-----4AL Threaded screwCTL.476-p25CTL.476/25 p-M5x108

1.32 €

10 Available 4 Days M516261711-9-----4AL Threaded screwCTL.476-p25CTL.476/25 p-M5x169

1.32 €

10 Available 4 Days M6-3220-13-11-30-105.5Blind holeCTL.476-B-CTL.476/30 B-M6-

1.32 €

10 Available 4 Days M6-3220-13-116.530-125.5Pass-through holeCTL.476-FP-CTL.476/30 FP-M6-

1.28 €

10 Available 4 Days M6103220-13-11-30--5.5Threaded screwCTL.476-p-CTL.476/30 p-M6x10-

1.23 €

10 Available 4 Days M6163220-13-11-30--5.5Threaded screwCTL.476-p-CTL.476/30 p-M6x16-

1.28 €

10 Available 4 Days M6203220-13-11-30--5.5Threaded screwCTL.476-p-CTL.476/30 p-M6x20-

1.94 €

10 Available 4 Days M8-4024.5-15.5-14-40-157.5Blind holeCTL.476-B-CTL.476/40 B-M8-

1.94 €

10 Available Same day

Stock

M8-4024.5-15.5-14940-147.5Pass-through holeCTL.476-FP-CTL.476/40 FP-M8-

1.78 €

10 Available 4 Days M8164024.5-15.5-14-40--7.5Threaded screwCTL.476-p-CTL.476/40 p-M8x16-

1.89 €

10 Available 4 Days M8254024.5-15.5-14-40--7.5Threaded screwCTL.476-p-CTL.476/40 p-M8x25-

4.03 €

10 Available 4 Days M8-4828-19-17-50-209Blind holeCTL.476-B-CTL.476/48 B-M8-

4.03 €

1 Available Same day

Stock

M10-4828-19-171150-169Pass-through holeCTL.476-FP-CTL.476/48 FP-M10-

3.63 €

10 Available 4 Days M8164828-19-17-50--9Threaded screwCTL.476-p-CTL.476/48 p-M8x16-

3.65 €

10 Available 4 Days M8254828-19-17-50--9Threaded screwCTL.476-p-CTL.476/48 p-M8x25-

5.17 €

10 Available 4 Days M10-5634-21-18.5-55-1311Blind holeCTL.476-B-CTL.476/56 B-M10-

4.49 €

10 Available 4 Days M10205634-21-18.5-55--11Threaded screwCTL.476-p-CTL.476/56 p-M10x20-

4.80 €

10 Available 4 Days M10305634-21-18.5-55--11Threaded screwCTL.476-p-CTL.476/56 p-M10x30-

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support