Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8600 |
8601 |
8602 |
8605 |
8606 |
8607 |
8608 |
8609 |
8610 |
8611 |
8612 |
8613 |
8614 |
8615 |
8616 |
8651 |
8652 |
8656 |
8658 |
8662 |
8663 |
8664 |
8665 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | b | d1 | d3 | Diameter | h | l2 | l3 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.45 € | 25 | Available | 6 Days | M4 | - | 32 | 16.5 | 6 | 12 | - | 30 | 6 | 3.5 | - | Blind hole | CWN-B | CWN.32 B-M4 | |
1.45 € 0.70 € | 1 | Available |
Same day
Stock | M5 | - | 32 | 16.5 | 6 | 12 | - | 30 | 6 | 3.5 | - | Blind hole | CWN-B | CWN.32 B-M5 | |
1.45 € 0.70 € | 1 | Available |
Same day
Stock | M6 | - | 32 | 16.5 | 6 | 12 | - | 30 | 8 | 3.5 | - | Blind hole | CWN-B | CWN.32 B-M6 | |
1.52 € | 25 | 4 Days | M5 | - | 32 | 16.5 | 6 | 12 | 8 | 30 | 12 | 3.5 | 14.5 | Pass-through hole | CWN-FP | CWN.32 FP-M5 | ||
1.67 € 0.80 € | 1 | Available |
Same day
Stock | M6 | - | 32 | 16.5 | 6 | 12 | 8 | 30 | 12 | 3.5 | 14.5 | Pass-through hole | CWN-FP | CWN.32 FP-M6 | |
1.34 € 0.64 € | 1 | Available |
Same day
Stock | M4 | 10 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M4x10 | |
1.34 € 0.64 € | 1 | Available |
Same day
Stock | M4 | 16 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M4x16 | |
1.39 € 0.67 € | 1 | Available |
Same day
Stock | M5 | 10 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M5x10 | |
1.39 € | 1 | Available |
Same day
Stock | M5 | 16 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M5x16 | |
1.39 € 0.67 € | 1 | Available |
Same day
Stock | M6 | 10 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M6x10 | |
1.39 € | 1 | Available |
Same day
Stock | M6 | 16 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M6x16 | |
1.39 € 0.67 € | 1 | Available |
Same day
Stock | M6 | 20 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M6x20 | |
1.41 € 0.68 € | 1 | Available |
Same day
Stock | M6 | 25 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M6x25 | |
1.39 € 0.67 € | 1 | Available |
Same day
Stock | M5 | 20 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M5x20 | |
1.41 € 0.68 € | 1 | Available |
Same day
Stock | M6 | 30 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M6x30 | |
1.94 € | 25 | Available | 5 Days | M6 | - | 40 | 21 | 6.5 | 13.5 | - | 40 | 12 | 4.5 | - | Blind hole | CWN-B | CWN.40 B-M6 | |
2.07 € | 1 | Available |
Same day
Stock | M8 | - | 40 | 21 | 6.5 | 13.5 | - | 40 | 13 | 4.5 | - | Blind hole | CWN-B | CWN.40 B-M8 | |
2.23 € 1.07 € | 1 | Available |
Same day
Stock | M8 | - | 40 | 21 | 6.5 | 13.5 | 9.5 | 40 | 16 | 5 | 19 | Pass-through hole | CWN-FP | CWN.40 FP-M8 | |
1.52 € 0.73 € | 1 | Available |
Same day
Stock | M6 | 16 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | 4.5 | - | Threaded screw | CWN-p | CWN.40 p-M6x16 | |
1.54 € 0.74 € | 1 | Available |
Same day
Stock | M8 | 16 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | 4.5 | - | Threaded screw | CWN-p | CWN.40 p-M8x16 | |
1.61 € 0.77 € | 1 | Available |
Same day
Stock | M8 | 20 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | 4.5 | - | Threaded screw | CWN-p | CWN.40 p-M8x20 | |
1.63 € 0.78 € | 1 | Available |
Same day
Stock | M8 | 25 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | 4.5 | - | Threaded screw | CWN-p | CWN.40 p-M8x25 | |
1.61 € 0.77 € | 1 | Available |
Same day
Stock | M8 | 30 | 40 | 21 | 6.5 | 13.5 | - | 40 | - | 4.5 | - | Threaded screw | CWN-p | CWN.40 p-M8x30 |
Loading...
Material | Technopolymer |
---|
Configure
Stock
Basic Attributes
d
l(mm)
D(φ)
L(mm)
b
d1
d3
Diameter
h
l2
l3
Type of assembly
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes