DD51 - Digital position indicators -direct drive 4-digit counter technopolymer

DD51 - Digital position indicators -direct drive 4-digit counter technopolymer
  • Promotional pricing
  • Volume Discount
Direct drive mechanical position indicators.
Four-digit roller counter.
The digits of red rolls show the decimal values.
High-resistance polyamide based (PA) technopolymer.
Direct drive mechanical position indicators can be assembled on passing through spindles in any position to give direct reading of the positioning of a machine component.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DD51 / Digital Position Indicators, Direct Drive, 4-Digit Counter, Technopolymer

Features and Applications

Direct drive digital position indicators can be assembled on passing through spindles in any position to give direct reading of the positioning of a machine component. They are suitable also for motor driven applications (see “Table of the possible combinations").

Ergonomy and Design

Compact roller counter, ergonomically designed digits for rapid reading. The readability of the counter is increased by the magnifying window.

Material

Base and Case

High-resistance polyamide based (PA) technopolymer.
Black base.
Case in the following colours:
- C2: RAL 2004 orange, glossy finish.
- C3: RAL 7035 grey, glossy finish.
- C1: RAL 7021 grey-black, glossy finish.
The ultrasonic welding between the base and the case prevents separation and avoids dust penetration.

Window

Transparent polyamide based (PA-T) technopolymer, moulded over the case and with a perfect seal. Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).

Internal Gasket

O-ring front sealing in NBR synthetic rubber, between the case and the boss.

Rear Gasket

Foam polyethylene, supplied.

Display

It indicates the displacement of the mechanism controlled by the spindle from the start position (0).
Four-digit roller counter. The digits of red rolls show the decimal values.
An additional graduated scale next to the last decimal digit offers further accuracy of reading.
The display can be in different positions (see "Table of the possible combinations").
- AN: inclined display, counter in upper position.
- AR: inclined display, counter in lower position.
- FN: front display, counter in upper position.
- FR: front display, counter in lower position.

Standard Executions

Boss with Ø 14 mm H7 reamed hole, fitting to shaft by means of a grub screw with hexagon socket and cup end, included in the supply.
- DD51: black-oxide steel boss.
- DD51-SST: AISI 303 stainless steel boss.

Direction of Rotation

- D: clockwise. Increasing values with clockwise rotation of the boss.
- S: anti-clockwise. Increasing values with anti-clockwise rotation of the boss.

Dimensional Drawing

Example of Description for Ordering


*The maximum rotation speed (rpm) of the spindle reported in the table corresponds to a maximum rotation of 25000 units of the last roll on the right of the counter.
Rotational speed tests have been performed in our laboratory under standard operating conditions.
Small misalignments (not compromising the correct reading) of counter digits can occur due to high tolerances between gear teeth, designed to prevent damage from sudden acceleration or stop.

Assembly Instructions

1. Drill a Ø 6 mm by 10 mm hole in the body of the machine with a 22 mm centre distance from the spindle to fit the rear referring pin.
2. Set the spindle to the start or referring position.
3. Fit the indicator with the zeroed roller counter onto the spindle and make sure that the referring pin fit the hole.
4. Clamp the boss to the spindle by tightening the grub screw with hexagon socket and cup end, according to UNI 5929-85.

Special Executions on Request

- Special readings after one revolution.
- Case in different colours.
- Completely sealed digital position indicators with IP 67 protection class, see table EN 60529 (on page A-19) obtained by means of a brass bushing with double seal ring inside the rear cavity of the base.

LB - Locking Device

The DD51-LB position indicators are designed to lock the spindle on which they are mounted to avoid the risk of accidental adjustment alterations due to vibrations. To lock or unlock the spindle rotation, simply move the lever, in pos. A equivalent to unlocked spindle, in pos. B equivalent to locked spindle.
Following repeated locking cycles, the special device is highly wear resistant and functions perfectly over time.
To order the indicator with spindle locking add the –LB index after the code and description (e.g. CE.84101-LB DD51-AN-00.50-D-C3-LB).

Accessories on Request (To Be Ordered Separately)

BSA51

BSA51: zinc die-cast bases for spindle locking, epoxy resin coating, black colour, matte finish (see table). GN 302 adjustable handle. BSA51 locking bases allow an easy and quick locking of the spindles after their positioning. They are equipped with a Ø 6.1 mm hole to fit the referring pin of the indicator. They can be assembled with the handle either on the right or on the left and can be fitted to the machine by means of two M4 cylindrical-head screws (not included in the supply).
CodeDescriptionBLff1l1l2dd1Weight
CE.85905BSA51-833472123.530.51184.584
CE.85907BSA51-1033472123.530.511104.583
CE.85909BSA51-1233472123.530.511124.582
CE.85911BSA51-1433472123.530.511144.581

BS51

BS51: glass-fibre reinforced polyamide based (PA) technopolymer spacer plate (code CE.85900).

MD51

MD51: polyamide based (PA) technopolymer fluted grip control knob.

RB51 and RB51-SST

- RB51: black-oxide steel reduction sleeves.
- RB51-SST: AISI 304 stainless steel reduction sleeves.
RB51
CodeDescriptiondH7
CE.85940RB51-66
CE.85950RB51-88
CE.85955RB51-1010
CE.85960RB51-1212
RB51-SST
CodeDescriptiondH7
CE.95941RB51-6-SST-3046
CE.95951RB51-8-SST-3048
CE.95956RB51-10-SST-30410
CE.95961RB51-12-SST-30412
Part Number
CE.83933
CE.83934
CE.83934-C1
CE.83935
CE.83936
CE.83936-C1
CE.83937
CE.83938
CE.83938-C1
CE.83939
CE.83940
CE.83940-C1
CE.83941
CE.83941-4N
CE.83942
CE.83942-4N
CE.83943
CE.83943-4N
CE.83943-C1
CE.83943-C1-4N
CE.83944
CE.83944-4N
CE.83944-C1
CE.83944-C1-4N
CE.83945
CE.83946
CE.83946-C1
CE.83947
CE.83948
CE.83948-C1
CE.83949
CE.83950
CE.83950-1N
CE.83950-C1-1N
CE.83951
CE.83952
CE.83952-C1
CE.83953
CE.83954
CE.83954-C1
CE.83955
CE.83956
CE.83956-C1
CE.83957
CE.83958
CE.83959
CE.83959-C1
CE.83960
CE.83960-1N
CE.83960-C1-1N
CE.83961
CE.83962
CE.83963
CE.83963-C1
CE.83964
CE.83964-C1
CE.83965
CE.83966
CE.83967
CE.83967-C1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type reading after one revolution direction of rotation display Material Colour Display position Standard execution Description Weight

48.79 €

1 Available 3 Days Position indicator0.015D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.015D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.015D - Clockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.015S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.015S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.015S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.004D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.004D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.004D - Clockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.004S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.004S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.004S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator000.4D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0004D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator000.4S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0004S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator000.4D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0004D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 1 Day Position indicator0.4D - Clockwise-TechnopolymerBlackinclined upper---

48.79 €

1 Available 3 Days Position indicator0004D - Clockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator000.4S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

23.42 €

1 Available Same day

Stock

Position indicator0004S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator000.4S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0004S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.010D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 4 Days Position indicator0.010D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.010D - Clockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.010S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.010S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.010S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.012D - Clockwise--Greyinclined upperSteel Boss Type--

1.87 €

1 Available 5 Days [Accessories for Indicator] Technopolymer spacer base---Technopolymer---BASETTA BS52R-

48.79 €

1 Available 3 Days Position indicator0.012D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.012D - Clockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.012S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.012S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.012S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020D - Clockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020D - Clockwise--Blackinclined upperSteel Boss Type--

0.77 €

10 Available 4 Days [Accessories for Indicator] Red technopolymer pin---Technopolymer---PE.6-10-

48.79 €

1 Available 3 Days Position indicator0.020S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.020S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.025D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.025S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.025D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.025D - Clockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.025S - Anticlockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.025S - Anticlockwise--Blackinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.040D - Clockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.040S - Anticlockwise--Greyinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.040D - Clockwise--Orangeinclined upperSteel Boss Type--

48.79 €

1 Available 3 Days Position indicator0.040D - Clockwise--Blackinclined upperSteel Boss Type--

Loading...

Tech Support