DD52R-E / Electronic Position Indicators, Direct Drive, 6-Digit Display, Technopolymer
Features and Applications
![](//uk.misumi-ec.com/linked/vitem/mech/ELL1/221006481251/img/221006481251_1.gif)
DD52R-E position indicators, with battery power supply, can be used on passing through shafts in any position to provide the reading of the absolute or incremental positioning of a machine component.
The 6-digit display of 12.0 mm height ensures excellent readability even from a distance and from different viewing angles.
The window in transparent technopolymer protects the LCD display against accidental shocks.
The high protection degree, IP 65 or IP67, makes the indicator suitable for applications that require frequent washing, even with intense water jets.
In the operating mode, by using the 4 function keys, it is possible to select the incremental or the absolute mode, the unit of measure (mm, inches or degrees), reset the absolute counter or load a preset source value and the preset offset value.
In the programming mode, through the 4 function keys, it is possible to program the reading after one revolution of the shaft, the direction of rotation, the diplay orientation, the resolution (number of decimal digits displayed), the source value and the offset value, the max. speed of rotation and set the functions of the keys among different options available.
The internal battery ensures long battery life (over 8 years). A special symbol appears on the display when it is necessary to replace the battery. The replacement can be performed easily by removing the front cover (Fig.1), without disassembly of the indicator from the control shaft and without the loss of configuration parameters.
Further technical information available in Operating instructions.
![](//uk.misumi-ec.com/linked/vitem/mech/ELL1/221006481251/img/221006481251_2.gif)
|
Tension feed | Lithium battery CR2477 3.0 V |
Battery life | 8 years |
Display | 6-digit LCD of 12 mm height and |
| special characters |
Reading scale | -199999; 999999 |
Number of decimal digits | programmabile (1) |
Unit of measure | mm. inches, degrees programmable |
programmabile (1) |
Rotation max. speed | 300/600/1000 r.p.m (2) |
programmabile (1) |
Precision | 10.000 impulses / revolution |
Protection class | IP65 or IP67 |
Working temperature | 0 ÷ 50 °C |
Storing temperature | -20 ÷ +60 °C |
Relative humidity | Max. 95% at 25°C without condensation |
Interference protection | IEC 61326-1 |
(1) See the operating instructions.
(2) Default: 600 r.p.m.
Higher rotation speed to 600 r.p.m. can be mantained for short periods of time.
The value of the max. speed affects the battery life.
Material
Base and Case
High-resistance polyamide based (PA) technopolymer.
Black base.
Case in the following colours:
- C2: RAL 2004 orange, glossy finish.
- C3: RAL 7035 grey, glossy finish.
Available on request in RAL 7021 grey-black colour (C1).
Cover with perfectly sealed gasket and AISI 304 stainless steel UNI 6955 type self-tapping screws with six-lobe socket TORX®T06 (registered trademark by TEXTRON INC.).
The ultrasonic welding between the base and the case prevents separation and avoids dust penetration
Boss
AISI 304 stainless steel with Ø 20 mm H7 reamed hole, fitting to shaft by means of AISI 304 stainless steel grub screw, hexagon socket and cup end UNI 5929-85, included in the supply.
Window
Transparent polyamide based (PA-T) technopolymer, moulded over the case and with a perfect seal. Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).
Keyboard
Polyester membrane. Resistant to solvents, alcohol, acids, alkalis.
Internal Gasket
O-ring front sealing in NBR synthetic rubber, between the case and the bushing.
Brass bushing with double O-ring sealing in NBR synthetic rubber inside the rear cavity of the base (DD52R-E-SST-IP67).
Rear Gasket
Foam polyethylene, supplied.
Display
- 6-digit LCD of 12.0 mm height and special characters.
The visualization parameters can be set and modified by the operator by means of appropriate keys:
- values displayed in mm, inches or degrees
- display of mode for use (absolute or incremental mode)
- reading orientation (right or reverse).
Standard Executions
- DD52R-E-SST-IP65: completely sealed indicator with IP 65 protection class.
- DD52R-E-SST-IP67: completely sealed indicator with IP 67 protection class, obtained by means of a brass bushing with double seal ring inside the rear cavity of the base.
Dimensions
![](//uk.misumi-ec.com/linked/vitem/mech/ELL1/221006481251/img/221006481251_3.gif)
|
CE.99052 | DD52R-E-SST-IP65-C2 | 129 |
CE.99051 | DD52R-E-SST-IP65-C3 | 129 |
CE.99062 | DD52R-E-SST-IP67-C2 | 141 |
CE.99061 | DD52R-E-SST-IP67-C3 | 141 |
Assembly Instructions
![](//uk.misumi-ec.com/linked/vitem/mech/ELL1/221006481251/img/221006481251_4.gif)
1. Drill a Ø 6 mm by 10 mm hole in the body of the machine with a 30 mm centre distance from the spindle to fit the rear referring pin.
2. Fit the indicator onto the spindle and make sure that the referring pin fit the hole.
3. Clamp the bushing to the spindle by tightening the grub screw with hexagon socket and cup end, according to UNI 5929-85.
Accessories on Request (To Be Ordered Separately)
AISI 304 stainless steel RB52 reduction sleeves.
RB52-SST|
CE.97941 | RB52-12-SST-304 | 12 |
CE.97951 | RB52-14-SST-304 | 14 |
CE.97956 | RB52-15-SST-304 | 15 |
CE.97961 | RB52-16-SST-304 | 16 |
-
BSA52-E: die-cast zinc alloy bases for spindle locking, epoxy resin coating, black colour, matte finish. Type GN 302 adjustable handle with diecast zinc alloy lever body and AISI 304 stainless steel clamping element. A Ø 6.1 mm hole to fit the referring pin of the indicator. Handle positioned either on the right or on the left. Fitting to the machine by means of two M4 cylindrical head screws (not included in the supply)
![](//uk.misumi-ec.com/linked/vitem/mech/ELL1/221006481251/img/221006481251_6.gif)
|
CE.99091 | BSA52-E-12 | 12 |
CE.99093 | BSA52-E-14 | 14 |
CE.99094 | BSA52-E-15 | 15 |
CE.99095 | BSA52-E-16 | 16 |
CE.99099 | BSA52-E-20 | 20 |