Rubber-metal buffers / cylindrical / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.4 DVA.5 / ELESA

Rubber-metal buffers / cylindrical / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.4 DVA.5 / ELESA
  • Promotional pricing
  • Volume Discount
Vibration-damping elements with base plate in zinc-plated steel or AISI 304 stainless steel, vibration-damping body in NR natural rubber, black colour, hardness 40, 55, 70 Shore A, available with threaded stud in polished zinc-plated steel or AISI 304 stainless steel, or bushing in polished zinc-plated steel or AISI 304 stainless steel, threaded blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVA.4 - DVA.5 / Vibration-Damping Elements, Rubber and Steel or Stainless Steel

Features and Applications


The vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines which can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
Load diagrams for each single code are available on request.
See Technical data and guidelines for the choice.

Material

Base

- DVA: zinc-plated steel.
- DVA-SST: AISI 304 stainless steel.

Vibration-Damping Body

Natural rubber NR, hardness 40, 55, 70 tolerance ±5 Shore A, black colour.

Standard Executions

- DVA.4: zinc-plated steel threaded stud.
- DVA.4-SST: AISI 304 stainless steel threaded stud.
- DVA.5: zinc-plated steel boss, threaded blind hole.
- DVA.5-SST: AISI 304 stainless steel boss, threaded blind hole.

Special Executions on Request

Natural rubber NR, hardness 40, 70 tolerance ±5 Shore A for executions with AISI 304 stainless steel base.

Specifications

DVA.4

DescriptionDLdlWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.4-8-8-M3-6-*88M3634152013421741270055228417901141271
DVA.4-8-13-M3-6-*813M3614152053331041269950315417905133341
DVA.4-10-10-M4-10-*1010M41024152115432141270188335417911217387
DVA.4-10-15-M4-10-*1015M41034152216941841270392425417921175447
DVA.4-10-20-M4-10-*1020M41034152235451141270595519417923156531
DVA.4-15-10-M4-10-*1510M41044152311102554127061682844179314102205
DVA.4-15-15-M4-10-*1515M41054152411414384127092594694179413844102
DVA.4-15-20-M4-10-*1520M41074152511345274127112235454179515905118
DVA.4-15-30-M4-10-*1530M4109415261125817412716258834417961392852
DVA.4-20-10-M6-18-*2010M61815415271390315641272164532584179719403376
DVA.4-20-15-M6-18-*2015M6181041528128947741274146841254179817044188
DVA.4-20-20-M6-18-*2020M618134152912585524127463675734179918095162
DVA.4-20-30-M6-18-*2030M618234153012378324127514208564180018488113
DVA.4-25-15-M6-18-*2515M618184153114854129412756797421341801116274434
DVA.4-25-17-M6-18-*2517M61820415321422499412761833419641802117264406
DVA.4-25-20-M6-18-*2520M61820415331416583412766581511641803113825276
DVA.4-25-30-M6-18-*2530M6182541534129083941277159187941804111868158
DVA.4-30-15-M8-20-*3015M8203041535174641994127761023427341805126104696
DVA.4-30-17-M8-20-*3017M8203141536177241824127811275430041806124474576
DVA.4-30-20-M8-20-*3020M8203541537156751134128011014520341807118785376
DVA.4-30-25-M8-20-*3025M820384153815766924128111026616441808115916255
DVA.4-30-30-M8-20-*3030M82043415391601880412821776810341809116168215
DVA.4-40-20-M8-23-*4020M82355415401120052404128312500550041810147505950
DVA.4-40-25-M8-23-*4025M82360415411117061874128361660626641811141306661
DVA.4-40-30-M8-23-*4030M82373415421114081524128411480819741812128308377
DVA.4-40-40-M8-23-*4040M8238341543199510100412861140310140418131315010315
DVA.4-50-20-M10-28-*5020M1028904154412680553641288134605692418141745051490
DVA.4-50-30-M10-28-*5030M1028118415451182082434129012520833641815154208723
DVA.4-50-40-M10-28-*5040M1028140415461143010143412921276010276418161495010495
DVA.4-50-50-M10-28-*5050M1028155415463136613109412923270013216418163419013335
DVA.4-60-20-M10-28-*6020M102821941547118855377412931385057704181711199052398
DVA.4-60-40-M10-28-*6040M1028195415481260010260412936354010354418181464010464
DVA.4-60-60-M10-28-*6060M1028312415485253015169412939348015232418185811015541
DVA.4-70-30-M10-28-*7030M102828041549049308657412940717089564181901307081743
DVA.4-70-40-M10-28-*7040M102826541549138501038541294162801062841819115280101528
DVA.4-70-55-M10-28-*7055M1028357415501332014241412951577014420418201951014692
DVA.4-75-25-M12-37-*7525M12372234155116560610504129619660615464182112078063325
DVA.4-75-40-M12-37-*7540M1237310415521501010501412971668010668418221917010917
DVA.4-75-50-M12-37-*7550M123734041553139701331841298155701344641823113550131084
DVA.4-100-40-M16-41-*10040M16415704155419430109434130011211010121141824124190102419
DVA.4-100-50-M16-41-*10050M16416554155518320136664130111404013112341825122900131832
DVA.4-100-60-M16-41-*10060M1641830415561744015496413021129501586341826121450151430
DVA.4-125-55-M16-41-*12555M16411055415581197001414334130252379014173041827125000112212
DVA.4-125-75-M16-41-*12575M1641142541559117600199394130272012319107341828124780191322
 
DescriptionDLdlWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.4-8-8-SST-M3-6-5588M363On Request3421741030155228On Request141271
DVA.4-8-13-SST-M3-6-55813M3613331041030350315133341
DVA.4-10-10-SST-M4-10-551010M41025432141030588335217387
DVA.4-10-15-SST-M4-10-551015M41036941841030792425175447
DVA.4-10-20-SST-M4-10-551020M41035451141030995519156531
DVA.4-15-10-SST-M4-10-551510M41041102554103111682844102205
DVA.4-15-15-SST-M4-10-551515M41051414384103132594693844102
DVA.4-15-20-SST-M4-10-551520M41071345274103152235455905118
DVA.4-15-30-SST-M4-10-551530M4109125817410317258834392852
DVA.4-20-10-SST-M6-18-552010M61815390315641032164532589403376
DVA.4-20-15-SST-M6-18-552015M6181028947741032346841257044188
DVA.4-20-20-SST-M6-18-552020M618132585524103253675738095162
DVA.4-20-30-SST-M6-18-552030M618232378324103274208568488113
DVA.4-25-15-SST-M6-18-552515M618184854129410331797421316274434
DVA.4-25-17-SST-M6-18-552517M61820422499410333833419617264406
DVA.4-25-20-SST-M6-18-552520M61820416583410335581511613825276
DVA.4-25-30-SST-M6-18-552530M6182529083941033759187911868158
DVA.4-30-15-SST-M8-20-553015M8203074641994103411023427326104696
DVA.4-30-17-SST-M8-20-553017M8203177241824103431275430024474576
DVA.4-30-20-SST-M8-20-553020M8203556751134103451014520318785376
DVA.4-30-25-SST-M8-20-553025M820385766924103471026616415916255
DVA.4-30-30-SST-M8-20-553030M82043601880410349776810316168215
DVA.4-40-20-SST-M8-23-554020M82355120052404103512500550047505950
DVA.4-40-25-SST-M8-23-554025M82360117061874103531660626641306661
DVA.4-40-30-SST-M8-23-554030M82373114081524103551480819728308377
DVA.4-40-40-SST-M8-23-554040M8238399510100410357140310140315010315
DVA.4-50-20-SST-M10-28-555020M1028902680553641036134605692745051490
DVA.4-50-30-SST-M10-28-555030M1028118182082434103632520833654208723
DVA.4-50-40-SST-M10-28-555040M1028140143010143410365276010276495010495
DVA.4-50-50-SST-M10-28-555050M1028155136613109410367270013216419013335
DVA.4-60-20-SST-M10-28-556020M102821918855377410371385057701199052398
DVA.4-60-40-SST-M10-28-556040M1028195260010260410373354010354464010464
DVA.4-60-60-SST-M10-28-556060M1028312253015169410375348015232811015541
DVA.4-70-30-SST-M10-28-557030M102828049308657410376717089561307081743
DVA.4-70-40-SST-M10-28-557040M102826538501038541037762801062815280101528
DVA.4-70-55-SST-M10-28-557055M1028357332014241410379577014420951014692
DVA.4-75-25-SST-M12-37-557525M12372236560610504103819660615462078063325
DVA.4-75-40-SST-M12-37-557540M1237310501010501410383668010668917010917
DVA.4-75-50-SST-M12-37-557550M123734039701331841038555701344613550131084
DVA.4-100-40-SST-M16-41-5510040M16415709430109434103911211010121124190102419
DVA.4-100-50-SST-M16-41-5510050M16416558320136664103931404013112322900131832
DVA.4-100-60-SST-M16-41-5510060M1641830744015496410395129501586321450151430
DVA.4-125-55-SST-M16-41-5512555M16411055197001414334103962379014173025000112212
DVA.4-125-75-SST-M16-41-5512575M1641142517600199394103972012319107324780191322

DVA.5

DescriptionDLdhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.5-8-8-M3-*88M3314156913421741302955228418391141271
DVA.5-8-13-M3-*813M3324156933331041303052316418393133341
DVA.5-10-10-M4-*1010M4424157015432141303188335418401217387
DVA.5-10-15-M4-*1015M4424157036941841303392425418403175447
DVA.5-15-15-M4-*1515M4454157111414384130412594694184113844102
DVA.5-15-20-M4-*1520M4464157211345274130512235454184215905118
DVA.5-20-15-M6-*2015M661041573128947741306146841254184317044188
DVA.5-20-20-M6-*2020M66114157412585524130713675734184418095162
DVA.5-20-25-M6-*2025M66134157512506404130814376704184517506120
DVA.5-25-15-M6-*2515M66164157614854129413091797421341846116274434
DVA.5-25-20-M6-*2520M6620415771416583413101581511641847113825276
DVA.5-25-30-M6-*2530M662141578129083941310659187941848111868158
DVA.5-30-15-M8-*3015M882341579174632494131111023334141849126103870
DVA.5-30-17-M8-*3017M882541580177232574131211275342541850124473816
DVA.5-30-20-M8-*3020M882741581156751134131411014520341851118785376
DVA.5-30-30-M8-*3030M8834415821601880413146776810341852116168215
DVA.5-30-40-M8-*3040M884341582355010554131487801078418523178510179
DVA.5-40-20-M8-*4020M8845415831120052404131512500550041853147505950
DVA.5-40-30-M8-*4030M8865415841114081524131611480819741854128308377
DVA.5-40-40-M8-*4040M887541585199510100413171140310140418551315010315
DVA.5-40-50-M8-*4050M889041585310051380413173139713112418553238213191
DVA.5-50-20-M10-*5020M1010774158612680553641318134605692418561745051490
DVA.5-50-30-M10-*5030M1010100415871182082434131832520833641857154208723
DVA.5-50-40-M10-*5040M1010115415881143010143413186276010276418581495010495
DVA.5-60-30-M10-*6030M10101414158912800837341319143508580418591750081000
DVA.5-60-40-M10-*6040M1010170415895260010260413192354010354418595464010464
DVA.5-60-50-M10-*6050M1010205415901290013232413193437013350418601950013760
DVA.5-70-30-M10-*7030M101019541590749308657413195717089564186071307081743
DVA.5-70-40-M10-*7040M101025541591138501038541319662801062841861115280101528
DVA.5-70-45-M10-*7045M1010275415921370011329413201675011600418621880011782
DVA.5-70-55-M10-*7055M1010341415931332014241413211577014420418631951014692
DVA.5-75-25-M12-*7525M12122054159416560513124132219660519324186412078054156
DVA.5-75-30-M12-*7530M1212210415951540087204132268700811604186511540082053
DVA.5-75-40-M12-*7540M1212290415961501010501413231668010668418661917010917
DVA.5-75-50-M12-*7550M121234541597139701331841324155701344641867113550131084
DVA.5-100-40-M16-*10040M16164854159819430109434132611211010121141868124190102419
DVA.5-100-50-M16-*10050M16165804159918320136664132811404013112341869122900131832
DVA.5-100-60-M16-*10060M1616720416001744015496413291129501586341870121450151430
DVA.5-125-55-M16-*12555M16161050416021212171415434133212379013180941872123751112102
DVA.5-125-75-M16-*12575M1616121241603118723199994133312231419119041873125000181420
 
DescriptionDLdhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.5-8-8-SST-M3-5588M331On Request3421741039855228On Request141271
DVA.5-8-13-SST-M3-55813M3323331041039952316133341
DVA.5-10-10-SST-M4-551010M4425432141040188335217387
DVA.5-10-15-SST-M4-551015M4426941841040392425175447
DVA.5-15-15-SST-M4-551515M4451414384104052594693844102
DVA.5-15-20-SST-M4-551520M4461345274104072235455905118
DVA.5-20-15-SST-M6-552015M661028947741041346841257044188
DVA.5-20-20-SST-M6-552020M66112585524104153675738095162
DVA.5-20-25-SST-M6-552025M66132506404104174376707506120
DVA.5-25-15-SST-M6-552515M66164854129410421797421316274434
DVA.5-25-20-SST-M6-552520M6620416583410425581511613825276
DVA.5-25-30-SST-M6-552530M662129083941042759187911868158
DVA.5-30-15-SST-M8-553015M882374632494104311023334126103870
DVA.5-30-17-SST-M8-553017M882577232574104331275342524473816
DVA.5-30-20-SST-M8-553020M882756751134104351014520318785376
DVA.5-30-30-SST-M8-553030M8834601880410437776810316168215
DVA.5-30-40-SST-M8-553040M884355010554104397801078178510179
DVA.5-40-20-SST-M8-554020M8845120052404104412500550047505950
DVA.5-40-30-SST-M8-554030M8865114081524104431480819728308377
DVA.5-40-40-SST-M8-554040M887599510100410445140310140315010315
DVA.5-40-50-SST-M8-554050M889010051380410447139713112238213191
DVA.5-50-20-SST-M10-555020M1010772680553641045134605692745051490
DVA.5-50-30-SST-M10-555030M1010100182082434104532520833654208723
DVA.5-50-40-SST-M10-555040M1010115143010143410455276010276495010495
DVA.5-60-30-SST-M10-556030M10101412800837341046143508580750081000
DVA.5-60-40-SST-M10-556040M1010170260010260410462354010354464010464
DVA.5-60-50-SST-M10-556050M1010205290013232410463437013350950013760
DVA.5-70-30-SST-M10-557030M101019549308657410470717089561307081743
DVA.5-70-40-SST-M10-557040M101025538501038541047162801062815280101528
DVA.5-70-45-SST-M10-557045M1010275370011329410473675011600880011782
DVA.5-70-55-SST-M10-557055M1010341332014241410475577014420951014692
DVA.5-75-25-SST-M12-557525M12122056560513124104819660519322078054156
DVA.5-75-30-SST-M12-557530M1212210540087204104838700811601540082053
DVA.5-75-40-SST-M12-557540M1212290501010501410485668010668917010917
DVA.5-75-50-SST-M12-557550M121234539701331841048755701344613550131084
DVA.5-100-40-SST-M16-5510040M16164859430109434104911211010121124190102419
DVA.5-100-50-SST-M16-5510050M16165808320136664104931404013112322900131832
DVA.5-100-60-SST-M16-5510060M1616720744015496410495129501586321450151430
DVA.5-125-55-SST-M16-5512555M16161050212171415434104962379013180923751112102
DVA.5-125-75-SST-M16-5512575M1616121218723199994104972231419119025000181420
Part Number
410301
410303
410305
410307
410309
410311
410313
410315
410317
410321
410323
410325
410327
410331
410333
410335
410337
410341
410343
410345
410347
410349
410351
410353
410355
410357
410361
410363
410365
410367
410371
410373
410375
410376
410377
410379
410381
410383
410385
410391
410393
410395
410396
410397
410398
410399
410401
410403
410405
410407
410413
410415
410417
410421
410425
410427
410431
410433
410435
410437
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max load unit
(N)
d L
(mm)
D
(mm)
Material h l Stiffness unit Max deflection unit Sub execution High performing lines Description

1.83 €

1 Available Same day

Stock

55M388[Others] Rubber-Stainless steel-6282DVA.4-SSTInoxDVA.4-8-8-SST-M3-6-55

1.96 €

20 Available 1 Day 50M3138[Others] Rubber-Stainless steel-6153DVA.4-SSTInoxDVA.4-8-13-SST-M3-6-55

1.72 €

1 Available Same day

Stock

88M41010[Others] Rubber-Stainless steel-10353DVA.4-SSTInoxDVA.4-10-10-SST-M4-10-55

1.72 €

20 Available 1 Day 92M41510[Others] Rubber-Stainless steel-10254DVA.4-SSTInoxDVA.4-10-15-SST-M4-10-55

1.83 €

1 Available Same day

Stock

95M42010[Others] Rubber-Stainless steel-10195DVA.4-SSTInoxDVA.4-10-20-SST-M4-10-55

1.72 €

1 Available Same day

Stock

168M41015[Others] Rubber-Stainless steel-10842DVA.4-SSTInoxDVA.4-15-10-SST-M4-10-55

1.72 €

0.83 €

1 Available Same day

Stock

259M41515[Others] Rubber-Stainless steel-10694DVA.4-SSTInoxDVA.4-15-15-SST-M4-10-55

1.83 €

1 Available Same day

Stock

223M42015[Others] Rubber-Stainless steel-10455DVA.4-SSTInoxDVA.4-15-20-SST-M4-10-55

2.11 €

20 Available 5 Days 258M43015[Others] Rubber-Stainless steel-10348DVA.4-SSTInoxDVA.4-15-30-SST-M4-10-55

1.96 €

1 Available Same day

Stock

645M61020[Others] Rubber-Stainless steel-182583DVA.4-SSTInoxDVA.4-20-10-SST-M6-18-55

1.96 €

0.94 €

1 Available Same day

Stock

468M61520[Others] Rubber-Stainless steel-181254DVA.4-SSTInoxDVA.4-20-15-SST-M6-18-55

2.11 €

1 Available Same day

Stock

367M62020[Others] Rubber-Stainless steel-18735DVA.4-SSTInoxDVA.4-20-20-SST-M6-18-55

2.44 €

1.17 €

20 Available Same day

Stock

420M63020[Others] Rubber-Stainless steel-18568DVA.4-SSTInoxDVA.4-20-30-SST-M6-18-55

2.31 €

1 Available Same day

Stock

797M61525[Others] Rubber-Stainless steel-182134DVA.4-SSTInoxDVA.4-25-15-SST-M6-18-55

2.22 €

1.07 €

20 4 Days 883M61725[Others] Rubber-Stainless steel-182084DVA.4-SSTInoxDVA.4-25-17-SST-M6-18-55

2.44 €

1.17 €

1 Available Same day

Stock

581M62025[Others] Rubber-Stainless steel-181165DVA.4-SSTInoxDVA.4-25-20-SST-M6-18-55

3.04 €

1.46 €

1 Available Same day

Stock

591M63025[Others] Rubber-Stainless steel-18798DVA.4-SSTInoxDVA.4-25-30-SST-M6-18-55

3.28 €

10 Available 4 Days 1023M81530[Others] Rubber-Stainless steel-202734DVA.4-SSTInoxDVA.4-30-15-SST-M8-20-55

3.63 €

10 Available 1 Day 1275M81730[Others] Rubber-Stainless steel-203004DVA.4-SSTInoxDVA.4-30-17-SST-M8-20-55

3.63 €

1 Available Same day

Stock

1014M82030[Others] Rubber-Stainless steel-202035DVA.4-SSTInoxDVA.4-30-20-SST-M8-20-55

3.94 €

10 Available 1 Day 1026M82530[Others] Rubber-Stainless steel-201646DVA.4-SSTInoxDVA.4-30-25-SST-M8-20-55

4.18 €

2.01 €

1 Available Same day

Stock

776M83030[Others] Rubber-Stainless steel-201038DVA.4-SSTInoxDVA.4-30-30-SST-M8-20-55

4.95 €

10 Available 5 Days 2500M82040[Others] Rubber-Stainless steel-235005DVA.4-SSTInoxDVA.4-40-20-SST-M8-23-55

5.46 €

10 Available 1 Day 1160M82540[Others] Rubber-Stainless steel-231866DVA.4-SSTInoxDVA.4-40-25-SST-M8-23-55

5.75 €

1 Available Same day

Stock

1480M83040[Others] Rubber-Stainless steel-231978DVA.4-SSTInoxDVA.4-40-30-SST-M8-23-55

6.91 €

3.32 €

10 Available Same day

Stock

1400M84040[Others] Rubber-Stainless steel-2314010DVA.4-SSTInoxDVA.4-40-40-SST-M8-23-55

6.91 €

4 Available 1 Day 3460M102050[Others] Rubber-Stainless steel-286925DVA.4-SSTInoxDVA.4-50-20-SST-M10-28-55

8.16 €

4 Available 1 Day 2520M103050[Others] Rubber-Stainless steel-283368DVA.4-SSTInoxDVA.4-50-30-SST-M10-28-55

9.63 €

4 Available 1 Day 2760M104050[Others] Rubber-Stainless steel-2827610DVA.4-SSTInoxDVA.4-50-40-SST-M10-28-55

10.89 €

4 Available 1 Day 2700M105050[Others] Rubber-Stainless steel-2821613DVA.4-SSTInoxDVA.4-50-50-SST-M10-28-55

11.68 €

4 Available 1 Day 3850M102060[Others] Rubber-Stainless steel-287705DVA.4-SSTInoxDVA.4-60-20-SST-M10-28-55

14.83 €

7.12 €

1 Available Same day

Stock

3540M104060[Others] Rubber-Stainless steel-2835410DVA.4-SSTInoxDVA.4-60-40-SST-M10-28-55

18.70 €

4 Available 1 Day 3480M106060[Others] Rubber-Stainless steel-2823215DVA.4-SSTInoxDVA.4-60-60-SST-M10-28-55

19.06 €

9.15 €

1 Available Same day

Stock

7170M103070[Others] Rubber-Stainless steel-289568DVA.4-SSTInoxDVA.4-70-30-SST-M10-28-55

22.61 €

1 Available 1 Day 6280M104070[Others] Rubber-Stainless steel-2862810DVA.4-SSTInoxDVA.4-70-40-SST-M10-28-55

26.62 €

1 Available 1 Day 5770M105570[Others] Rubber-Stainless steel-2842014DVA.4-SSTInoxDVA.4-70-55-SST-M10-28-55

16.63 €

1 Available 1 Day 9660M122575[Others] Rubber-Stainless steel-3715466DVA.4-SSTInoxDVA.4-75-25-SST-M12-37-55

19.78 €

1 Available 1 Day 6680M124075[Others] Rubber-Stainless steel-3766910DVA.4-SSTInoxDVA.4-75-40-SST-M12-37-55

23.23 €

1 Available 1 Day 5570M125075[Others] Rubber-Stainless steel-3744613DVA.4-SSTInoxDVA.4-75-50-SST-M12-37-55

42.99 €

1 Available 1 Day 12110M1640100[Others] Rubber-Stainless steel-41121110DVA.4-SSTInoxDVA.4-100-40-SST-M16-41-55

47.92 €

1 Available 1 Day 14040M1650100[Others] Rubber-Stainless steel-41112313DVA.4-SSTInoxDVA.4-100-50-SST-M16-41-55

50.38 €

1 Available 1 Day 12950M1660100[Others] Rubber-Stainless steel-4186315DVA.4-SSTInoxDVA.4-100-60-SST-M16-41-55

99.79 €

47.90 €

1 Available Same day

Stock

23790M1655125[Others] Rubber-Stainless steel-41173014DVA.4-SSTInoxDVA.4-125-55-SST-M16-41-55

118.36 €

56.81 €

1 Available Same day

Stock

20123M1675125[Others] Rubber-Stainless steel-41107319DVA.4-SSTInoxDVA.4-125-75-SST-M16-41-55

1.78 €

20 4 Days 55M388[Others] Rubber-Stainless steel3-282DVA.5-SSTInoxDVA.5-8-8-SST-M3-55

1.78 €

20 4 Days 52M3138[Others] Rubber-Stainless steel3-163DVA.5-SSTInoxDVA.5-8-13-SST-M3-55

1.82 €

0.87 €

20 Available Same day

Stock

88M41010[Others] Rubber-Stainless steel4-353DVA.5-SSTInoxDVA.5-10-10-SST-M4-55

1.83 €

0.88 €

1 Available Same day

Stock

92M41510[Others] Rubber-Stainless steel4-254DVA.5-SSTInoxDVA.5-10-15-SST-M4-55

1.83 €

0.88 €

20 Available Same day

Stock

259M41515[Others] Rubber-Stainless steel4-694DVA.5-SSTInoxDVA.5-15-15-SST-M4-55

1.96 €

20 Available 1 Day 223M42015[Others] Rubber-Stainless steel4-455DVA.5-SSTInoxDVA.5-15-20-SST-M4-55

2.11 €

1 Available Same day

Stock

468M61520[Others] Rubber-Stainless steel6-1254DVA.5-SSTInoxDVA.5-20-15-SST-M6-55

2.22 €

1 Available Same day

Stock

367M62020[Others] Rubber-Stainless steel6-735DVA.5-SSTInoxDVA.5-20-20-SST-M6-55

2.31 €

20 Available 4 Days 437M62520[Others] Rubber-Stainless steel6-706DVA.5-SSTInoxDVA.5-20-25-SST-M6-55

2.44 €

20 Available 4 Days 797M61525[Others] Rubber-Stainless steel6-2134DVA.5-SSTInoxDVA.5-25-15-SST-M6-55

2.62 €

1.26 €

1 Available Same day

Stock

581M62025[Others] Rubber-Stainless steel6-1165DVA.5-SSTInoxDVA.5-25-20-SST-M6-55

3.14 €

20 Available 5 Days 591M63025[Others] Rubber-Stainless steel6-798DVA.5-SSTInoxDVA.5-25-30-SST-M6-55

3.52 €

20 Available 4 Days 1023M81530[Others] Rubber-Stainless steel8-2734DVA.5-SSTInoxDVA.5-30-15-SST-M8-55

3.94 €

20 Available 1 Day 1275M81730[Others] Rubber-Stainless steel8-3004DVA.5-SSTInoxDVA.5-30-17-SST-M8-55

3.94 €

1.89 €

1 Available Same day

Stock

1014M82030[Others] Rubber-Stainless steel8-2035DVA.5-SSTInoxDVA.5-30-20-SST-M8-55

4.42 €

10 Available 1 Day 776M83030[Others] Rubber-Stainless steel8-1038DVA.5-SSTInoxDVA.5-30-30-SST-M8-55

Loading...

Tech Support