DVF.6 DVF.7 - Vibration-damping elements -Silicone rubber and stainless steel

DVF.6 DVF.7 - Vibration-damping elements -Silicone rubber and stainless steel
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Vibration-damping elements with base plate in AISI 304 stainless steel, vibration-damping body in silicone rubber, grey colour RAL 7040 in accordance with FDA (U.S. Food and Drug Administration), with the option of use in the food and medical industry, available with AISI 304 stainless steel threaded stud, or AISI 304 stainless steel bushing, threaded blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVF.6 / DVF.7 / Vibration-Damping Elements, Silicone Rubber and Stainless Steel

Features and Applications


DVF.6 and DVF.7 vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines.
DVF.6 and DVF.7 elements are generally used as a bumper or as a limit stop for the absorption of vibrations, and for preventing:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- noise and thus also damage to health.
See Technical data and guidelines for the choice.

Material

Base

AISI 304 stainless steel.

Vibration-Damping Body

Silicone rubber (MVQ) RAL 7040 grey colour, in compliance with FDA (U.S. Food and Drug Administration), giving the possibility to use in the food and medical industry.
- Hardness 55 Shore A ±5.
- High resistance to ageing.
- Resistance to high temperatures (up to 200°C) and low temperatures (-50°C).

Standard Executions

- DVF.6-SST: AISI 304 stainless steel threaded stud.
- DVF.7-SST: AISI 304 stainless steel boss, threaded blind hole.

Special Executions on Request

Silicone rubber (MVQ) in compliance with FDA, hardness 40, 70 Shore A ±5.

Specifications

DVF.6-SST

CodeDescriptionDLdd1lMax loadMax. deflectionStiffnessWeight
[N][mm][N/mm]
432801DVF.6-20-17-SST-M5-6-552017M51061974.254614
432802DVF.6-20-17-SST-M5-10-552017M510101974.254615
432803DVF.6-20-17-SST-M5-20-552017M510201974.254617
432811DVF.6-20-17-SST-M6-12-552017M610121974.254616
432812DVF.6-20-17-SST-M6-18-552017M610181974.254617
432813DVF.6-20-17-SST-M6-25-552017M610251974.254619
432821DVF.6-25-17-SST-M6-8-552517M61985804.2513718
432822DVF.6-25-17-SST-M6-12-552517M619125804.2513719
432823DVF.6-25-17-SST-M6-18-552517M619185804.2513720
432824DVF.6-25-17-SST-M6-25-552517M619255804.2513721
432831DVF.6-32-22-SST-M8-10-553222M824107515.513730
432832DVF.6-32-22-SST-M8-16-553222M824167515.513732
432833DVF.6-32-22-SST-M8-23-553222M824237515.513735
432834DVF.6-32-22-SST-M8-30-553222M824307515.513737
432841DVF.6-38-35-SST-M8-10-553835M8301013118.7515070
432842DVF.6-38-35-SST-M8-16-553835M8301613118.7515074
432843DVF.6-38-35-SST-M8-30-553835M8303013118.7515079
432851DVF.6-38-35-SST-M10-12-553835M10301213118.7515075
432852DVF.6-38-35-SST-M10-20-553835M10302013118.7515079
432853DVF.6-38-35-SST-M10-28-553835M10302813118.7515082
432854DVF.6-38-35-SST-M10-40-553835M10304013118.7515086
432861DVF.6-43-50-SST-M10-12-554350M103012131812.510598
432862DVF.6-43-50-SST-M10-20-554350M103020131812.5105101
432863DVF.6-43-50-SST-M10-28-554350M103028131812.5105105
432864DVF.6-43-50-SST-M10-40-554350M103040131812.5105110
432871DVF.6-50-20-SST-M10-12-555020M1040122890557872
432872DVF.6-50-20-SST-M10-20-555020M1040202890557875
432873DVF.6-50-20-SST-M10-28-555020M1040282890557878
432874DVF.6-50-20-SST-M10-40-555020M1040402890557882
432881DVF.6-60-40-SST-M10-12-556040M104012283010283295
432882DVF.6-60-40-SST-M10-20-556040M104020283010283301
432883DVF.6-60-40-SST-M10-28-556040M104028283010283308
432884DVF.6-60-40-SST-M10-40-556040M104040283010283316

DVF.7-SST

CodeDescriptionDLdd1lMax loadMax. deflectionStiffnessWeight
[N][mm][N/mm]
432901DVF.7-20-17-SST-M5-552017M51052114.255016
432902DVF.7-20-17-SST-M6-552017M61062114.255014
432906DVF.7-25-17-SST-M6-552517M61066054.2514215
432911DVF.7-32-22-SST-M8-553222M82487785.514218
432916DVF.7-38-35-SST-M8-553835M830814558.7516674
432917DVF.7-38-35-SST-M10-553835M10301014558.7516670
432921DVF.7-43-50-SST-M10-554350M103010142012.511498
432931DVF.7-50-20-SST-M10-555020M1040103010560275
432941DVF.7-60-40-SST-M10-556040M104010299010299125
Part Number
432801
432802
432803
432811
432812
432813
432821
432822
432823
432824
432831
432832
432833
432834
432841
432842
432843
432851
432852
432853
432854
432861
432862
432863
432864
432871
432872
432873
432874
432881
432882
432883
432884
432901
432902
432906
432911
432916
432917
432921
432931
432941
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
l
(mm)
L
(mm)
d
(mm)
d1 h Max deflection unit Stiffness unit Max load unit Sub execution Description

9.30 €

10 4 Days 20617M510-4.2546197DVF.6-SSTDVF.6-20-17-SST-5-6-55

10.23 €

10 Available 4 Days 201017M510-4.2546197DVF.6-SSTDVF.6-20-17-SST-5-10-55

10.23 €

10 Available 1 Day 202017M510-4.2546197DVF.6-SSTDVF.6-20-17-SST-5-20-55

8.98 €

4.31 €

1 Available Same day

Stock

201217M610-4.2546197DVF.6-SSTDVF.6-20-17-SST-M6-12-55

8.98 €

4.31 €

1 Available Same day

Stock

201817M610-4.2546197DVF.6-SSTDVF.6-20-17-SST-M6-18-55

8.98 €

1 Available Same day

Stock

202517M610-4.2546197DVF.6-SSTDVF.6-20-17-SST-M6-25-55

8.98 €

10 Available 1 Day 25817M619-4.25137580DVF.6-SSTDVF.6-25-17-SST-M6-8-55

8.98 €

10 Available 1 Day 251217M619-4.25137580DVF.6-SSTDVF.6-25-17-SST-M6-12-55

8.98 €

10 Available 1 Day 251817M619-4.25137580DVF.6-SSTDVF.6-25-17-SST-M6-18-55

8.98 €

4.31 €

1 Available Same day

Stock

252517M619-4.25137580DVF.6-SSTDVF.6-25-17-SST-M6-25-55

13.78 €

10 4 Days 321022M824-5.5137751DVF.6-SSTDVF.6-32-22-SST-M8-10-55

15.16 €

1 Available Same day

Stock

321622M824-5.5137751DVF.6-SSTDVF.6-32-22-SST-M8-16-55

15.16 €

7.28 €

1 Available Same day

Stock

322322M824-5.5137751DVF.6-SSTDVF.6-32-22-SST-M8-23-55

13.78 €

10 4 Days 323022M824-5.5137751DVF.6-SSTDVF.6-32-22-SST-M8-30-55

23.19 €

10 Available 1 Day 381035M830-8.751501311DVF.6-SSTDVF.6-38-35-SST-M8-10-55

23.19 €

10 Available 1 Day 381635M830-8.751501311DVF.6-SSTDVF.6-38-35-SST-M8-16-55

23.19 €

7.88 €

1 Available Same day

Stock

383035M830-8.751501311DVF.6-SSTDVF.6-38-35-SST-M8-30-55

23.19 €

10 Available 1 Day 381235M1030-8.751501311DVF.6-SSTDVF.6-38-35-SST-M10-12-55

23.19 €

10 Available 1 Day 382035M1030-8.751501311DVF.6-SSTDVF.6-38-35-SST-M10-20-55

23.19 €

10 Available 1 Day 382835M1030-8.751501311DVF.6-SSTDVF.6-38-35-SST-M10-28-55

23.19 €

10 Available 1 Day 384035M1030-8.751501311DVF.6-SSTDVF.6-38-35-SST-M10-40-55

30.76 €

4 Available 1 Day 431250M1030-12.51051318DVF.6-SSTDVF.6-43-50-SST-M10-12-55

30.76 €

10.46 €

1 Available Same day

Stock

432050M1030-12.51051318DVF.6-SSTDVF.6-43-50-SST-M10-20-55

30.76 €

4 Available 1 Day 432850M1030-12.51051318DVF.6-SSTDVF.6-43-50-SST-M10-28-55

30.76 €

4 Available 1 Day 434050M1030-12.51051318DVF.6-SSTDVF.6-43-50-SST-M10-40-55

29.88 €

4 Available 5 Days 501220M1040-55782890DVF.6-SSTDVF.6-50-20-SST-M10-12-55

29.88 €

10.16 €

1 Available Same day

Stock

502020M1040-55782890DVF.6-SSTDVF.6-50-20-SST-M10-20-55

29.88 €

4 Available 4 Days 502820M1040-55782890DVF.6-SSTDVF.6-50-20-SST-M10-28-55

29.88 €

4 Available 1 Day 504020M1040-55782890DVF.6-SSTDVF.6-50-20-SST-M10-40-55

57.97 €

4 Available 1 Day 601240M1040-102832830DVF.6-SSTDVF.6-60-40-SST-M10-12-55

57.97 €

27.83 €

1 Available Same day

Stock

602040M1040-102832830DVF.6-SSTDVF.6-60-40-SST-M10-20-55

57.97 €

4 Available 1 Day 602840M1040-102832830DVF.6-SSTDVF.6-60-40-SST-M10-28-55

57.97 €

4 Available 1 Day 604040M1040-102832830DVF.6-SSTDVF.6-60-40-SST-M10-40-55

11.13 €

5.34 €

1 Available Same day

Stock

20-17M51054.2550211DVF.7-SSTDVF.7-20-17-SST-5-55

9.81 €

4.71 €

1 Available Same day

Stock

20-17M61064.2550211DVF.7-SSTDVF.7-20-17-SST-M6-55

11.13 €

10 Available 1 Day 25-17M61064.25142605DVF.7-SSTDVF.7-25-17-SST-M6-55

16.48 €

7.91 €

1 Available Same day

Stock

32-22M82485.5142778DVF.7-SSTDVF.7-32-22-SST-M8-55

23.19 €

10 Available 1 Day 38-35M83088.751661455DVF.7-SSTDVF.7-38-35-SST-M8-55

23.19 €

7.88 €

10 Available Same day

Stock

38-35M1030108.751661455DVF.7-SSTDVF.7-38-35-SST-M10-55

27.52 €

4 Available 1 Day 43-50M10301012.51141420DVF.7-SSTDVF.7-43-50-SST-M10-55

29.88 €

10.16 €

1 Available Same day

Stock

50-20M10401056023010DVF.7-SSTDVF.7-50-20-SST-M10-55

57.97 €

4 Available 1 Day 60-40M104010102992990DVF.7-SSTDVF.7-60-40-SST-M10-55

Loading...

  1. 1

Basic information

Material Rubber-Stainless steel High performing lines Inox

Tech Support