EMW. - Monospoke handwheels -Technopolymer (Part Numbers - CAD Download)

EMW. - Monospoke handwheels -Technopolymer
  • Volume Discount
Monospoke handwheels.
Glass-fibre reinforced polypropylene based (PP) technopolymer, black colour, matte finish.
black-oxide steel boss, H7 reamed hole.
Available with various types of handles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
204611-C1
204611-C2
204611-C3
204611-C4
204611-C5
204611-C6
204711-C1
204711-C2
204711-C3
204711-C4
204711-C5
204711-C6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
m Color finish accessory code Sub execution Handle Description

110.11 €

1 Available 4 Days 65M10C1EMW+IELrevolving handleEMW.350+IEL-A-20-C1

110.11 €

1 Available 4 Days 65M10C2EMW+IELrevolving handleEMW.350+IEL-A-20-C2

110.11 €

1 Available 4 Days 65M10C3EMW+IELrevolving handleEMW.350+IEL-A-20-C3

110.11 €

1 Available 4 Days 65M10C4EMW+IELrevolving handleEMW.350+IEL-A-20-C4

110.11 €

1 Available 4 Days 65M10C5EMW+IELrevolving handleEMW.350+IEL-A-20-C5

110.11 €

1 Available 4 Days 65M10C6EMW+IELrevolving handleEMW.350+IEL-A-20-C6

128.68 €

1 Available 4 Days 90-C1EMW+IRfold away handleEMW.350+IR-A-20-C1

128.68 €

1 Available 4 Days 90-C2EMW+IRfold away handleEMW.350+IR-A-20-C2

128.68 €

1 Available 4 Days 90-C3EMW+IRfold away handleEMW.350+IR-A-20-C3

128.68 €

1 Available 4 Days 90-C4EMW+IRfold away handleEMW.350+IR-A-20-C4

128.68 €

1 Available 4 Days 90-C5EMW+IRfold away handleEMW.350+IR-A-20-C5

128.68 €

1 Available 4 Days 90-C6EMW+IRfold away handleEMW.350+IR-A-20-C6

Loading...

  1. 1

Basic information

D(Ø) 350 Material Handle Technopolymer Material Grip Technopolymer
L(mm) 82 d1(mm) 35 d(mm) 20
h(mm) 38 B 38 d2 33
d4 82 d5 70 External diameter 350
h1 14 l 19 l1 25
R 148 Hole 20 torque1 380
work3 14 High performing lines Ergostyle Type of assembly Plain hole

Tech Support