Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232301-C1 |
232311-C1 |
232321-C1 |
232331-C1 |
232341-C1 |
232351-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | d (mm) | L | D | H | h1 | h3 | h | h4 | f | Hole | l1 | Lever length | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.63 € | 1 | Available |
Same day
Stock | 44 | M6 | 52 | 15.5 | 21 | 19 | 13 | 12 | - | - | M6 | 11 | 45 | ERFW-B | ERFW.44 B-M6-C1 | |
4.64 € | 1 | Available |
Same day
Stock | 44 | 6 | 52 | 15.5 | 21 | 19 | 13 | 15 | 7 | 3 | 6 | 11 | 45 | ERFW-N | ERFW.44 N-6-C1 | |
3.85 € | 1 | Available |
Same day
Stock | 63 | M8 | 73 | 19 | 28 | 25 | 18 | 13 | - | - | M8 | 13.5 | 65 | ERFW-B | ERFW.63 B-M8-C1 | |
4.86 € | 10 | Available | 5 Days | 63 | 8 | 73 | 19 | 28 | 25 | 18 | 20 | 8 | 4 | 8 | 13.5 | 65 | ERFW-N | ERFW.63 N-8-C1 | |
4.95 € | 1 | Available |
Same day
Stock | 78 | M10 | 90.5 | 23 | 33 | 30 | 21 | 17 | - | - | M10 | 16 | 80 | ERFW-B | ERFW.78 B-M10-C1 | |
5.63 € | 1 | Available |
Same day
Stock | 78 | 10 | 90.5 | 23 | 33 | 30 | 21 | 25 | 9 | 4 | 10 | 16 | 80 | ERFW-N | ERFW.78 N-10-C1 |
Loading...
Material | Technopolymer | High performing lines | Ergostyle | Type of assembly | Blind hole |
---|
Configure
Stock
Basic Attributes
R(mm)
d(mm)
L
D
H
h1
h3
h
h4
f
Hole
l1
Lever length
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes