• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ERW. - Adjustable handles -Flat lever technopolymer

ERW. - Adjustable handles -Flat lever technopolymer
  • Volume Discount

Particularly suitable when the available space and operating mode make it preferable to use a flat lever instead of an inclined lever.
Compared to other types of adjustable handles with metal retaining screw this solution offers some advantages:
no visible steel parts subject to rust
more comfortable lever release.
Adjustable handles are generally used for repetitive clamping operations sometimes with very high-frequency.
Therefore, the stress resistance (i.e. the resistance to repeated tightening cycles) of the handle unit is particularly important and, especially, the strength of the toothed element which transmits the tightening force from the handle to the threaded element (boss or stud).
The results of several laboratory tests, perfomed with a special instrument that simulates the stress resistance conditions, have shown that e.g. ERW.78 adjustable handle can withstand without yielding more than 100,000 tightening cycles, under the action of a force of 490 N

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
253061-C1
253061-C2
253061-C3
253061-C4
253061-C5
253061-C6
253066-C1
253066-C2
253066-C3
253066-C4
253066-C5
253066-C6
253071-C1
253071-C2
253071-C3
253071-C4
253071-C5
253071-C6
253076-C1
253076-C2
253076-C3
253076-C4
253076-C5
253076-C6
253101-C1
253101-C2
253101-C3
253101-C4
253101-C5
253101-C6
253106-C1
253106-C2
253106-C3
253106-C4
253106-C5
253106-C6
253131-C1
253131-C2
253131-C3
253131-C4
253131-C5
253131-C6
253136-C1
253136-C2
253136-C3
253136-C4
253136-C5
253136-C6
253139-C1
253139-C2
253139-C3
253139-C4
253139-C5
253139-C6
253151-C1
253151-C2
253151-C3
253151-C4
253151-C5
253151-C6
Part NumberStandard Unit PriceVolume DiscountShipping Days?d l
(mm)
Material D
(φ)
L
(mm)
Color-finish accessory code d1 H H1 h h1 h2 h3 High performing lines l1 Lever length R Teeth no. Type of assembly Sub execution Description

1.78 €

Available 5 Days M3-[Polyamide] Technopolymer15.537.5C1122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M3-C1

1.78 €

Available 5 Days M3-[Polyamide] Technopolymer15.537.5C2122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M3-C2

1.78 €

Available 5 Days M3-[Polyamide] Technopolymer15.537.5C3122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M3-C3

1.78 €

Available 5 Days M3-[Polyamide] Technopolymer15.537.5C4122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M3-C4

1.78 €

Available 5 Days M3-[Polyamide] Technopolymer15.537.5C5122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M3-C5

1.78 €

Available 5 Days M3-[Polyamide] Technopolymer15.537.5C6122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M3-C6

1.83 €

Available 5 Days M4-[Polyamide] Technopolymer15.537.5C1122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M4-C1

1.83 €

Available 5 Days M4-[Polyamide] Technopolymer15.537.5C2122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M4-C2

1.83 €

Available 5 Days M4-[Polyamide] Technopolymer15.537.5C3122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M4-C3

1.83 €

Available 5 Days M4-[Polyamide] Technopolymer15.537.5C4122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M4-C4

1.83 €

Available 5 Days M4-[Polyamide] Technopolymer15.537.5C5122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M4-C5

1.83 €

Available 5 Days M4-[Polyamide] Technopolymer15.537.5C6122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M4-C6

1.78 €

Available 5 Days M5-[Polyamide] Technopolymer15.537.5C1122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M5-C1

1.83 €

Available 5 Days M5-[Polyamide] Technopolymer15.537.5C2122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M5-C2

1.78 €

Available 5 Days M5-[Polyamide] Technopolymer15.537.5C3122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M5-C3

1.83 €

Available 5 Days M5-[Polyamide] Technopolymer15.537.5C4122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M5-C4

1.78 €

Available 5 Days M5-[Polyamide] Technopolymer15.537.5C5122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M5-C5

1.83 €

Available 5 Days M5-[Polyamide] Technopolymer15.537.5C6122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M5-C6

1.87 €

Available 5 Days M6-[Polyamide] Technopolymer15.537.5C1122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M6-C1

1.87 €

Available 5 Days M6-[Polyamide] Technopolymer15.537.5C2122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M6-C2

1.87 €

Available 5 Days M6-[Polyamide] Technopolymer15.537.5C3122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M6-C3

1.87 €

Available 5 Days M6-[Polyamide] Technopolymer15.537.5C4122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M6-C4

1.87 €

Available 5 Days M6-[Polyamide] Technopolymer15.537.5C5122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M6-C5

1.87 €

Available 5 Days M6-[Polyamide] Technopolymer15.537.5C6122730.51029.5620.5Ergostyle9303018Blind holeERW-BERW.30-B-M6-C6

2.07 €

Available 5 Days M5-[Polyamide] Technopolymer15.552C1122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M5-C1

2.07 €

Available 5 Days M5-[Polyamide] Technopolymer15.552C2122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M5-C2

2.07 €

Available 5 Days M5-[Polyamide] Technopolymer15.552C3122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M5-C3

2.07 €

Available 5 Days M5-[Polyamide] Technopolymer15.552C4122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M5-C4

2.07 €

Available 5 Days M5-[Polyamide] Technopolymer15.552C5122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M5-C5

2.07 €

Available 5 Days M5-[Polyamide] Technopolymer15.552C6122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M5-C6

2.16 €

Available 5 Days M6-[Polyamide] Technopolymer15.552C1122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M6-C1

2.16 €

Available 5 Days M6-[Polyamide] Technopolymer15.552C2122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M6-C2

2.16 €

Available 5 Days M6-[Polyamide] Technopolymer15.552C3122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M6-C3

2.16 €

Available 5 Days M6-[Polyamide] Technopolymer15.552C4122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M6-C4

2.16 €

Available 5 Days M6-[Polyamide] Technopolymer15.552C5122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M6-C5

2.16 €

Available 5 Days M6-[Polyamide] Technopolymer15.552C6122730.51029.5618.5Ergostyle11454418Blind holeERW-BERW.44-B-M6-C6

2.42 €

Available 5 Days M6-[Polyamide] Technopolymer1973.5C11536.5401637.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M6-C1

2.42 €

Available 5 Days M6-[Polyamide] Technopolymer1973.5C21536.5401637.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M6-C2

2.42 €

Available 5 Days M6-[Polyamide] Technopolymer1973.5C31536.5401637.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M6-C3

2.42 €

Available 5 Days M6-[Polyamide] Technopolymer1973.5C41536.5401637.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M6-C4

2.42 €

Available 5 Days M6-[Polyamide] Technopolymer1973.5C51536.5401637.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M6-C5

2.42 €

Available 5 Days M6-[Polyamide] Technopolymer1973.5C61536.5401637.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M6-C6

2.51 €

Available 5 Days M8-[Polyamide] Technopolymer1973.5C11536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M8-C1

2.51 €

Available 5 Days M8-[Polyamide] Technopolymer1973.5C21536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M8-C2

2.51 €

Available 5 Days M8-[Polyamide] Technopolymer1973.5C31536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M8-C3

2.51 €

Available 5 Days M8-[Polyamide] Technopolymer1973.5C41536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M8-C4

2.51 €

Available 5 Days M8-[Polyamide] Technopolymer1973.5C51536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M8-C5

2.51 €

Available 5 Days M8-[Polyamide] Technopolymer1973.5C61536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M8-C6

2.51 €

Available 5 Days M10-[Polyamide] Technopolymer1973.5C11536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M10-C1

2.51 €

Available 5 Days M10-[Polyamide] Technopolymer1973.5C21536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M10-C2

2.51 €

Available 5 Days M10-[Polyamide] Technopolymer1973.5C31536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M10-C3

2.51 €

Available 5 Days M10-[Polyamide] Technopolymer1973.5C41536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M10-C4

2.51 €

Available 5 Days M10-[Polyamide] Technopolymer1973.5C51536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M10-C5

2.51 €

Available 5 Days M10-[Polyamide] Technopolymer1973.5C61536.5401337.5826.5Ergostyle13.5656320Blind holeERW-BERW.63-B-M10-C6

2.93 €

Available 5 Days M8-[Polyamide] Technopolymer24.590.5C1194245.520471230Ergostyle16807824Blind holeERW-BERW.78-B-M8-C1

2.93 €

Available 5 Days M8-[Polyamide] Technopolymer24.590.5C2194245.520471230Ergostyle16807824Blind holeERW-BERW.78-B-M8-C2

2.93 €

Available 5 Days M8-[Polyamide] Technopolymer24.590.5C3194245.520471230Ergostyle16807824Blind holeERW-BERW.78-B-M8-C3

2.93 €

Available 5 Days M8-[Polyamide] Technopolymer24.590.5C4194245.520471230Ergostyle16807824Blind holeERW-BERW.78-B-M8-C4

2.93 €

Available 5 Days M8-[Polyamide] Technopolymer24.590.5C5194245.520471230Ergostyle16807824Blind holeERW-BERW.78-B-M8-C5

2.93 €

Available 5 Days M8-[Polyamide] Technopolymer24.590.5C6194245.520471230Ergostyle16807824Blind holeERW-BERW.78-B-M8-C6

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support