• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ERX. - Adjustable handles -Technopolymer

ERX. - Adjustable handles -Technopolymer
  • Volume Discount

Particularly suitable when the lever turning angle is limited owing to lack of space.
Compared to other types of adjustable handles with metal retaining screw this solution offers:
no visible steel parts subject to rust
more comfortable lever release.
Adjustable handles are generally used for repetitive clamping operations sometimes with very high-frequency.
Therefore, the stress resistance (i.e. the resistance to repeated tightening cycles) of the handle unit is particularly important and, especially, the strength of the toothed element which transmits the tightening force from the handle to the threaded element (boss or stud).
In fact, the results of several laboratory tests, perfomed with a special instrument that simulates the most severe use conditions, have shown that e.g. ERX.78 adjustable handle can withstand without yielding more than 100,000 tightening cycles, under the action of a force of 490 N

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
233061-C1
233061-C2
233061-C3
233061-C4
233061-C5
233061-C6
233066-C1
233066-C2
233066-C3
233066-C4
233066-C5
233066-C6
233071-C1
233071-C2
233071-C3
233071-C4
233071-C5
233071-C6
233076-C1
233076-C2
233076-C3
233076-C4
233076-C5
233076-C6
233101-C1
233101-C2
233101-C3
233101-C4
233101-C5
233101-C6
233106-C1
233106-C2
233106-C3
233106-C4
233106-C5
233106-C6
233131-C1
233131-C2
233131-C3
233131-C4
233131-C5
233131-C6
233136-C1
233136-C2
233136-C3
233136-C4
233136-C5
233136-C6
233141-C1
233141-C2
233141-C3
233141-C4
233141-C5
233141-C6
233151-C1
233151-C2
233151-C3
233151-C4
233151-C5
233151-C6
Part NumberStandard Unit PriceVolume DiscountShipping Days?R
(mm)
Material l
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole l1 Lever length Teeth no Threaded screw Color-finish accessory code High performing lines Sub execution Type of assembly Description

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C1ErgostyleERX-BBlind holeERX.30 B-M3-C1

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C2ErgostyleERX-BBlind holeERX.30 B-M3-C2

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C3ErgostyleERX-BBlind holeERX.30 B-M3-C3

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C4ErgostyleERX-BBlind holeERX.30 B-M3-C4

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C5ErgostyleERX-BBlind holeERX.30 B-M3-C5

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C6ErgostyleERX-BBlind holeERX.30 B-M3-C6

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M437.515.53033.529.56231210M493018-C1ErgostyleERX-BBlind holeERX.30 B-M4-C1

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M437.515.53033.529.56231210M493018-C2ErgostyleERX-BBlind holeERX.30 B-M4-C2

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M437.515.53033.529.56231210M493018-C3ErgostyleERX-BBlind holeERX.30 B-M4-C3

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M437.515.53033.529.56231210M493018-C4ErgostyleERX-BBlind holeERX.30 B-M4-C4

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M437.515.53033.529.56231210M493018-C5ErgostyleERX-BBlind holeERX.30 B-M4-C5

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M437.515.53033.529.56231210M493018-C6ErgostyleERX-BBlind holeERX.30 B-M4-C6

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M537.515.53033.529.56231210M593018-C1ErgostyleERX-BBlind holeERX.30 B-M5-C1

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M537.515.53033.529.56231210M593018-C2ErgostyleERX-BBlind holeERX.30 B-M5-C2

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M537.515.53033.529.56231210M593018-C3ErgostyleERX-BBlind holeERX.30 B-M5-C3

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M537.515.53033.529.56231210M593018-C4ErgostyleERX-BBlind holeERX.30 B-M5-C4

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M537.515.53033.529.56231210M593018-C5ErgostyleERX-BBlind holeERX.30 B-M5-C5

1.67 €

Available 5 Days 30[Polyamide] Technopolymer-M537.515.53033.529.56231210M593018-C6ErgostyleERX-BBlind holeERX.30 B-M5-C6

1.74 €

Available 5 Days 30[Polyamide] Technopolymer-M637.515.53033.529.56231210M693018-C1ErgostyleERX-BBlind holeERX.30 B-M6-C1

1.74 €

Available 5 Days 30[Polyamide] Technopolymer-M637.515.53033.529.56231210M693018-C2ErgostyleERX-BBlind holeERX.30 B-M6-C2

1.74 €

Available 5 Days 30[Polyamide] Technopolymer-M637.515.53033.529.56231210M693018-C3ErgostyleERX-BBlind holeERX.30 B-M6-C3

1.74 €

Available 5 Days 30[Polyamide] Technopolymer-M637.515.53033.529.56231210M693018-C4ErgostyleERX-BBlind holeERX.30 B-M6-C4

1.74 €

Available 5 Days 30[Polyamide] Technopolymer-M637.515.53033.529.56231210M693018-C5ErgostyleERX-BBlind holeERX.30 B-M6-C5

1.74 €

Available 5 Days 30[Polyamide] Technopolymer-M637.515.53033.529.56231210M693018-C6ErgostyleERX-BBlind holeERX.30 B-M6-C6

1.65 €

Available 5 Days 44[Polyamide] Technopolymer-M55215.532.53629.56251210M5114518-C1ErgostyleERX-BBlind holeERX.44 B-M5-C1

1.65 €

Available 5 Days 44[Polyamide] Technopolymer-M55215.532.53629.56251210M5114518-C2ErgostyleERX-BBlind holeERX.44 B-M5-C2

1.65 €

Available 5 Days 44[Polyamide] Technopolymer-M55215.532.53629.56251210M5114518-C3ErgostyleERX-BBlind holeERX.44 B-M5-C3

1.65 €

Available 5 Days 44[Polyamide] Technopolymer-M55215.532.53629.56251210M5114518-C4ErgostyleERX-BBlind holeERX.44 B-M5-C4

1.65 €

Available 5 Days 44[Polyamide] Technopolymer-M55215.532.53629.56251210M5114518-C5ErgostyleERX-BBlind holeERX.44 B-M5-C5

1.65 €

Available 5 Days 44[Polyamide] Technopolymer-M55215.532.53629.56251210M5114518-C6ErgostyleERX-BBlind holeERX.44 B-M5-C6

1.72 €

Available 5 Days 44[Polyamide] Technopolymer-M65215.532.53629.56251210M6114518-C1ErgostyleERX-BBlind holeERX.44 B-M6-C1

1.72 €

Available 5 Days 44[Polyamide] Technopolymer-M65215.532.53629.56251210M6114518-C2ErgostyleERX-BBlind holeERX.44 B-M6-C2

1.72 €

Available 5 Days 44[Polyamide] Technopolymer-M65215.532.53629.56251210M6114518-C3ErgostyleERX-BBlind holeERX.44 B-M6-C3

1.72 €

Available 5 Days 44[Polyamide] Technopolymer-M65215.532.53629.56251210M6114518-C4ErgostyleERX-BBlind holeERX.44 B-M6-C4

1.72 €

Available 5 Days 44[Polyamide] Technopolymer-M65215.532.53629.56251210M6114518-C5ErgostyleERX-BBlind holeERX.44 B-M6-C5

1.72 €

Available 5 Days 44[Polyamide] Technopolymer-M65215.532.53629.56251210M6114518-C6ErgostyleERX-BBlind holeERX.44 B-M6-C6

2.00 €

Available 5 Days 63[Polyamide] Technopolymer-M673.519434737.5834.51516M613.56520-C1ErgostyleERX-BBlind holeERX.63 B-M6-C1

2.00 €

Available 5 Days 63[Polyamide] Technopolymer-M673.519434737.5834.51516M613.56520-C2ErgostyleERX-BBlind holeERX.63 B-M6-C2

2.00 €

Available 5 Days 63[Polyamide] Technopolymer-M673.519434737.5834.51516M613.56520-C3ErgostyleERX-BBlind holeERX.63 B-M6-C3

2.00 €

Available 5 Days 63[Polyamide] Technopolymer-M673.519434737.5834.51516M613.56520-C4ErgostyleERX-BBlind holeERX.63 B-M6-C4

2.00 €

Available 5 Days 63[Polyamide] Technopolymer-M673.519434737.5834.51516M613.56520-C5ErgostyleERX-BBlind holeERX.63 B-M6-C5

2.00 €

Available 5 Days 63[Polyamide] Technopolymer-M673.519434737.5834.51516M613.56520-C6ErgostyleERX-BBlind holeERX.63 B-M6-C6

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M873.519434737.5834.51513M813.56520-C1ErgostyleERX-BBlind holeERX.63 B-M8-C1

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M873.519434737.5834.51513M813.56520-C2ErgostyleERX-BBlind holeERX.63 B-M8-C2

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M873.519434737.5834.51513M813.56520-C3ErgostyleERX-BBlind holeERX.63 B-M8-C3

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M873.519434737.5834.51513M813.56520-C4ErgostyleERX-BBlind holeERX.63 B-M8-C4

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M873.519434737.5834.51513M813.56520-C5ErgostyleERX-BBlind holeERX.63 B-M8-C5

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M873.519434737.5834.51513M813.56520-C6ErgostyleERX-BBlind holeERX.63 B-M8-C6

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M1073.519434737.5834.51513M813.56520-C1ErgostyleERX-BBlind holeERX.63 B-M10-C1

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M1073.519434737.5834.51513M813.56520-C2ErgostyleERX-BBlind holeERX.63 B-M10-C2

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M1073.519434737.5834.51513M813.56520-C3ErgostyleERX-BBlind holeERX.63 B-M10-C3

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M1073.519434737.5834.51513M813.56520-C4ErgostyleERX-BBlind holeERX.63 B-M10-C4

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M1073.519434737.5834.51513M813.56520-C5ErgostyleERX-BBlind holeERX.63 B-M10-C5

2.07 €

Available 5 Days 63[Polyamide] Technopolymer-M1073.519434737.5834.51513M813.56520-C6ErgostyleERX-BBlind holeERX.63 B-M10-C6

2.53 €

Available 5 Days 78[Polyamide] Technopolymer-M890.524.554584712441920M8168024-C1ErgostyleERX-BBlind holeERX.78 B-M8-C1

2.53 €

Available 5 Days 78[Polyamide] Technopolymer-M890.524.554584712441920M8168024-C2ErgostyleERX-BBlind holeERX.78 B-M8-C2

2.53 €

Available 5 Days 78[Polyamide] Technopolymer-M890.524.554584712441920M8168024-C3ErgostyleERX-BBlind holeERX.78 B-M8-C3

2.53 €

Available 5 Days 78[Polyamide] Technopolymer-M890.524.554584712441920M8168024-C4ErgostyleERX-BBlind holeERX.78 B-M8-C4

2.53 €

Available 5 Days 78[Polyamide] Technopolymer-M890.524.554584712441920M8168024-C5ErgostyleERX-BBlind holeERX.78 B-M8-C5

2.53 €

Available 5 Days 78[Polyamide] Technopolymer-M890.524.554584712441920M8168024-C6ErgostyleERX-BBlind holeERX.78 B-M8-C6

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support