Manufacturer part number: 208141-C0
Brand: ELESA
Price: 115.72 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
208141-C0
D(Ø) | 240 | Material Handle | Technopolymer | Material Grip | Technopolymer |
---|---|---|---|---|---|
L(mm) | 59 | d1(mm) | 30 | d(mm) | 20 |
h(mm) | 24 | h2(mm) | 4 | H(mm) | 65 |
d2 | 25.5 | d3 | 79 | d4 | 68.5 |
d5 | 6 | f1 | M4 | l1 | 21 |
l2 | 13 | l3 | 15 | l4 | 13 |
l5 | 23 | m | M10 | R | 28.5 |
R1 | 97 | High performing lines | Ergostyle | Description | EWW.240-PXX2+IEL-A20-C0 |