Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
208111-C1 |
208111-C2 |
208111-C3 |
208111-C4 |
208111-C5 |
208111-C6 |
208311-C1 |
208311-C2 |
208311-C3 |
208311-C4 |
208311-C5 |
208311-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | d4 | C | External diameter | l | R | work3 | Color finish accessory code | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.27 € | 1 | Available | 4 Days | 275 | 76 | 50 | 275 | 19.5 | 112.5 | 12 | C1 | EYK.275+I A-20-C1 | |
96.27 € | 1 | Available | 4 Days | 275 | 76 | 50 | 275 | 19.5 | 112.5 | 12 | C2 | EYK.275+I A-20-C2 | |
96.27 € | 1 | Available | 4 Days | 275 | 76 | 50 | 275 | 19.5 | 112.5 | 12 | C3 | EYK.275+I A-20-C3 | |
96.27 € | 1 | Available | 4 Days | 275 | 76 | 50 | 275 | 19.5 | 112.5 | 12 | C4 | EYK.275+I A-20-C4 | |
96.27 € | 1 | Available | 4 Days | 275 | 76 | 50 | 275 | 19.5 | 112.5 | 12 | C5 | EYK.275+I A-20-C5 | |
96.27 € | 1 | Available | 4 Days | 275 | 76 | 50 | 275 | 19.5 | 112.5 | 12 | C6 | EYK.275+I A-20-C6 | |
96.25 € | 1 | Available | 4 Days | 400 | 80 | 55 | 400 | 12 | 172.5 | 16 | C1 | EYK.400+I A-20-C1 | |
96.25 € | 1 | Available | 4 Days | 400 | 80 | 55 | 400 | 12 | 172.5 | 16 | C2 | EYK.400+I A-20-C2 | |
96.25 € | 1 | Available | 4 Days | 400 | 80 | 55 | 400 | 12 | 172.5 | 16 | C3 | EYK.400+I A-20-C3 | |
96.25 € | 1 | Available | 4 Days | 400 | 80 | 55 | 400 | 12 | 172.5 | 16 | C4 | EYK.400+I A-20-C4 | |
96.25 € | 1 | Available | 4 Days | 400 | 80 | 55 | 400 | 12 | 172.5 | 16 | C5 | EYK.400+I A-20-C5 | |
96.25 € | 1 | Available | 4 Days | 400 | 80 | 55 | 400 | 12 | 172.5 | 16 | C6 | EYK.400+I A-20-C6 |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer | L(mm) | 54 |
---|---|---|---|---|---|
d1(mm) | 35 | d(mm) | 20 | h(mm) | 38 |
H(mm) | 65 | B | 21 | d2 | 33 |
d5 | 70 | h1 | 14 | Hole | 20 |
torque1 | 270 | Sub execution | EYK. | Handle | revolving handle |
High performing lines | Ergostyle | Type of assembly | Plain hole |
Configure
Basic Attributes
D(Ø)
d4
C
External diameter
l
R
work3
Color finish accessory code
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes