• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

GFL - Lobe threaded nut -Technopolymer

GFL - Lobe threaded nut -Technopolymer

The ergonomic seven-lobe shape allows an effective grip to the operator when tightening.
Suitable for axial locking; it can be used as a nut.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
168541
168542
Part NumberStandard Unit PriceVolume DiscountShipping Days?d d1 Description

3.96 €

5 Days M812GFL.40-B M8

4.42 €

5 Days M1013GFL.40-B M10

Loading...

  1. 1

Basic information

Material Technopolymer D(φ) 40 L(mm) 10
Diameter 40 l1 8.5 Type of assembly Pass-through hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support