HCK. - Column level indicators -with or without transparent protection technopolymer

HCK. - Column level indicators -with or without transparent protection technopolymer
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Column level indicators suitable for oil and solutions containing glycol with black glass fibre reinforced polyamide-based technopolymer fixing heads, natural aluminium base frame and white lacquered aluminium graduated contrast screen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
111001
111001-NP
111011
111011-NP
111021
111021-NP
111031
111031-NP
111041
111041-NP
111051
111051-NP
112029
112059
113131
113131-NP
113175
113301
113301-NP
113345
113433
113433-NP
114131
114131-NP
114175
114271
114271-NP
114315
114411
114411-NP
116231
116231-NP
116275
116381
116381-NP
116425
116521
116521-NP
117141
117141-NP
117185
117291
117291-NP
117335
117431
117431-NP
118051
118051-NP
118095
118201
118201-NP
118245
118341
118341-NP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
A B C D d d' Diameter e f' L l1 l2 Material torque 1 r Sub execution Description Weight

30.93 €

1 Available 4 Days 76203333-M1010.5M10-76±0.211335.542Technopolymer1218.5HCK.HCK.76-M10-

26.40 €

1 Available 4 Days 76203333-M1010.5M10-76±0.211335.542Technopolymer1218.5HCK-NPHCK.76-M10-NP-

39.82 €

1 Available 1 Day 127203333-M1212.5M12-127±0.516446.571Technopolymer1218.5HCK.HCK.127-M12-

34.06 €

1 Available 1 Day 127203333-M1212.5M12-127±0.516446.571Technopolymer1218.5HCK-NPHCK.127-M12-NP-

44.09 €

1 Available 1 Day 176203333-M1212.5M12-176±0.521346.5120Technopolymer1218.5HCK.HCK.176-M12-

37.73 €

1 Available 1 Day 176203333-M1212.5M12-176±0.521346.5120Technopolymer1218.5HCK-NPHCK.176-M12-NP-

52.78 €

1 Available 1 Day 254203333-M1212.5M12-254±0.529146.5198Technopolymer1218.5HCK.HCK.254-M12-

44.22 €

1 Available 1 Day 254203333-M1212.5M12-254±0.529146.5198Technopolymer1218.5HCK-NPHCK.254-M12-NP-

65.87 €

1 Available 1 Day 381203333-M1212.5M12-381±0.541846.5325Technopolymer1218.5HCK.HCK.381-M12-

53.09 €

1 Available 1 Day 381203333-M1212.5M12-381±0.541846.5325Technopolymer1218.5HCK-NPHCK.381-M12-NP-

79.22 €

1 Available 1 Day 508203333-M1212.5M12-508±0.554546.5452Technopolymer1218.5HCK.HCK.508-M12-

60.15 €

42.11 €

1 Available Same day

Stock

508203333-M1212.5M12-508±0.554546.5452Technopolymer1218.5HCK-NPHCK.508-M12-NP-

49.37 €

1 Available 4 Days 76--12M10-10.5-4276 ±0.211335.5-----HCK.76-ZN-M10-FKM-GL-P183

54.12 €

1 Available 4 Days 76--12M10-10.5-4276 ±0.211335.5-----HCK.76-SST-M10-NBR-GL-P183

42.99 €

1 Available 4 Days 127--12M12-12.5-71127±0.516446.5-----HCK.127-ZN-M12-FKM-PC-P220

37.21 €

1 Available 4 Days 127--12M12-12.5-71127±0.516446.5-----HCK.127-ZN-M12-FKM-PC-NP220

50.25 €

1 Available 4 Days 127--12M12-12.5-71127±0.516446.5-----HCK.127-ZN-M12-FKM-GL-P220

51.39 €

1 Available 4 Days 127--12M12-12.5-71127±0.516446.5-----HCK.127-SST-M12-NBR-PC-P220

45.41 €

1 Available 4 Days 127--12M12-12.5-71127±0.516446.5-----HCK.127-SST-M12-NBR-PC-NP220

55.91 €

1 Available 4 Days 127--12M12-12.5-71127±0.516446.5-----HCK.127-SST-M12-NBR-GL-P220

54.76 €

1 Available 4 Days 127--12M12-12.5-71127±0.516446.5-----HCK.127-SST-M12-FKM-PC-P220

48.69 €

1 Available 4 Days 127--12M12-12.5-71127±0.516446.5-----HCK.127-SST-M12-FKM-PC-NP220

46.77 €

1 Available 4 Days 176--12M12-12.5-120176±0.521346.5-----HCK.176-ZN-M12-FKM-PC-P250

41.43 €

1 Available 4 Days 176--12M12-12.5-120176±0.521346.5-----HCK.176-ZN-M12-FKM-PC-NP250

56.89 €

1 Available 4 Days 176--12M12-12.5-120176±0.521346.5-----HCK.176-ZN-M12-FKM-GL-P250

54.96 €

1 Available 4 Days 176--12M12-12.5-120176±0.521346.5-----HCK.176-SST-M12-NBR-PC-P250

49.59 €

1 Available 4 Days 176--12M12-12.5-120176±0.521346.5-----HCK.176-SST-M12-NBR-PC-NP250

60.35 €

1 Available 4 Days 176--12M12-12.5-120176±0.521346.5-----HCK.176-SST-M12-NBR-GL-P250

58.21 €

1 Available 4 Days 176--12M12-12.5-120176±0.521346.5-----HCK.176-SST-M12-FKM-PC-P250

52.87 €

1 Available 4 Days 176--12M12-12.5-120176±0.521346.5-----HCK.176-SST-M12-FKM-PC-NP250

55.99 €

1 Available 4 Days 254--12M12-12.5-198254±0.529146.5-----HCK.254-ZN-M12-FKM-PC-P298

47.50 €

1 Available 4 Days 254--12M12-12.5-198254±0.529146.5-----HCK.254-ZN-M12-FKM-PC-NP298

68.31 €

1 Available 4 Days 254--12M12-12.5-198254±0.529146.5-----HCK.254-ZN-M12-FKM-GL-P298

66.29 €

1 Available 4 Days 254--12M12-12.5-198254±0.529146.5-----HCK.254-SST-M12-NBR-PC-P298

55.64 €

1 Available 4 Days 254--12M12-12.5-198254±0.529146.5-----HCK.254-SST-M12-NBR-PC-NP298

71.61 €

1 Available 4 Days 254--12M12-12.5-198254±0.529146.5-----HCK.254-SST-M12-NBR-GL-P298

69.76 €

1 Available 4 Days 254--12M12-12.5-198254±0.529146.5-----HCK.254-SST-M12-FKM-PC-P298

58.92 €

1 Available 4 Days 254--12M12-12.5-198254±0.529146.5-----HCK.254-SST-M12-FKM-PC-NP298

70.38 €

1 Available 4 Days 381--12M12-12.5-325381±0.541846.5-----HCK.381-ZN-M12-FKM-PC-P377

56.72 €

1 Available 4 Days 381--12M12-12.5-325381±0.541846.5-----HCK.381-ZN-M12-FKM-PC-NP377

85.91 €

1 Available 4 Days 381--12M12-12.5-325381±0.541846.5-----HCK.381-ZN-M12-FKM-GL-P377

81.58 €

1 Available 4 Days 381--12M12-12.5-325381±0.541846.5-----HCK.381-SST-M12-NBR-PC-P377

65.40 €

1 Available 4 Days 381--12M12-12.5-325381±0.541846.5-----HCK.381-SST-M12-NBR-PC-NP377

91.04 €

1 Available 4 Days 381--12M12-12.5-325381±0.541846.5-----HCK.381-SST-M12-NBR-GL-P377

85.36 €

1 Available 4 Days 381--12M12-12.5-325381±0.541846.5-----HCK.381-SST-M12-FKM-PC-P377

68.88 €

1 Available 4 Days 381--12M12-12.5-325381±0.541846.5-----HCK.381-SST-M12-FKM-PC-NP377

84.13 €

1 Available 4 Days 508--12M12-12.5-452508±0.554546.5-----HCK.508-ZN-M12-FKM-PC-P455

63.12 €

1 Available 4 Days 508--12M12-12.5-452508±0.554546.5-----HCK.508-ZN-M12-FKM-PC-NP455

107.91 €

1 Available 4 Days 508--12M12-12.5-452508±0.554546.5-----HCK.508-ZN-M12-FKM-GL-P455

96.38 €

1 Available 4 Days 508--12M12-12.5-452508±0.554546.5-----HCK.508-SST-M12-NBR-PC-P455

72.03 €

1 Available 4 Days 508--12M12-12.5-452508±0.554546.5-----HCK.508-SST-M12-NBR-PC-NP455

110.68 €

1 Available 4 Days 508--12M12-12.5-452508±0.554546.5-----HCK.508-SST-M12-NBR-GL-P455

100.50 €

1 Available 4 Days 508--12M12-12.5-452508±0.554546.5-----HCK.508-SST-M12-FKM-PC-P455

75.59 €

1 Available 4 Days 508--12M12-12.5-452508±0.554546.5-----HCK.508-SST-M12-FKM-PC-NP455

Loading...

  1. 1

Tech Support