HCL. - Column level indicators -with U shaped protection technopolymer

HCL. - Column level indicators -with U shaped protection technopolymer
  • Volume Discount
Column level indicators with fixing heads in black glass fibre reinforced polyamide-based technopolymer, U-shaped base frame in natural aluminium, column window with transparent tube in polymethylmethacrylate, zinc-plated steel screws with hexagon socket, NBR synthetic rubber O-ring packing rings and graduated contrast screen in plastic material resistant to oils and greases.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
111211
111221
111231
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
f' L l2 Description

49.79 €

1 Available Same day

Stock

300300326242HCL-300-M12

55.42 €

1 Available Same day

Stock

400400426342HCL-400-M12

60.96 €

1 Available Same day

Stock

500500526442HCL-500-M12

Loading...

  1. 1

Basic information

A 13.5 B 28.5 C 35
d M12 d' 12.5 Diameter M12
l1 42 Material Technopolymer torque 1 15
r 13

Tech Support