Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11343 |
11348-R |
11353 |
11358-R |
11363 |
11368-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | A | B | C | d | d' | Diameter | e | f' | L | m | Material | torque 1 | r | Thermometer scale °F | Thermometer scale °C | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.99 € | 1 | Available |
Same day
Stock | 76 | 22 | 16 | 27 | M10 | 10.5 | M10 | 40 | 76 | 107 | 18 | Stainless steel | 12 | 15.5 | - | - | HCX.76-SST-M10 | |
49.85 € | 1 | Available |
Same day
Stock | 76 | 22 | 16 | 27 | M10 | 10.5 | M10 | 40 | 76 | 107 | 18 | Technopolymer | 12 | 15.5 | 68÷210 | 20÷100 | HCX.76/T-SST-M10 | |
46.00 € | 1 | Available | 4 Days | 127 | 23 | 18 | 31 | M12 | 12.5 | M12 | 80 | 127 | 161 | 23 | Technopolymer | 12 | 17 | - | - | HCX.127-SST-M12 | |
55.44 € | 1 | Available |
Same day
Stock | 127 | 23 | 18 | 31 | M12 | 12.5 | M12 | 80 | 127 | 161 | 23 | Technopolymer | 12 | 17 | 32÷210 | 0÷100 | HCX.127/T-SST-M12 | |
70.53 € | 1 | Available |
Same day
Stock | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | Stainless steel | 10 | 18.5 | - | - | HCX.254-SST-M12 | |
83.69 € | 1 | Available | 4 Days | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | Stainless steel | 10 | 18.5 | 32÷210 | 0÷100 | HCX.254/T-SST-M12 |
Loading...
High performing lines | Inox |
---|
Configure
Stock
Basic Attributes
f(mm)
A
B
C
d
d'
Diameter
e
f'
L
m
Material
torque 1
r
Thermometer scale °F
Thermometer scale °C
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes