Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11166 |
11176 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | A | C | e | f' | L | m | torque 1 | r | r1 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
154.44 € 108.11 € | 1 | Available |
Same day
Stock | 127 | 23 | 31 | 80 | 127 | 187 | 23 | 12 | 17 | 26 | HCX.127-STL-M12 | |
173.56 € 121.49 € | 1 | Available |
Same day
Stock | 254 | 21 | 35 | 203 | 254 | 315 | 26 | 10 | 18.5 | 24 | HCX.254-STL-M12 |
Loading...
B | 18 | d | M12 | d' | 12.5 |
---|---|---|---|---|---|
Diameter | M12 | H | 27 | h1 | 21 |
h2 | 54 | Material | Technopolymer | s | 22 |
Configure
Stock
Basic Attributes
f(mm)
A
C
e
f'
L
m
torque 1
r
r1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes