HGFT. - Oil level indicators -Technopolymer

HGFT. - Oil level indicators -Technopolymer
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Oil level indicators in black or red polyamide-based technopolymer, transparent polyamide-based technopolymer window, NBR synthetic rubber O-ring packing ring, with or without star-shaped contrast screen in matte anodized aluminium and red central level point.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HGFT. / Oil Level Indicators, Technopolymer

Material

Polyamide based (PA) technopolymer, black or red colour, glossy finish (HGFT/SL only black colour).

Window

Transparent polyamide based (PA-T/AR) technopolymer.

Packing Ring

NBR synthetic rubber.

Standard Executions

- HGFT.: with matte anodised aluminium star-shaped contrast screen with red central level point.
- HGFT/SL: without contrast screen.

Specifications

 

HGFT.

CodeDescriptionCodeDescriptiond1ABDdsTightening torque [Nm]Weight
14441HGFT.10-3/8 C914444HGFT.10-3/8 C6G 3/8872411224÷84
14461HGFT.13-1/2 C914464HGFT.13-1/2 C6G 1/2108.52814.5246÷86
14481HGFT.16-3/4 C914484HGFT.16-3/4 C6G 3/49.58.53518328÷1010
14521HGFT.21-1 C914524HGFT.21-1 C6G 1119.542.5233810÷1215
14541HGFT.25-1¼ C914544HGFT.25-1¼ C6G1 1/411950304612÷1530
14561HGFT.40-2 C914564HGFT.40-2 C6G 2121168406212÷1560
 

HGFT/SL

CodeDescriptiond1ABDdsTightening torque [Nm]Weight
14446HGFT.10/SL-3/8G 3/8872411224÷83
14466HGFT.13/SL-1/2G 1/2108.52814.5246÷85
14486HGFT.16/SL-3/4G 3/49.58.53518328÷109
14526HGFT.21/SL-1G 1119.542.5233810÷1214
14546HGFT.25/SL-1¼G1 1/411950304612÷1529
14566HGFT.40/SL-2G 2121168406212÷1559

Maximum Continuous Working Temperature

100°C at 3 bar pressure.

Note

For use with other fluids with special additives, please contact ELESA Sales Department.

Accessories on Request

Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.
Part Number
14441
14444
14446
14461
14464
14466
14481
14484
14486
14521
14524
14526
14541
14544
14546
14561
14564
14566
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1 (G) A B Color-finish accessory code D d Diameter Tightening torque unit s Sub execution Description

4.07 €

2.85 €

1 Available Same day

Stock

G3/887C92411G 3/84÷822HGFT.HGFT.10-3/8 C9

4.58 €

3.21 €

1 Available Same day

Stock

G3/887C62411G 3/84÷822HGFT.HGFT.10-3/8 C6

3.76 €

2.63 €

1 Available Same day

Stock

G3/887-2411G 3/84÷822HGFT/SLHGFT.10/SL-3/8

3.92 €

1 Available Same day

Stock

G1/2108.5C92814.5G 1/26÷824HGFT.HGFT.13-1/2 C9

4.27 €

2.99 €

1 Available Same day

Stock

G1/2108.5C62814.5G 1/26÷824HGFT.HGFT.13-1/2 C6

3.59 €

2.51 €

1 Available Same day

Stock

G1/2108.5-2814.5G 1/26÷824HGFT/SLHGFT.13/SL-1/2

4.49 €

3.14 €

1 Available Same day

Stock

G3/49.58.5C93518G 3/48÷1032HGFT.HGFT.16-3/4 C9

5.04 €

3.53 €

1 Available Same day

Stock

G3/49.58.5C63518G 3/48÷1032HGFT.HGFT.16-3/4 C6

4.03 €

2.82 €

1 Available Same day

Stock

G3/49.58.5-3518G 3/48÷1032HGFT/SLHGFT.16/SL-3/4

6.29 €

4.40 €

1 Available Same day

Stock

G1119.5C942.523G 110÷1238HGFT.HGFT.21-1 C9

6.85 €

4.80 €

1 Available Same day

Stock

G1119.5C642.523G 110÷1238HGFT.HGFT.21-1 C6

5.63 €

3.94 €

1 Available Same day

Stock

G1119.5-42.523G 110÷1238HGFT/SLHGFT.21/SL-1

7.15 €

5.01 €

1 Available Same day

Stock

G1 1/4119C95030G1 1/412÷1546HGFT.HGFT.25-1¼ C9

7.81 €

5.47 €

1 Available Same day

Stock

G1 1/4119C65030G1 1/412÷1546HGFT.HGFT.25-1¼ C6

6.40 €

4.48 €

1 Available Same day

Stock

G1 1/4119-5030G1 1/412÷1546HGFT/SLHGFT.25/SL-1¼

9.20 €

10 Available 4 Days G21211C96840G 212÷1562HGFT.HGFT.40-2 C9

10.14 €

7.10 €

1 Available Same day

Stock

G21211C66840G 212÷1562HGFT.HGFT.40-2 C6

8.56 €

10 Available 4 Days G21211-6840G 212÷1562HGFT/SLHGFT.40/SL-2

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support