Configure
  • Stock
  • B
  • delta pressure bar
  • H
  • h1
  • L
  • max volumetric flow rate
  • pressure bar
  • s
  • Volumetric flow rate 41÷150 cSt
  • Volumetric flow rate 0÷40 cSt
  • Volumetric flow rate l/min H2O
  • High performing lines
  • Sub execution
  • Material 2
  • Volumetric flow rate H2O(l/min)
  • Volumetric flow rate 0÷40 cSt(l/min)
  • Volumetric flow rate 41÷150 cSt(l/min)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 4 working days
    • Within 5 working days
  • HVF. - Visual flow indicators -Technopolymer ends

    Part number:

    Still undefined. 10 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    B

    D

    d

    delta pressure bar

    H

    h1

    L

    max volumetric flow rate

    pressure bar

    s

    Volumetric flow rate 41÷150 cSt

    Volumetric flow rate 0÷40 cSt

    Volumetric flow rate l/min H2O

    High performing lines

    Sub execution

    Material 2

    Volumetric flow rate H2O

    (l/min)

    Volumetric flow rate 0÷40 cSt

    (l/min)

    Volumetric flow rate 41÷150 cSt

    (l/min)

    Description

    Weight

    Minimum order quantity
    27
    -
    1/4
    0.15
    66
    22
    44
    10
    25
    20
    3.5
    2.5
    0.6
    -
    -
    -
    -
    -
    -
    HVF.66-1/4
    -
    1 pieces
    27
    1/4
    -
    0.15
    66
    22
    44
    10
    25
    20
    -
    -
    -
    Inox
    HVF-SST
    Stainless steel
    0.6
    2.5
    3.5
    HVF.66-SST-1/4
    74
    1 pieces
    40
    -
    3/8
    0.25
    92
    36
    60
    20
    15
    28
    4
    3
    1.2
    -
    -
    -
    -
    -
    -
    HVF.92-3/8
    -
    1 pieces
    40
    3/8
    -
    0.25
    92
    36
    60
    20
    15
    28
    -
    -
    -
    Inox
    HVF-SST
    Stainless steel
    1.2
    3
    4
    HVF.92-SST-3/8
    176
    1 pieces
    40
    -
    1/2
    0.3
    92
    36
    60
    40
    15
    28
    4
    3
    1.2
    -
    -
    -
    -
    -
    -
    HVF.92-1/2
    -
    1 pieces
    40
    1/2
    -
    0.3
    92
    36
    60
    40
    15
    28
    -
    -
    -
    Inox
    HVF-SST
    Stainless steel
    1.2
    3
    4
    HVF.92-SST-1/2
    167
    1 pieces
    -
    -
    3/4
    0.17
    114
    46
    70
    60
    12
    46
    5
    3.7
    2.1
    -
    -
    -
    -
    -
    -
    HVF.114-3/4
    -
    1 pieces
    -
    3/4
    -
    0.17
    114
    46
    70
    60
    12
    46
    -
    -
    -
    Inox
    HVF-SST
    Stainless steel
    2.1
    3.7
    5
    HVF.114-SST-3/4
    663
    1 pieces
    -
    -
    1
    0.15
    114
    46
    70
    80
    12
    46
    5
    3.7
    2.1
    -
    -
    -
    -
    -
    -
    HVF.114-1
    -
    1 pieces
    -
    1
    -
    0.15
    114
    46
    70
    80
    12
    46
    -
    -
    -
    Inox
    HVF-SST
    Stainless steel
    2.1
    3.7
    5
    HVF.114-SST-1
    667
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    55.07 €
    ( 65.53 € )
    5 working days
    115.61 €
    ( 137.58 € )
    4 working days
    74.12 €
    ( 88.20 € )
    4 working days
    132.35 €
    ( 157.50 € )
    4 working days
    82.39 €39.55 €
    ( 47.06 € )
    Stock item: 1 working dayAvailable for same-day shipping
    137.45 €
    ( 163.57 € )
    4 working days
    140.61 €67.49 €
    ( 80.31 € )
    Stock item: 1 working dayAvailable for same-day shipping
    204.55 €
    ( 243.41 € )
    4 working days
    149.49 €
    ( 177.89 € )
    4 working days
    223.61 €
    ( 266.10 € )
    4 working days

    More Information

    Basic information

    Visual flow indicators with black polypropylene-based technopolymer end flanges, red polypropylene-based technopolymer axis and rotor propeller, borosilicate glass tubular sight glass, AISI 316L stainless steel tie rods, AISI 316 stainless steel or brass bushings and packing rings in NBR synthetic rubber or FKM.