Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
19801 |
19802 |
19901 |
19902 |
20001 |
20002 |
20101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | h | l1 | Description | |
---|---|---|---|---|---|---|---|---|
2.31 € | 50 | Available | 4 Days | M6 | 25 | 3 | I.147/40-M6 | |
2.31 € | 50 | Available | 4 Days | M8 | 28 | 3.5 | I.147/40-M8 | |
2.70 € | 50 | Available | 4 Days | - | - | - | - | |
2.70 € | 50 | Available | 4 Days | - | - | - | - | |
3.41 € | 25 | Available | 4 Days | - | - | - | - | |
3.41 € | 25 | Available | 4 Days | - | - | - | - | |
5.57 € | 10 | Available | 4 Days | - | - | - | - |
Loading...
Material | Duroplast | D(φ) | 24 | L(mm) | 40 |
---|---|---|---|---|---|
d1 | 14 | Type of assembly | Blind hole |