I.167 p - Tapered handles -with protection Duroplast

I.167 p - Tapered handles -with protection Duroplast
  • Promotional pricing
  • Volume Discount
Tapered handles
Phenolic based (PF) Duroplast body, polyamide based (PA) technopolymer flange, black colour, glossy finish.
Zinc-plated steel threaded stud.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20306
20311
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l
(mm)
Description

12.85 €

6.17 €

1 Available Same day

Stock

16I.167/103 p-M8x16

12.85 €

1 Available Same day

Stock

25I.167/103 p-M8x25

Loading...

  1. 1

Basic information

d M8 Material Duroplast D(φ) 35
L(mm) 104 d1 18 Type of assembly Threaded screw

Tech Support