Manufacturer part number: 24921
Brand: ELESA
Price: 4.25 €
Delivery time: Same day
d: M6
l: 13 mm
Material: [Polyamide] Technopolymer
D: 18 φ
L: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24921
Part Number
|
---|
24921 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | High performing lines | s | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.25 € 2.04 € | 1 | Available |
Same day
Stock | M6 | 13 | [Polyamide] Technopolymer | 18 | 40 | 15 | - | 3 | I.601+x | I.601/40+x-M6 |
Loading...
Type of assembly | Threaded screw |
---|
This page is I.601+x - Cylindrical revolving handles -Technopolymer, part number 24921.
You can find the detail information about specifications and dimensions on part number 24921.
Configure
Stock
Basic Attributes
High performing lines
Type
d
l(mm)
Material
D(φ)
L(mm)
d1
s
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
124956 |
24925 |
24931 |
24935 |
24941 |
24951 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | d1 | High performing lines | s | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.25 € | 10 | Available | 4 Days | M8 | 15 | Stainless steel | 23 | 65 | 19 | Inox | 4 | I.601+x-SST | I.601/65+x-M8-SST | |
11.42 € | 1 | Available | 4 Days | M6 | 13 | [Polyamide] Technopolymer | 18 | 40 | 15 | Inox | 3 | I.601+x-SST | I.601/40+x-M6-SST | |
4.56 € | 25 | 4 Days | M6 | 13 | [Polyamide] Technopolymer | 21 | 50 | 17 | - | 3 | I.601+x | I.601/50+x-M6 | ||
13.09 € | 1 | Available |
Same day
Stock | M6 | 13 | [Polyamide] Technopolymer | 21 | 50 | 17 | Inox | 3 | I.601+x-SST | I.601/50+x-M6-SST | |
5.72 € | 1 | Available |
Same day
Stock | M6 | 13 | [Polyamide] Technopolymer | 22 | 56 | 18 | - | 3 | I.601+x | I.601/56+x-M6 | |
5.79 € | 1 | Available |
Same day
Stock | M8 | 15 | [Polyamide] Technopolymer | 23 | 65 | 19 | - | 4 | I.601+x | I.601/65+x-M8 |