IEL+X SOFT - Mushroom revolving handles -Soft-touch technopolymer

IEL+X SOFT - Mushroom revolving handles -Soft-touch technopolymer
  • Promotional pricing
  • Volume Discount
Mushroom revolving handles.
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Zinc-plated steel pin, hexagon socket at threaded end.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26651
26679
26681
26691
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d L
(mm)
d1 Description

11.22 €

5.39 €

1 Available Same day

Stock

M104728IEL.47+x-M10 SOFT

11.22 €

1 Available 5 Days M86523IEL.65+x-M8 SOFT

11.22 €

1 Available 4 Days M106523IEL.65+x-M10 SOFT

15.84 €

1 Available 4 Days M106523IEL.65+x-M10-A SOFT

Loading...

  1. 1

Basic information

l(mm) 17 Material Technopolymer D(φ) 45
High performing lines Soft s 5 Type of assembly Threaded screw

Tech Support