IFF - Cylindrical handles -with double protection technopolymer

IFF - Cylindrical handles -with double protection technopolymer
  • Volume Discount
Cylindrical handles with double protection.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26901
26902
26924
26934
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
h Type of assembly Sub execution Description

14.52 €

1 Available 4 Days M8-20Blind holeIFF-BIFF.112 B-M8

14.52 €

1 Available 4 Days M10-18Blind holeIFF-BIFF.112 B-M10

14.52 €

1 Available 4 Days M820-Threaded screwIFF-pIFF.112 p-M8x20

14.52 €

1 Available 4 Days M1020-Threaded screwIFF-pIFF.112 p-M10x20

Loading...

  1. 1

Basic information

Material Technopolymer D(φ) 30 L(mm) 112
d1 64 d2 46 l1 4
l2 4

Tech Support