Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28471 |
28475 |
28481 |
28483 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | L | H | High performing lines | Sub execution | D1 | M | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
56.78 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 88 | 65 | - | IRS.802 | 23 | 91 | IRS.802/65 FOLD-O-MATIC | |
59.25 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 104 | 80 | - | IRS.802 | 26 | 107 | IRS.802/80 FOLD-O-MATIC | |
60.02 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 114 | 90 | - | IRS.802 | 28 | 117 | IRS.802/90 FOLD-O-MATIC | |
98.43 € | 1 | Available | 4 Days | Stainless steel | 114 | 90 | Inox | IRS.802-SST | 28 | 117 | IRS.802/90-FOLD-O-MATIC-SST |
Loading...
D | 20 | h1 | 5.5 | h2 | 3 |
---|---|---|---|---|---|
d1 | 3 | h4 | 13 | f | M6 |
r2 | 7 | Type of assembly | Blind hole | α | 120° |
C | 4 | H2 | 22 |
Configure
Basic Attributes
Material
L
H
High performing lines
Sub execution
D1
M
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes