LAC. - Cam clamping levers -Technopolymer

LAC. - Cam clamping levers -Technopolymer
  • Promotional pricing
  • Volume Discount
Cam clamping levers
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Cam lever is a device which allows a quick and secure clamping.
The LAC-R model with adjustable ring-nut (ELESA patent) offers quick and secure clamping.
The knurled ring-nut on the base allows to adjust the clamping force applied while locking the lever in the desired position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33462
33467
33472
33476
33477
33481
33482
33487
33492
33496
33497
33501
33512
33517
33532
33536
33537
33541
33562
33567
33582
33586
33587
33591
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Type R
(mm)
d4 l
(mm)
d
(mm)
D h2 d1 d3 h h max h min h1 max max force unit l1 Lever length x High performing lines Sub execution Type of assembly Description

7.79 €

1 Available 4 Days Female screw63--M62146.19-2422.526400018650.75SUPER-TechnopolymerLAC-R-BBlind holeLAC-R-63 B-M6

8.23 €

1 Available 5 Days Female screw63--M62146.19-2422.526400018650.75InoxLAC-R-SSTBlind holeLAC-R-63 SST-M6

9.68 €

1 Available 4 Days Male screw63M625-21-6.19-2422.5-400018650.75SUPER-TechnopolymerLAC-R-pThreaded screwLAC-R-63 p-M6x25

10.15 €

1 Available 4 Days Male screw63M650-21-6.19-2422.5-400018650.75SUPER-TechnopolymerLAC-R-pThreaded screwLAC-R-63 p-M6x50

10.65 €

1 Available 5 Days Male screw63M625-21-6.19-2422.5-400018650.75InoxLAC-R-SST-pThreaded screwLAC-R-63 SST-p-M6x25

10.91 €

1 Available 5 Days Male screw63M650-21-6.19-2422.5-400018650.75InoxLAC-R-SST-pThreaded screwLAC-R-63 SST-p-M6x50

7.02 €

3.37 €

1 Available Same day

Stock

Female screw63--M61846.1918--20400018650.75SUPER-TechnopolymerLAC-BBlind holeLAC.63 B-M6

7.46 €

1 Available 4 Days Female screw63--M61846.1918--20400018650.75InoxLAC-SSTBlind holeLAC.63 SST-M6

8.67 €

4.16 €

1 Available Same day

Stock

Male screw63M625-18-6.1918---400018650.75SUPER-TechnopolymerLAC-pThreaded screwLAC.63 p-M6x25

9.35 €

1 Available 4 Days Male screw63M650-18-6.1918---400018650.75SUPER-TechnopolymerLAC-pThreaded screwLAC.63 p-M6x50

10.10 €

1 Available 4 Days Male screw63M625-18-6.1918---400018650.75InoxLAC-SST-pThreaded screwLAC-63 SST-p-M6x25

10.70 €

1 Available 4 Days Male screw63M650-18-6.1918---400018650.75InoxLAC-SST-pThreaded screwLAC-63 SST-p-M6x50

7.99 €

5.35 €

1 Available Same day

Stock

Female screw79--M82578.111-2826.532.5700020801SUPER-TechnopolymerLAC-R-BBlind holeLAC-R-80 B-M8

9.44 €

6.04 €

1 Available Same day

Stock

Female screw79--M82578.111-2826.532.5700020801InoxLAC-R-SSTBlind holeLAC-R-80 SST-M8

10.08 €

1 Available 4 Days Male screw79M825-25-8.111-2826.5-700020801SUPER-TechnopolymerLAC-R-pThreaded screwLAC-R-80 p-M8x25

10.21 €

1 Available Same day

Stock

Male screw79M850-25-8.111-2826.5-700020801SUPER-TechnopolymerLAC-R-pThreaded screwLAC-R-80 p-M8x50

12.05 €

6.39 €

1 Available Same day

Stock

Male screw79M825-25-8.111-2826.5-700020801InoxLAC-R-SST-pThreaded screwLAC-R-80 SST-p-M8x25

12.27 €

6.50 €

1 Available Same day

Stock

Male screw79M850-25-8.111-2826.5-700020801InoxLAC-R-SST-pThreaded screwLAC-R-80 SST-p-M8x50

7.04 €

3.73 €

1 Available Same day

Stock

Female screw79--M82078.11121--25.5700020801SUPER-TechnopolymerLAC-BBlind holeLAC.80 B-M8

8.49 €

1 Available 4 Days Female screw79--M82078.11121--25.5700020801InoxLAC-SSTBlind holeLAC.80 SST-M8

9.02 €

4.33 €

1 Available Same day

Stock

Male screw79M825-20-8.11121---700020801SUPER-TechnopolymerLAC-pThreaded screwLAC.80 p-M8x25

9.09 €

4.45 €

1 Available Same day

Stock

Male screw79M850-20-8.11121---700020801SUPER-TechnopolymerLAC-pThreaded screwLAC.80 p-M8x50

11.22 €

5.39 €

1 Available Same day

Stock

Male screw79M825-20-8.11121---700020801InoxLAC-SST-pThreaded screwLAC-80 SST-p-M8x25

10.74 €

1 Available 4 Days Male screw79M850-20-8.11121---700020801InoxLAC-SST-pThreaded screwLAC-80 SST-p-M8x50

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Cam Mechanism Type operation None
Operation Direction Vertical Shape L shape L-Shaped Clamp Lever Shape Fixing screw not available
Material Technopolymer Main Body Surface Treatment Etc Adjustment screw for gap None

Tech Support