LV.A-ESD-C - Levelling elements -ESD conductive technopolymer base steel stem

LV.A-ESD-C - Levelling elements -ESD conductive technopolymer base steel stem
  • Promotional pricing
  • Volume Discount
Levelling elements with base in black special conductive glass fibre reinforced polyamide-based technopolymer, threaded polished zinc-plated steel articulated stem with adjusting hexagon and option of having it without no-slip disk or with SBR rubber no-slip disk fixed to the base.
The bases are suitable for "ESD PROTECTED AREA" (EPA) where components, which are susceptible to electrostatic discharges, are handled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
301241-ESD
301242-ESD
301246-ESD
301251-ESD
301252-ESD
301261-ESD
301262-ESD
301272-ESD
301741-ESD
301742-ESD
301746-ESD
301751-ESD
301752-ESD
301761-ESD
301762-ESD
301772-ESD
303121-ESD
303125-ESD
303221-ESD
303225-ESD
303231-ESD
303321-ESD
303325-ESD
303331-ESD
303421-ESD
303431-ESD
303441-ESD
303521-ESD
303525-ESD
303541-ESD
303561-ESD
303621-ESD
303625-ESD
303641-ESD
303661-ESD
303725-ESD
303741-ESD
303761-ESD
303781-ESD
303825-ESD
303861-ESD
303881-ESD
304005-ESD
304011-ESD
304021-ESD
304025-ESD
304031-ESD
304061-ESD
304065-ESD
304071-ESD
304075-ESD
304081-ESD
304085-ESD
304101-ESD
304105-ESD
304111-ESD
304115-ESD
304121-ESD
304125-ESD
304221-ESD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Adjusting Bolt Shape Type Swivel Angle θ
(deg)
Thread Material Thread Surface Treatment Bottom Rubber Material D
(mm)
Max limit static load unit
(kN)
l
(mm)
h
(mm)
d
(mm)
Swivel Mechanism d2 l1 Articulation Ø High performing lines Sub execution h2 h3# Execution Description Weight

5.57 €

4 Available 4 Days Leg End-----6014-24-Not Provided14----9-LV.A-ESD-CLV.A-60-14-ESD-C32

5.57 €

4 Available 4 Days Leg End-----6018-24-Not Provided24----9-LV.A-ESD-CLV.A-60-24-ESD-C29

6.14 €

4 Available 4 Days Leg End-----7014-19-Not Provided14----7-LV.A-ESD-CLV.A-70-14-ESD-C30

7.61 €

4 Available 4 Days Leg End-----8016-24-Not Provided14----9-LV.A-ESD-CLV.A-80-14-ESD-C53

7.61 €

4 Available 4 Days Leg End-----8018-24-Not Provided24----9-LV.A-ESD-CLV.A-80-24-ESD-C49

10.34 €

4 Available 4 Days Leg End-----10018-24-Not Provided14----9-LV.A-ESD-CLV.A-100-14-ESD-C82

10.15 €

4 Available 4 Days Leg End-----10025-24-Not Provided24----9-LV.A-ESD-CLV.A-100-24-ESD-C81

20.75 €

4 Available 4 Days Leg End-----12528-46-Not Provided24----15-LV.A-ESD-CLV.A-125-24-ESD-C190

9.42 €

4 Available 4 Days Leg End----Nitrile Rubber6014-24-Not Provided14----927LV.A-AS-ESD-CLV.A-60-14-AS-ESD-C51

9.42 €

4 Available 4 Days Leg End----Nitrile Rubber6018-24-Not Provided24----927LV.A-AS-ESD-CLV.A-60-24-AS-ESD-C48

10.12 €

4 Available 4 Days Leg End----Nitrile Rubber7014-19-Not Provided14----722LV.A-AS-ESD-CLV.A-70-14-AS-ESD-C50

12.45 €

4 Available 4 Days Leg End----Nitrile Rubber8016-24-Not Provided14----927LV.A-AS-ESD-CLV.A-80-14-AS-ESD-C79

12.45 €

4 Available 4 Days Leg End----Nitrile Rubber8018-24-Not Provided24----927LV.A-AS-ESD-CLV.A-80-24-AS-ESD-C75

16.94 €

4 Available 4 Days Leg End----Nitrile Rubber10018-24-Not Provided14----927LV.A-AS-ESD-CLV.A-100-14-AS-ESD-C136

16.94 €

4 Available 4 Days Leg End----Nitrile Rubber10025-24-Not Provided24----927LV.A-AS-ESD-CLV.A-100-24-AS-ESD-C135

31.02 €

4 Available 4 Days Leg End----Nitrile Rubber12528-46-Not Provided24----1549LV.A-AS-ESD-CLV.A-125-24-AS-ESD-C315

8.21 €

4 Available 8 Days Adjusting Bolt Type-15SteelZinc Plating-60144324M8Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M8x43-ESD-C-

8.93 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60146824M8Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M8x68-ESD-C-

8.17 €

3.92 €

4 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-60144324M10Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M10x43-ESD-C-

9.00 €

4.32 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-60146824M10Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M10x68-ESD-C-

9.97 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60149824M10Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M10x98-ESD-C-

8.17 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60144324M12Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M12x43-ESD-C-

9.02 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60146824M12Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M12x68-ESD-C-

9.99 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60149824M12Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M12x98-ESD-C-

9.42 €

4.52 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-60146824M14Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M14x68-ESD-C-

11.03 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60149824M14Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M14x98-ESD-C-

12.61 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-601414824M14Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M14x148-ESD-C-

10.23 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60146824M16Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M16x68-ESD-C-

12.35 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-601410824M16Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M16x108-ESD-C-

12.87 €

6.18 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-601414824M16Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M16x148-ESD-C-

14.14 €

6.79 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-601416824M16Provided-3314EsdLV.A-ESD-C---LV.A-60-14-M16x168-ESD-C-

14.14 €

6.79 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-60185824M16Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M16x58-ESD-C-

15.38 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60189824M16Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M16x98-ESD-C-

15.62 €

7.50 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-601813824M16Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M16x138-ESD-C-

16.61 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-601815824M16Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M16x158-ESD-C-

15.49 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-60189824M20Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M20x98-ESD-C-

16.35 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-601813824M20Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M20x138-ESD-C-

18.48 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-601815824M20Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M20x158-ESD-C-

19.53 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-601819824M20Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M20x198-ESD-C-

15.49 €

7.44 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-60189824M24Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M24x98-ESD-C-

18.24 €

8.76 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-601815824M24Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M24x158-ESD-C-

19.53 €

9.37 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-601819824M24Provided-4324EsdLV.A-ESD-C---LV.A-60-24-M24x198-ESD-C-

8.78 €

4.21 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-70144319M8Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M8x43-ESD-C-

9.53 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-70146819M8Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M8x68-ESD-C-

8.76 €

4.20 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-70144319M10Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M10x43-ESD-C-

9.57 €

4.59 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-70146819M10Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M10x68-ESD-C-

10.54 €

5.06 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-70149819M10Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M10x98-ESD-C-

8.76 €

4.20 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-70144319M12Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M12x43-ESD-C-

9.60 €

4 Available 4 Days Adjusting Bolt Type-15SteelZinc Plating-70146819M12Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M12x68-ESD-C-

10.56 €

4 Available 1 Day Adjusting Bolt Type-15SteelZinc Plating-70149819M12Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M12x98-ESD-C-

9.99 €

4 Available 4 Days Adjusting Bolt Type-15SteelZinc Plating-70146819M14Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M14x68-ESD-C-

11.62 €

5.58 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-70149819M14Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M14x98-ESD-C-

13.18 €

6.33 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-701414819M14Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M14x148-ESD-C-

10.80 €

5.18 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-70146819M16Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M16x68-ESD-C-

12.94 €

6.21 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-701410819M16Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M16x108-ESD-C-

13.45 €

4 Available 4 Days Adjusting Bolt Type-15SteelZinc Plating-701414819M16Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M16x148-ESD-C-

14.72 €

7.07 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-701416819M16Provided-2814EsdLV.A-ESD-C---LV.A-70-14-M16x168-ESD-C-

10.26 €

4.92 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-80164324M8Provided-3314EsdLV.A-ESD-C---LV.A-80-14-M8x43-ESD-C-

11.00 €

5.28 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-80166824M8Provided-3314EsdLV.A-ESD-C---LV.A-80-14-M8x68-ESD-C-

10.23 €

4.91 €

1 Available Same day

Stock

Adjusting Bolt Type-15SteelZinc Plating-80164324M10Provided-3314EsdLV.A-ESD-C---LV.A-80-14-M10x43-ESD-C-

Loading...

Basic information

Height Adjusting Handle Not Provided Material Technopolymer Properties Impact Resistant / Electrical Conductivity

Tech Support