LV.F-SST - Levelling elements for ground mounting -Technopolymer base stainless steel stem (331125)

LV.F-SST - Levelling elements for ground mounting -Technopolymer base stainless steel stem 331125
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 331125

Brand: ELESA

Price: 10.54

Delivery time: 1 Day


Technical Data:

l1: 33

Articulation Ø: 14

Sub execution: LV.F-SST

Description: LV.F-80-14-SST-M8x68


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

331125

LV.F-SST / Levelling Elements for Ground Mounting, Technopolymer Base, Stainless Steel Stem

Features

The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

Material

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Articulated Stem

Threaded AISI 304 stainless steel with regulation hexagon.

Standard Executions

- LV.F-SST: without no-slip disk.
- LV.F-AS-SST: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.

Specifications

 
LV.F-SST LV.F-AS-SST            
CodeDescriptionCodeDescriptionDdLL1#ll1sArticulation ØMax. limit stati load* [N]WeightWeight#
331121LV.F-80-14-SST-M8x43334121LV.F-80-14-AS-SST-M8x4380M87679433314141600086112
331125LV.F-80-14-SST-M8x68334125LV.F-80-14-AS-SST-M8x6880M8101104683314141600098124
331221LV.F-80-14-SST-M10x43334221LV.F-80-14-AS-SST-M10x4380M107679433314141600095121
331225LV.F-80-14-SST-M10x68334225LV.F-80-14-AS-SST-M10x6880M101011046833141416000108134
331231LV.F-80-14-SST-M10x98334231LV.F-80-14-AS-SST-M10x9880M101311349833141416000122148
331321LV.F-80-14-SST-M12x43334321LV.F-80-14-AS-SST-M12x4380M1276794333141416000105131
331325LV.F-80-14-SST-M12x68334325LV.F-80-14-AS-SST-M12x6880M121011046833141416000123149
331331LV.F-80-14-SST-M12x98334331LV.F-80-14-AS-SST-M12x9880M121311349833141416000145171
331421LV.F-80-14-SST-M14X68334421LV.F-80-14-AS-SST-M14X6880M141011046833141416000146172
331431LV.F-80-14-SST-M14X98334431LV.F-80-14-AS-SST-M14X9880M141311349833141416000167193
331441LV.F-80-14-SST-M14X148334441LV.F-80-14-AS-SST-M14X14880M1418118414833141416000250276
331521LV.F-80-14-SST-M16x68334521LV.F-80-14-AS-SST-M16x6880M161011046833161416000168194
331525LV.F-80-14-SST-M16x108334525LV.F-80-14-AS-SST-M16x10880M1614114410833161416000222248
331541LV.F-80-14-SST-M16x148334541LV.F-80-14-AS-SST-M16x14880M1618118414833161416000275301
331561LV.F-80-14-SST-M16x168334561LV.F-80-14-AS-SST-M16x16880M1620120416833161416000302328
331621LV.F-80-24-SST-M16x58334621LV.F-80-24-AS-SST-M16x5880M161011045843242418000230256
331625LV.F-80-24-SST-M16x98334625LV.F-80-24-AS-SST-M16x9880M161411449843242418000282308
331641LV.F-80-24-SST-M16x138334641LV.F-80-24-AS-SST-M16x13880M1618118413843242418000333359
331661LV.F-80-24-SST-M16x158334661LV.F-80-24-AS-SST-M16x15880M1620120415843242418000361387
331725LV.F-80-24-SST-M20x98334725LV.F-80-24-AS-SST-M20x9880M201411449843242418000354380
331741LV.F-80-24-SST-M20x138334741LV.F-80-24-AS-SST-M20x13880M2018118413843242418000434460
331761LV.F-80-24-SST-M20x158334761LV.F-80-24-AS-SST-M20x15880M2020120415843242418000474500
331781LV.F-80-24-SST-M20x198334781LV.F-80-24-AS-SST-M20x19880M2024124419843242418000559585
331825LV.F-80-24-SST-M24x98334825LV.F-80-24-AS-SST-M24x9880M241411449843242418000454480
331861LV.F-80-24-SST-M24x158334861LV.F-80-24-AS-SST-M24x15880M2420120415843242418000629655
331881LV.F-80-24-SST-M24x198334881LV.F-80-24-AS-SST-M24x19880M2424124419843242418000750776
332451LV.F-100-14-SST-M8x43335451LV.F-100-14-AS-SST-M8x43100M87679433314141800093148
332453LV.F-100-14-SST-M8x68335453LV.F-100-14-AS-SST-M8x68100M81011046833141418000105160
332461LV.F-100-14-SST-M10x43335461LV.F-100-14-AS-SST-M10x43100M1076794333141418000102157
332463LV.F-100-14-SST-M10x68335463LV.F-100-14-AS-SST-M10x68100M101011046833141418000114169
332465LV.F-100-14-SST-M10x98335465LV.F-100-14-AS-SST-M10x98100M101311349833141418000128183
332471LV.F-100-14-SST-M12x43335471LV.F-100-14-AS-SST-M12x43100M1276794333141418000112167
332473LV.F-100-14-SST-M12x68335473LV.F-100-14-AS-SST-M12x68100M121011046833141418000129184
332475LV.F-100-14-SST-M12x98335475LV.F-100-14-AS-SST-M12x98100M121311349833141418000150205
332477LV.F-100-14-SST-M14X68335477LV.F-100-14-AS-SST-M14X68100M141011046833141418000151206
332479LV.F-100-14-SST-M14X98335479LV.F-100-14-AS-SST-M14X98100M141311349833141418000172227
332480LV.F-100-14-SST-M14X148335480LV.F-100-14-AS-SST-M14X148100M1418118414833141418000255310
332481LV.F-100-14-SST-M16x68335481LV.F-100-14-AS-SST-M16x68100M161011046833161418000173228
332483LV.F-100-14-SST-M16x108335483LV.F-100-14-AS-SST-M16x108100M1614114410833161418000225280
332485LV.F-100-14-SST-M16x148335485LV.F-100-14-AS-SST-M16x148100M1618118414833161418000277332
332487LV.F-100-14-SST-M16x168335487LV.F-100-14-AS-SST-M16x168100M1620120416833161418000303358
332521LV.F-100-24-SST-M16x58335521LV.F-100-24-AS-SST-M16x58100M161011045843242425000260314
332525LV.F-100-24-SST-M16x98335525LV.F-100-24-AS-SST-M16x98100M161411449843242425000312366
332541LV.F-100-24-SST-M16x138335541LV.F-100-24-AS-SST-M16x138100M1618118413843242425000363417
332561LV.F-100-24-SST-M16x158335561LV.F-100-24-AS-SST-M16x158100M1620120415843242425000391445
332625LV.F-100-24-SST-M20x98335625LV.F-100-24-AS-SST-M20x98100M201411449843242425000384438
332641LV.F-100-24-SST-M20x138335641LV.F-100-24-AS-SST-M20x138100M2018118413843242425000464518
332661LV.F-100-24-SST-M20x158335661LV.F-100-24-AS-SST-M20x158100M2020120415843242425000504558
332681LV.F-100-24-SST-M20x198335681LV.F-100-24-AS-SST-M20x198100M2024124419843242425000589643
332725LV.F-100-24-SST-M24x98335725LV.F-100-24-AS-SST-M24x98100M241411449843242425000484538
332761LV.F-100-24-SST-M24x158335761LV.F-100-24-AS-SST-M24x158100M2420120415843242425000659713
332781LV.F-100-24-SST-M24x198335781LV.F-100-24-AS-SST-M24x198100M2424124419843242425000780834
333521LV.F-125-24-SST-M16x58336221LV.F-125-24-AS-SST-M16x58125M161251285867242428000399524
333525LV.F-125-24-SST-M16x98336225LV.F-125-24-AS-SST-M16x98125M161651689867242428000451576
333541LV.F-125-24-SST-M16x138336241LV.F-125-24-AS-SST-M16x138125M1620520813867242428000502627
333561LV.F-125-24-SST-M16x158336261LV.F-125-24-AS-SST-M16x158125M1622522815867242428000530655
333625LV.F-125-24-SST-M20x98336325LV.F-125-24-AS-SST-M20x98125M201651689867242428000523648
333641LV.F-125-24-SST-M20x138336341LV.F-125-24-AS-SST-M20x138125M2020520813867242428000603728
333661LV.F-125-24-SST-M20x158336361LV.F-125-24-AS-SST-M20x158125M2022522815867242428000643768
333681LV.F-125-24-SST-M20x198336381LV.F-125-24-AS-SST-M20x198125M2026526819867242428000728853
333725LV.F-125-24-SST-M24x98336425LV.F-125-24-AS-SST-M24x98125M241651689867242428000623748
333761LV.F-125-24-SST-M24x158336461LV.F-125-24-AS-SST-M24x158125M2422522815867242428000798923
333781LV.F-125-24-SST-M24x198336481LV.F-125-24-AS-SST-M24x198125M24265268198672424280009191044
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the  importance and the safety level of the specific application must be applied to this value.
# Data with no-slip disk mounted.

Ground Mounting

By means of two holes at 180°, supplied covered by a diaphragm (which can be easily removed by a metal tool), to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig. 1).

Order Information

The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- table of possible combinations Bases/Stems
- the codes of the Bases
- the codes of the Stems

Accessories on Request

AISI 304 stainless steel nut (see Nuts NT.)
Part Number
331125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 Articulation Ø Sub execution Description

10.54 €

4 Available 1 Day 3314LV.F-SSTLV.F-80-14-SST-M8x68

Loading...

  1. 1

Basic information

Thread Material Stainless Steel High performing lines Inox

This page is LV.F-SST - Levelling elements for ground mounting -Technopolymer base stainless steel stem, part number 331125.
You can find the detail information about specifications and dimensions on part number 331125.

Variation of this product

Part Number
331121
331221
331225
331231
331321
331325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l1 Articulation Ø Sub execution Description

9.22 €

4 Available 1 Day 3314LV.F-SSTLV.F-80-14-SST-M8x43

10.29 €

1 Available Same day

Stock

3314LV.F-SSTLV.F-80-14-SST-M10x43

11.24 €

4 Available 1 Day 3314LV.F-SSTLV.F-80-14-SST-M10x68

12.68 €

4 Available 1 Day 3314LV.F-SSTLV.F-80-14-SST-M10x98

9.31 €

4 Available 1 Day 3314LV.F-SSTLV.F-80-14-SST-M12x43

10.85 €

4 Available 1 Day 3314LV.F-SSTLV.F-80-14-SST-M12x68

Tech Support