• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

LVQ.F-SST - Levelling elements for ground mounting -Technopolymer base stainless steel stem

LVQ.F-SST - Levelling elements for ground mounting -Technopolymer base stainless steel stem
  • Volume Discount
Levelling elements for fixing to the ground with base in black glass fibre reinforced polyamide-based technopolymer, threaded AISI 304 stainless steel articulated stem with adjusting hexagon and option of having it without no-slip disk or with SBR rubber no-slip disk fixed to the base.
The fixing is carried out by means of two 180° holes, closed by a diaphragm (removable with an awl) to prevent the deposit of unsanitary residues if not used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
332001
332003
332005
332007
332011
332013
332015
332017
332021
332023
332025
333851
333853
333855
333857
333861
333863
333865
333867
333871
333873
333875
335001
335003
335005
335007
335011
335013
335015
335017
335021
335023
335025
335851
335853
335855
335857
335861
335863
335865
335867
335871
335873
335875
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 Sub execution Description

11.95 €

4 Available 4 Days 34LVQ.F-SSTLVQ.F-80-14-SST-M16x68

13.77 €

4 Available 4 Days 34LVQ.F-SSTLVQ.F-80-14-SST-M16x108

15.58 €

4 Available 4 Days 34LVQ.F-SSTLVQ.F-80-14-SST-M16x148

17.01 €

4 Available 4 Days 34LVQ.F-SSTLVQ.F-80-14-SST-M16x168

17.01 €

4 Available 4 Days 39LVQ.F-SSTLVQ.F-80-14-SST-M20x110

19.65 €

4 Available 4 Days 39LVQ.F-SSTLVQ.F-80-14-SST-M20x150

21.25 €

4 Available 4 Days 39LVQ.F-SSTLVQ.F-80-14-SST-M20x170

24.20 €

4 Available 4 Days 39LVQ.F-SSTLVQ.F-80-14-SST-M20x210

21.52 €

4 Available 4 Days 39LVQ.F-SSTLVQ.F-80-14-SST-M24x110

26.95 €

4 Available 4 Days 39LVQ.F-SSTLVQ.F-80-14-SST-M24x170

31.35 €

4 Available 4 Days 39LVQ.F-SSTLVQ.F-80-14-SST-M24x210

13.27 €

4 Available 15 Days 34LVQ.F-SSTLVQ.F-100-14-SST-M16x68

15.09 €

4 Available 1 Day 34LVQ.F-SSTLVQ.F-100-14-SST-M16x108

16.85 €

4 Available 1 Day 34LVQ.F-SSTLVQ.F-100-14-SST-M16x148

18.33 €

4 Available 1 Day 34LVQ.F-SSTLVQ.F-100-14-SST-M16x168

18.33 €

4 Available 1 Day 39LVQ.F-SSTLVQ.F-100-14-SST-M20x110

20.92 €

1 Available Same day

Stock

39LVQ.F-SSTLVQ.F-100-14-SST-M20x150

22.68 €

4 Available 1 Day 39LVQ.F-SSTLVQ.F-100-14-SST-M20x170

25.52 €

4 Available 1 Day 39LVQ.F-SSTLVQ.F-100-14-SST-M20x210

22.86 €

1 Available Same day

Stock

39LVQ.F-SSTLVQ.F-100-14-SST-M24x110

28.34 €

1 Available Same day

Stock

39LVQ.F-SSTLVQ.F-100-14-SST-M24x170

32.76 €

1 Available Same day

Stock

39LVQ.F-SSTLVQ.F-100-14-SST-M24x210

14.28 €

4 Available 1 Day 34LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M16x68

16.13 €

4 Available 1 Day 34LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M16x108

17.91 €

4 Available 1 Day 34LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M16x148

19.34 €

4 Available 1 Day 34LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M16x168

19.34 €

4 Available 1 Day 39LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M20x110

21.96 €

4 Available 1 Day 39LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M20x150

23.67 €

1 Available Same day

Stock

39LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M20x170

26.58 €

1 Available Same day

Stock

39LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M20x210

23.83 €

1 Available Same day

Stock

39LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M24x110

29.33 €

1 Available Same day

Stock

39LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M24x170

33.77 €

1 Available Same day

Stock

39LVQ.F-AS-SSTLVQ.F-80-14-AS-SST-M24x210

16.57 €

4 Available 5 Days 34LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M16x68

18.39 €

1 Available Same day

Stock

34LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M16x108

20.15 €

4 Available 1 Day 34LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M16x148

21.65 €

4 Available 1 Day 34LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M16x168

21.65 €

4 Available 1 Day 39LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M20x110

24.29 €

4 Available 1 Day 39LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M20x150

25.98 €

4 Available 1 Day 39LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M20x170

28.82 €

1 Available Same day

Stock

39LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M20x210

26.16 €

1 Available Same day

Stock

39LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M24x110

31.59 €

1 Available Same day

Stock

39LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M24x170

36.06 €

4 Available 1 Day 39LVQ.F-AS-SSTLVQ.F-100-14-AS-SST-M24x210

Loading...

  1. 1

Basic information

Thread Material Stainless Steel Articulation Ø 14 High performing lines Inox

Tech Support